検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

コンテンツのタイプ

製品カテゴリ

51-75 / 423

並べ替え
Keysight & Eoptolink Demo 400G QSFP-DD & OSFP Stressed Receiver Test at OFC 2019
Keysight demonstrated for the first time 400G ORST (Optical Receiver Stress Test) automated standard compliant solution with Eoptolink’s 400G QSFP-DD & OSFP DR4/FR4 optical transceiver to target for 400GbE links in hyper-scale datacenter and cloud networks.

デモ 2019-03-21

M8049A ISI Channel Boards Master Your Next Designs - Data Sheet
The M8049A ISI channel boards can be used to emulate channel loss in receiver test setups. The boards are designed to be used to emulate channel loss for data rates of >=32 Gb/s for PCIe-G5 standards.

データシート 2019-03-21

PDF PDF 2.44 MB
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

ブローシャ 2019-03-18

PDF PDF 2.78 MB
Residual BER - White Paper
Residual BER budgets are essential for maintaining the efficiency of your transmit and receive systems. The most important contribution of residual BER pre¬diction is that it demonstrates mathematical relationships between BER performance and relates key analog metrics. These metrics are used to specify components to digital bit errors, which are used to evaluate systems. This bridges the gap between the network’s service metric and radio engineers’ analog component metrics.

アプリケーション・ノート 2019-02-20

DDR5 Rx Testing is a Whole New Ballgame - #28
DDR5 Rx Testing is a Whole New Ballgame - #28

デモ 2019-02-18

Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26

デモ 2019-02-18

DDR5 and 3D Silicon - EEs Talk Tech #25
DDR5 and 3D Silicon - EEs Talk Tech #25

デモ 2019-02-18

N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

データシート 2019-01-24

PDF PDF 2.35 MB
データセンターのイノベーションについて知っておくべき10のこと
5GやIoTなどの最新テクノロジーによりネットワークに流れるデータ量が急増し、データセンターではコンピューター/記憶装置/性能に対する新たな要求が生じています。

ブローシャ 2019-01-11

PDF PDF 1.95 MB
M8000 Series Plugins for M8070B System Software - Getting Started Guide
This document describes how to install, uninstall, update and launch the plug-ins through the M8070B system software.

クイック・スタート・ガイド 2018-12-17

PDF PDF 1.38 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

競合比較 2018-12-01

PDF PDF 1003 KB
IQ Tools Phase Frequency Response Calibration - Reference Guide
This document explains how to use AWG frequency response calibration for improved signal performance.

操作マニュアル 2018-12-01

PDF PDF 1.78 MB
Forward Error Correction Solutions - ABCs of Bit Error Rate Testers - White Paper
High data rates, smaller signals, and compressed channels create encoding errors due to unreliable or noisy communication channels. Learn how to combat these errors with Forward Error Correction (FEC) solutions.

アプリケーション・ノート 2018-10-30

N5990A eARC Procedure Descriptions User Guide
Edition 1.0, October 2018

ユーザ・マニュアル 2018-10-01

PDF PDF 2.07 MB
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

データシート 2018-09-25

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

データシート 2018-09-25

Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

アプリケーション・ノート 2018-09-17

PDF PDF 2.06 MB
M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

データシート 2018-09-04

PDF PDF 1.05 MB
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

データシート 2018-09-04

PDF PDF 3.60 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

データシート 2018-08-31

PDF PDF 1.30 MB
PAM4信号のエラー解析
このアプリケーションノートでは、PAM4信号の作成/解析手法についての詳細な情報を提供します。エラー解析手法のみを扱い、TDECQには言及しません。詳細に入る前に、まずは基本的な定義を確認しましょう。

アプリケーション・ノート 2018-08-17

M8000 Series of BER Test Solutions - User Guide (Part No. M8020-91030)
This document describes M8070A system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.

ユーザ・マニュアル 2018-08-01

PDF PDF 22.42 MB
M8000 Series of BER Test Solutions - Programming Guide (Part No. M8020-91040)
This guide provides detailed information on (remote) programming the Keysight M8070A, including SCPI Command Language & Reference, including Programming Basics & Examples.

プログラミング&構文ガイド 2018-08-01

PDF PDF 11.03 MB
データセンターの100GEから400GEへの移行を加速 高度な変調/符号化の課題
瞬時のデータアクセスによってつながる世界を求める需要がこれまでになく高まり、データセ ンター向けトランシーバーのイノベーションが加速されています。..

アプリケーション・ノート 2018-05-30

Keysight N4917B Optical Receiver Stress Test - User Guide
The N4917B Optical Receiver Stress Test User Guide describes the system requirements, underlying concepts, and procedures for using the N4917B test solution for optical stressed eye.

ユーザ・マニュアル 2018-05-01

PDF PDF 4.88 MB

前へ 1 2 3 4 5 6 7 8 9 10 ... 次へ