検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

コンテンツのタイプ

製品カテゴリ

126-150 / 423

並べ替え
Keysight Technologies Expands the M8000 Series for 400 GbE - Press Release
Keysight Technologies, Inc. introduced a M8040A high-performance BERT for testing PAM-4 and NRZ devices that operate up to 64 GBaud. Engineers in validation labs and R&D who characterize receivers on the physical layer for the next generation of data center interconnects will benefit from simplified test setups and repeatable and accurate results.

プレス資料 2016-05-18

View PAM-4 Seminar and Application Notes
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

アプリケーション・ノート 2016-05-16

Keysight Technologies M8196A 92 GSa/s任意波形発生器
任意波形発生器(AWG)は、クラス最高速のサンプリングレートとクラス最大の帯域幅を備え、1台のモジュールで最大4個のチャネルを同時に使用できます。

データシート 2016-05-09

Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

ブローシャ 2016-05-02

PDF PDF 7.39 MB
USB Type-C™ オルタネートモードとこのモードで動作する規格のテスト方法
KeysightとType-C:完成への早道

アプリケーション・ノート 2016-04-29

N5990A MIPI-PHY Frame Generator Language Guide
Edition 1.0, March 2016

ユーザ・マニュアル 2016-03-01

PDF PDF 222 KB
Valiframe UHS Test User's Guide
Edition 1.0, March 2016

ユーザ・マニュアル 2016-03-01

PDF PDF 2.94 MB
N5990A Installation Guide
N5990A Installation Guide

ユーザ・マニュアル 2016-03-01

PDF PDF 462 KB
Keysight Type-C Solution: Create a faster path to done

プロモーション資料 2016-02-12

PDF PDF 911 KB
How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

デモ 2016-02-12

Keysight M8030A Multi-Channel BERT Start Here
This document provides reference to the required documents before operating the instrument

リファレンス・ガイド 2016-02-01

PDF PDF 100 KB
Demo: How to test PCIe 4.0 YouTube Video
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

デモ 2016-01-25

USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

デモ 2016-01-25

8163B Lightwave Multimeter, 8164B Measurement System, 8166B Multichannel - Technical Specifications
Lightwave,Multimeter,Lightwave,Measurement,System,Lightwave,Multichannel,System

データシート 2016-01-15

PDF PDF 936 KB
Keysight マルチプレクサ、デマルチプレクサ、クロックリカバリ BERT関連製品&アクセサリ
N43903B J-BERTや81250Aにマルチプレクサやデマルチプレクサを組み合わせることにより、最大54Gbpsまでの超高速BERTの実現が可能です。

ブローシャ 2016-01-08

PDF PDF 1014 KB
M8030AマルチチャネルBERT
M8030AマルチチャネルBERTは、4チャネルより多くのチャネルが必要なJ-BERTアプリケーション向けのソリューションです。

データシート 2016-01-05

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

デモ 2015-12-16

Keysight Technologies Infiniium 90000 Xシリーズ オシロスコープ
業界最高性能のオシロスコープで詳細なロジック解析を実現。業界最速のミックスド・シグナル・オシロスコープ

データシート 2015-12-14

Keysight Technologies シリアルATAのより良いデザイン/テスト
シリアルATA のより良いデザイン/テスト

ブローシャ 2015-11-09

PDF PDF 1.96 MB
M8196A Arbitrary Waveform Generator ECOC Video 2015
Even at highest data rates, the M8196A arbitrary waveform generator reaches outstanding signal quality. This video demonstrates this for 56 GBaud PAM-4 & 16-QAM and 32GBaud 64-QAM signals.

デモ 2015-11-09

Keysight Technologies Introduces MIPI® Receiver Test Software for PHY-Layer Standards
New Software Enables Automated Testing According to Conformance Test Suite for MIPI C-PHY 1.0 Standard

プレス資料 2015-10-26

Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

ブローシャ 2015-09-22

PDF PDF 666 KB
Keysight Technologies to Show New Test and Measurement Solutions at ECOC 2015
Keysight's new solutions are intended to enable the development of next-generation networks used for the generation and analysis of coherent optical modulated signals. These solutions will address new modulations techniques such as PAM-4, the characterization of electrical and optical transceivers, and component test.

プレス資料 2015-09-15

N4982A Clock Recovery Unit - Data Sheet
The Keysight Technologies N4982 series of Clock Recovery Units provide a clean clock signal for BERT error detection.

データシート 2015-09-04

PDF PDF 1.39 MB
HDMI Calibration and Test Procedure Description Option 150 and 151 User Guide
Edition 1.0, September 2015

ユーザ・マニュアル 2015-09-01

PDF PDF 10.12 MB

前へ 1 2 3 4 5 6 7 8 9 10 ... 次へ