您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

101-125 / 1619

排序:
[實作方法] MIPI D-PHY 發射器/接收器介面S參數和阻抗測試

程式編寫範例 2014-12-12

[VBA Sample Program] ENA Mixer Measurement Wizard VBA

程式編寫範例 2014-11-05

[VBA 範常式式] ENA 放大器量測精靈 VBA

程式編寫範例 2014-11-05

E5072AAmplifierWizard_0101.zip

程式編寫範例 2014-11-05

ZIP ZIP 1.08 MB
EnaMixerWizard_0121.vba

程式編寫範例 2014-11-05

FILE FILE 795 KB
EnaAmplifierWizard_0141.vba

程式編寫範例 2014-11-05

FILE FILE 1.06 MB
[VBA Sample Program] Recommended VBA package for E5071C
This is the package of popular VBA programs for the E5071C.

程式編寫範例 2014-11-05

E5072AIMDWizard_0101.zip

程式編寫範例 2014-11-05

ZIP ZIP 187 KB
[VBA 範例程式] ENA 互調失真量測精靈 VBA
此範例程式可協助您使用 ENA 和 SG 進行互調失真 (IMD) 量測。

程式編寫範例 2014-11-05

[VBA Sample Program] Charge Measurement for B2985A/87A
VBA sample program for B2985A/87A electrometers to measure charge periodically. Operation guide and requirements are included in the Microsoft® Excel file.

程式編寫範例 2014-10-15

Sample program for charge measurement 1
VBA sample program for B2985A/87A electrometers to measure charge periodically. Operation guide is included in the Microsoft® Excel file.

程式編寫範例 2014-10-15

ZIP ZIP 83 KB
Sample program for high resistance measurement 1
VBA sample program for B2985A/87A to measure high resistance by sweeping the bias from -21 V to +21 V. Operation guide and requirements are included in the Microsoft® Excel file.

程式編寫範例 2014-10-15

ZIP ZIP 69 KB
[VBA SampleProgram] High Resistance Measurement for B2985A/87A #2
VBA sample program for B2985A/87A to measure high resistance by sweeping the bias from -1050 V to +1050 V. Operation guide and requirements are included in the Microsoft® Excel file.

程式編寫範例 2014-10-15

Sample program for high resistance measurement 2
VBA sample program for B2985A/87A electrometers to measure high resistance by sweeping from -1050 V to +1050 V. Operation guide and requirements are insluded in the Microsoft® Excel file.

程式編寫範例 2014-10-15

ZIP ZIP 85 KB
[VBA Sample Program] High Resistance Measurement for B2985A/87A #1
VBA sample program for B2985A/87A electrometers to measure high resistance by sweeping the bias from -21 V to +21 V. Operation guide and requirements are included in the Microsoft® Excel file.

程式編寫範例 2014-10-15

E5071C-TDR MIPI D-PHY Tx/Rx Interface S-Parameter and Impedance Test Package
This package includes the E5071C-TDR state files and vba macro software that support the measurements described in the MOI.

程式編寫範例 2014-10-10

ZIP ZIP 127 KB
E5071C-TDR HEAC Cable Assembly Test Package

程式編寫範例 2014-10-10

ZIP ZIP 11.47 MB
E5071C CalKit Definition File for USB2.0 using USB3.0 Calibration Standards

程式編寫範例 2014-09-24

ZIP ZIP 2 KB
Resistance measurement sample program using an electrometer 2
Resistance measurement calculated from an I-V sweep measurement result (voltage sweep from -1050 V to +1050 V).

程式編寫範例 2014-09-07

ZIP ZIP 85 KB
Resistance measurement sample program using an electrometer 1
Resistance measurement calculated from an I-V sweep measurement result (voltage sweep from -21 V to +21 V).

程式編寫範例 2014-09-07

ZIP ZIP 69 KB
Charge measurement sample program using an eletrometer 1
Charge measurement sampled with number of points and a specified period.

程式編寫範例 2014-09-07

ZIP ZIP 83 KB
E5071C-TDR State file for BroadR-Reach Link Segment Test (Option 4D5, 4K5)

程式編寫範例 2014-08-28

ZIP ZIP 81 KB
E5071C-TDR State file for BroadR-Reach Link Segment Test (Option 440, 445, 460, 465, 480, 485)

程式編寫範例 2014-08-28

ZIP ZIP 57 KB
MIMO Demo Tool Install 1.2.1.msi
This demo tool provides the capability to generate multi-channel waveforms from the M9381A PXIe VSG, including waveforms and sequences of waveforms for WLAN, LTE MIMO, and Carrier Aggregation signals. This demo tool includes source code and a programming guide that can be leveraged when writing your own test code.

程式編寫範例 2014-05-15

FILE FILE 128.52 MB
MIMO Config Utility 1.1.6.msi
This utility assists new users in making their first measurements when using the M9381A PXIe VSG and M9391A PXIe VSA in a MIMO environment.

程式編寫範例 2014-05-15

FILE FILE 737 KB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁