这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

26-50 / 1602

排序:
Get Waveform Data, LabVIEW
This sample program gets waveform data from the oscilloscope.

编程实例 2017-04-28

ZIP ZIP 69.15 KB
Acquisition Synchronization, Two Simple Methods, VISA library, Python
This script shows the two best synchronization methods for all InfiniiVision and InfiniiVision X-Series oscilloscopes. Benefits and drawbacks of each method are described.

编程实例 2017-04-28

ZIP ZIP 338.73 KB
Get Waveform Data (Elegant), VISA library, Python
This script shows how to pull the waveform data from the analog channels for already acquired data and save it to a computer. It shows how to determine which channels are on and have data, how much data, get the data into an array, scale data for each channel, and save/recall it to/from disk in both csv and Python Numpy formats.

编程实例 2017-04-28

ZIP ZIP 13.93 KB
Acquisition Synchronization, Two Simple Methods, MATLAB
This script shows how to properly initialize a Keysight InfiniiVision or InfiniiVision X-Series oscilloscope and synchronize an acquisition using the blocking :DIGitize command.

编程实例 2017-04-28

ZIP ZIP 328.53 KB
VB.Net USB Sensor Sample Program
VB.Net USB Sensor Sample Program

编程实例 2017-03-03

ZIP ZIP 39 KB
Dielectric Constant Measurement Program
The free software, E4980A Dielectric Constant Measurement Program is no longer available. Please use the N1500A material measurement suite. The trial license of N1500A is available.

编程实例 2017-02-21

Python Reference Application for the N8844A Data Analytics Web Service's Programmatic Interface
This example program is for the N8844A Data Analytics Web Service's programmatic interface using the Python language.

编程实例 2017-02-17

ZIP ZIP 5.01 KB
C# Reference Application for the N8844A Data Analytics Web Service's Programmatic Interface
This example program is for the N8844A Data Analytics Web Service's programmatic interface using the C# language.

编程实例 2017-02-09

ZIP ZIP 3.01 MB
Java Reference Application for the N8844A Data Analytics Web Service's Programmatic Interface
This example program is for the N8844A Data Analytics Web Service's programmatic interface using the Java language.

编程实例 2017-01-31

ZIP ZIP 13.64 KB
获取 USB U200xA 功率传感器校准因数的程序
获取 USB U200xA 功率传感器校准因数的程序。

编程实例 2016-11-30

I/O 程序库示例程序
帮助您开始仪器编程的示例。

编程实例 2016-10-19

用于 USB2.0 一致性测试的 E5071C-TDR 状态文件(选件 4D5、4K5)

编程实例 2016-10-18

用于 USB2.0 一致性测试的 E5071C-TDR 状态文件(选件 445、465、485)

编程实例 2016-10-18

用于 USB2.0 一致性测试的 E5071C-TDR 状态文件(选件 440、460、480)

编程实例 2016-10-18

E5080A ENA: E5071C State File Converter

编程实例 2016-09-27

ZIP ZIP 229 KB
Sample Project Files for Automated NFC Test Software
Sample project files for the Automated NFC Test Software. To view: (1) extract files on the controller PC, (2) run the NFC Test App, (3) open the extracted .proj file.

编程实例 2016-07-25

ZIP ZIP
Save To Touchstone.vba
Save To Touchstone.vba

编程实例 2016-07-14

ENA_DataTransfer_macro_0105.xlsm
For excel 2007

编程实例 2016-05-12

XLS XLS 85 KB
ENA_DataTransfer_macro_0106.xlsm
For excel 2010

编程实例 2016-05-12

XLS XLS 83 KB
适用于 MATLAB 的 Keysight IntegraVision PA2200 系列二进制文件导入和绘图功能
这是适用于 MATLAB 的 IntegraVision PA2200 系列二进制文件导入和绘图功能的编程实例。

编程实例 2016-05-10

[实施方法] USB Type-C 电缆组件一致性测试

编程实例 2016-04-14

M937xA PXIe Multiport VNA USB Type-C Cable/Adapter Assembly Compliance Test Package

编程实例 2016-04-14

ZIP ZIP 205 KB
适用于 N7900、N6705B 直流电源的汽车 ISO 16750-2 标准干扰波形示例
这些作为示例的汽车 ISO 16750-2(和一个 LV 148)标准干扰波形使您可以快速创建启动包络(profile)瞬态、重置特性、引擎启动顶部、负载突降包络等。

编程实例 2016-03-20

Rcv_check.vba

编程实例 2016-01-28

ZIP ZIP 9 KB
E5071C-TDR State File for USB Type-C to Legacy Cable Compliance Tests (Option 4K5)

编程实例 2015-11-24

ZIP ZIP 127 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页