이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

산업/기술

분야별 검색결과

제품 카테고리별

176-200 / 1169

정렬방식:
Join Keysight at ECOC 2017
Join Keysight at ECOC 2017

세미나

Chronicles of a High-Speed PCB including PCB Thermal Effects
This presentation takes you on a journey through a high speed PC board including PCB Thermal Effects. Presented in Canada.

세미나 프리젠테이션 2017-09-15

PDF PDF 6.80 MB
Ixia – “5G for Dummies”
Ixia – “5G for Dummies”

세미나 프리젠테이션 2017-08-30

PDF PDF 4.31 MB
Characterization and Modeling Challenges for Advanced Semiconductor Technologies - Seminar Materials
Seminar materials from the "Characterization and Modeling Challenges for Advanced Semiconductor Technologies" seminar.

세미나 프리젠테이션 2017-08-14

The New Re-centering Solution in MBP 2017 Update 1
A preview of the up-coming new re-centering function for re-centering an existing model to a new specification, with fully customizable device targets definition and scaling graph visualization.

세미나 프리젠테이션 2017-08-10

PDF PDF 1.39 MB
How to Extract BSIM4 DC Model
Model Builder Program(MBP) 2017 improves the model extraction process through the use of special utilities and scripting. This new, improved modeling process will be demonstrated on a BSIM4 transistor.

세미나 프리젠테이션 2017-08-10

PDF PDF 955 KB
Python-driven Table Generation in Automated Device Model Validation
MQA is a well-known, automated SPICE model validation software that enables engineers to check and analyze SPICE model libraries, compare different models, and generate quality assurance (QA) reports in a complete and efficient way. MQA 2017 extends these capabilities by introducing the Python Report Formatting System (PyRFS) module, which allows engineers to customize tables—either generate new tables or update existing tables—in .csv and .xlsx file formats.

세미나 프리젠테이션 2017-08-10

PDF PDF 2.41 MB
Static Random Access Memory (SRAM) Cell Modeling in MBP 2017
The latest release Model Builder Program (MBP) 2017 now features a SRAM cell model generation package that’s designed to address the challenges of modern complex SRAM cell modeling, by enabling engineers to extract transistor-level and memory-cell models in one MBP session.

세미나 프리젠테이션 2017-08-10

PDF PDF 1.44 MB
What's New in Keysight Technologies' Device Modeling Portfolio 2017
Highlights of new capabilities in Keysight's end-to-end device modeling portfolio, Power Electronics modeling solution preview, Wafer-level 1/f noise & Random Telegraph Noise (RTN) measurement solutions, Model Builder Program (MBP), and Model Quality Assurance (MQA).

세미나 프리젠테이션 2017-08-10

PDF PDF 3.19 MB
Automatable RTN Measurement Using the B1500A Semiconductor Parameter Analyzer
As device lithographies have continued to shrink, understanding the impact of random telegraph noise (RTN) on integrated circuits has become increasingly important. Due to its innate random nature and dependence on applied voltage, characterizing RTN on a process requires many measurements to be made across a wafer at multiple gate-to-source biases. This section will cover the basics of RTN measurement and outline a cost-effective Keysight solution using WaferPro Express and the B1500A Semiconductor Device Analyzer.

세미나 프리젠테이션 2017-08-10

PDF PDF 2.41 MB
키사이트 EEsof EDA 고객 교육 및 서비스
키사이트 EDA 고객 교육 및 서비스에 대한 간략한 개요

교육 자료 2017-08-08

Design and Simulation of 5G 28-GHz Phased Array Transceiver Webcast
August 3, 2017

웹캐스트 - recorded

Design and Simulation of 5G 28-GHz Phased Array Transceiver Slides
Slides from the August 3, 2017 webcast

세미나 프리젠테이션 2017-08-03

PDF PDF 8.17 MB
Troubleshooting Coherent Optical Communication Systems Webcast
Original broadcast April 22, 2015

웹캐스트 - recorded

Video: 10-Tip Series to help you get more out of the 34980A Switch/Measure unit
View video clips to improve your productivity and get to results quickly with a switch/measure unit.

교육 자료 2017-07-30

신호 무결성 및 전력 무결성 설계 마스터하기 세미나
Mastering Signal Integrity & Power Integrity Design Seminar

세미나 프리젠테이션 2017-06-07

PCI Gen-4: How Far Can a Bit Travel Before it Needs to Refuel?
This presentation details a “how-to” guide for defining, executing, and analyzing system-level simulations involving all three components.

세미나 프리젠테이션 2017-06-02

PDF PDF 2.64 MB
DDR5 is Coming, Are You Ready?
This presentation introducea a breakthrough simulation technology designed to help you with your DDR5 and DDR4 design challenges. You will learn how to predict the noise and jitter distribution at ultra-low BER and account for Rx equalization in the parallel bus simulation.

세미나 프리젠테이션 2017-06-02

PDF PDF 3.31 MB
5G에 대한 이해를 위한 가이드
Download webcast which starts with and runs through the evolution to 5G by contrasting fixed vs mobile use cases; explore channel, bandwidth, and mmWave concepts; compare Verizon 5G and 3GPP New Radio; and define sidehaul, fronthaul and cloud RAN. Then we’ll slow down and dive deeper into beamforming technology to show how multiuser massive MIMO with its spatial multiplexing capabilities will enable high quality of service to each user. We close with an overview of multi antenna array design architectures including Digital Beamforming (DBF), RF/Analog Beamforming (AF), and Hybrid Beamforming (HBF).

교육 자료 2017-06-01

WMF WMF 107.99 KB
How Much Bandwidth Do I Need for My Channel Model?
This presentation introducea some simple approaches you can use to help you find that sweet spot between time, accuracy and cost using both frequency and time domain simulation techniques, so you can be confident about your model!

세미나 프리젠테이션 2017-05-30

PDF PDF 14.07 MB
Power Integrity is More Than Decoupling Capacitors
This presentation details a Power Integrity ecosystem that covers all of these topics in an effort to help you design a better board.

세미나 프리젠테이션 2017-05-30

PDF PDF 5.63 MB
Demystifying VIAs in High-Speed PCB Design
This presentation covers the basics of VIA construction and its impact to high-speed signals. We will also highlight tips for better VIA design and introduce different simulation techniques for generating more transparent interconnects and allow you to make various tradeoffs.

세미나 프리젠테이션 2017-05-30

PDF PDF 3.58 MB
Chronicles of a High-Speed PCB
This presentation takes you on a journey through a high speed PC board.

세미나 프리젠테이션 2017-05-30

PDF PDF 5.72 MB
BoardTest-Capabilities-and-Investment-Plans
Download the presentation from the Cleveland Board Test UGM, Spring, 2017.

세미나 프리젠테이션 2017-05-10

PDF PDF 1.17 MB
Dynalab_Panel_Remap
Download the presentation from the Cleveland Board Test UGM, Spring, 2017.

세미나 프리젠테이션 2017-05-10

PDF PDF 2.73 MB

이전 1 2 3 4 5 6 7 8 9 10 ... 다음