您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

依主題

依產業/技術

依內容類型

依產品分類

1-25 / 8108

排序:
What cable do you recommend for the M9203A I/O and Sync connectors?
Keysight cable U5300A-102, one of which is included with every M9203A order. This is 1 meter long, with MMCX (male) to BNC (male) connectors.

FAQ 2019-08-16

What adapters come with a high frequency (44 to 50 GHZ) UXA (N9040B) or PXA (N9030B) mm-wave analyzers?
UXA and PXA millimeter wave analyzers are shipped with adapters to make it easier to connect to devices with 2.4 mm, 3.5 mm, SMA, and 2.92 mm (type K) connectors.

FAQ 2019-08-16

Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center
To access the most recent version of firmware or software for signal and spectrum analyzer - benchtop and handheld models.

FAQ 2019-08-12

What is CalReady? Does FieldFox have internal cal standards?
FAQ

FAQ 2019-08-05

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-04

How do I upgrade my N9923A FieldFox Handheld Microwave Analyzer?
Find Information on Hardware Upgrades, Option Trials, Instrument Software, etc.

FAQ 2019-07-29

了解最新版 ADS 軟體及其他資訊
詳列先進設計系統(ADS)軟體不同的版本資訊。

FAQ 2019-07-26

授權與下載常見問答集
Keysight EEsof EDA 軟體授權與下載常見問答集。

FAQ 2019-07-26

How do I upgrade my N9030B PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-25

How can I determine what CPU shipped with my X-Series Signal Analyzer?
CPU install details can be found here...

FAQ 2019-07-24

Signal Generator Firmware Update Center
Download signal generator firmware, release notes, upgrade guide and FAQs.

FAQ 2019-07-19

是德科技軟體授權
針對是德科技軟體提供節點鎖定/固定、可轉移、浮動/網路/企業授權等靈活的授權方式。不論您對軟體的需求只是短期或數年之久、是單一使用者或多個使用者,是德科技都讓您主宰一切。

FAQ 2019-07-12

Does the X8711A support SCPI for remote programming?
The X8711A does not support SCPI. However, an instrument API/driver in .NET DLL is provided. Click on the link for additional information.

FAQ 2019-07-08

How do I upgrade my N9041B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

How do I upgrade my N9030A PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

How do I upgrade my N9040B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

Does the X8711A support SCPI for remote programming?
Does the X8711A support SCPI for remote programming?

FAQ 2019-07-05

ZIP ZIP 613 KB
How do I upgrade my N9320B Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, etc...

FAQ 2019-06-12

How do I upgrade my ESA-L Series Spectrum Analyzer?
Find information on Hardware Options, Measurement Personalities, Connectivity Methods, Firmware Upgrades, etc...

FAQ 2019-06-11

How do I upgrade my E7400A Series EMC Analyzer?
Find Information on Hardware Upgrades, Instrument Software, etc…

FAQ 2019-06-11

M8000 系列軟體 30 天免費試用授權
M8000 產品系列適用的軟體之試用授權頁面與連結。

FAQ 2019-05-21

How do I activate my BenchVue license that was included with my instrument?
For licenses that are included with your instruments follow these steps...

FAQ 2019-05-16

BenchVue Licenses Included with Instruments FAQ
FAQ about the BenchVue licenses

FAQ 2019-05-16

How do I upgrade my N5166B CXG Vector Signal Generator?
Find Information on hardware upgrades, instrument firmware and more.

FAQ 2019-04-26

How do I choose a 3D Electromagnetic (EM) Simulation Software?
When choosing an EM simulator, decide whether you want it integrated in Advanced Design System (ADS) to co-simulate with circuit components, or as a standalone 3D EM design and simulation tool.

FAQ 2019-04-12

1 2 3 4 5 6 7 8 9 10 ... 下一頁