Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

201-225 из 1642

Упорядочить:
Using an External Trigger to Generate Pulses with the B2960A – Demo Guide
This B2960A demo guide shows how easily you can configure the B2960A Series to make it source pulses whenever it receives an external trigger signal step by step.

Демонстрация 2017-05-30

PDF PDF 3.75 MB
Power Integrity Ecosystem by Heidi Barnes from Keysight
This Power Integrity overview provides an understanding of power integrity, why it is important, how to design for it, and it teaches techniques for high-fidelity simulation, analysis and measurement.

Демонстрация 2017-05-29

How to Extract a BSIM4 DC Model
This video introduces a general DC modeling and characterization flow for the BSIM4 model, which is one of the most popular models used by the industry today for bulk CMOS.

Видеоролики, демонстрирующие решение прикладных задач 2017-05-24

5G Network Emulation Solutions

Демонстрация 2017-05-23

5G Beams and Dreams: From FD-MIMO to Massive MIMO
This webcast discusses the 5G MIMO marketplace and solutions for difficult MIMO questions like What is the difference between beamsteering and beamforming? What is Full Dimension MIMO, and how is it different from regular MIMO? Will Massive MIMO be needed at millimeter-wave frequencies? and more.

Демонстрация 2017-05-23

MP4 MP4 37.48 MB
Keysight 5G Network Emulation Solutions. 5G Protocol R&D Toolset
5G-related features such as beamforming at mm-Wave and spectrum sharing increase test complexity considerably. To succeed in the fast-moving 5G industry, you must be able to emulate all the 5G system elements flexibly, make accurate measurements and make informed decisions during the prototyping phase. From the industry leader in protocol and mm-Wave test, the 5G Protocol R&D Toolset is the first in a series of Keysight 5G Network Emulation Solutions to help you streamline your current and future 5G device workflow.

Видеоролики, демонстрирующие решение прикладных задач 2017-05-22

YOUTUBE YOUTUBE
5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Демонстрация 2017-05-22

4G LTE-A Network Emulation for Device Validation
New enhancements to the UXM wireless test set make it easy to add multiple cells and test 3CC end-to-end data throughput at up to 450 Mbps DL and 100 Mbps UL. For RF measurement, the UXM’s touch-screen makes it easy to use industry-proven X-Series measurements for modulation analysis, ACP, channel power and spectral emission mask for two UL carriers.

Демонстрация 2017-05-01

YOUTUBE YOUTUBE
Electronic Calibration (ECal) Modules for Network Analyzers
The electronic calibration (ECal) modules provide calibration coverage across the complete frequency ranges of the FieldFox, 8753, ENA and PNA series network analyzers.

Демонстрация 2017-04-25

Keysight Design & Test Software Free Trial Demo
This short video explains how to download an 89600 VSA software free trial and explore what the software can do.

Демонстрация 2017-04-24

View the latest videos to learn how to test USB Type-C
View the latest videos to learn how to test USB Type-C

Демонстрация 2017-04-24

TestExec SL on YouTube
TestExec SL on YouTube

Демонстрация 2017-04-24

PXI Products and Modular Reference Solutions
PXI Products and Modular Reference Solutions

Демонстрация 2017-04-20

5G mmWave for Wideband Applications Demo
5G mmWave for Wideband Applications Demo

Демонстрация 2017-04-20

Watch Roger Nichols interview Professor Mischa Dohler on 5G test challenges

Демонстрация 2017-04-09

How to Design for Power Integrity: DC-DC Converter Modeling and Simulation
This video describes how to create an accurate DC-DC Converter measurement based model (MBM) from just a few simple measurements.

Видеоролики, демонстрирующие решение прикладных задач 2017-04-07

Electronic Calibration (ECal) Modules for Network Analyzers

Демонстрация 2017-04-06

Watch FieldFox Videos on YouTube
Watch FieldFox Videos on YouTube

Демонстрация 2017-04-02

Explore 5G YouTube videos
Explore 5G YouTube videos

Демонстрация 2017-04-02

PCIe Introduction Video
PCIe Introduction Video

Демонстрация 2017-04-02

How to do Probe Compensation
Learn how to compensate your passive probes to make more accurate oscilloscope measurements.

Видеоролики, демонстрирующие решение прикладных задач 2017-04-01

MP4 MP4 26.35 MB
Choosing a Probe Attenuation Ratio
Learn more about probe attenuation and how it affects your oscilloscope measurements.

Видеоролики, демонстрирующие решение прикладных задач 2017-04-01

MP4 MP4 36.80 MB
N9038A MXE EMI Receiver Self-Guided Demonstration - Demo Guide
This demonstration guide will familiarize you with the N9038A MXE EMI receiver when making EMC compliance measurements. The MXE allows you to fully test devices up to 44 GHz in compliance with CISPR 16-1-1:2010 and MIL-STD-461.

Демонстрация 2017-03-30

PDF PDF 5.95 MB
YouTube Channel: Repair and Calibration
YouTube Channel: Repair and Calibration

Демонстрация 2017-03-28

RF Simulation Basics

Демонстрация 2017-03-28

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие