이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

26-50 / 1655

정렬방식:
Memory, DDR, and JEDEC - EEs Talk Tech #24
Memory, DDR, and JEDEC - EEs Talk Tech #24

기본 데모 2019-02-18

DDR5 Rx Testing is a Whole New Ballgame - #28
DDR5 Rx Testing is a Whole New Ballgame - #28

기본 데모 2019-02-18

Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26

기본 데모 2019-02-18

InfiniiVision 3000T X-Series Oscilloscope Spotlight Video
The 3000T X-Series oscilloscopes offer our high-end technology in a smaller form factor, with an extremely intuitive touch user interface. With an industry-leading waveform update rate, you can capture elusive glitches and anomalies not possible on other oscilloscopes. Combined with our extensive set of software options and probes, the 3000T X-Series enables you to make measurements you can count on.

제품 둘러보기 2019-02-08

YOUTUBE YOUTUBE
Infiniium S-Series Oscilloscope Spotlight Video
Whether you have to debug your latest design, verify compliance against an industry standard, or decode a serial bus, it is critical that your oscilloscope displays a true representation of your signal. This requires world-class signal integrity and Infiniium S-Series oscilloscopes were designed with this in mind. The superior time base, front-end, and ADC technology blocks gives you a platform with extremely low noise, low jitter, and high effective number of bits – giving you visibility into the true performance of your device.

제품 둘러보기 2019-02-08

YOUTUBE YOUTUBE
InfiniiVision 4000 X-Series Oscilloscope Spotlight Video
Keysight InfiniiVision 4000 X-Series oscilloscopes are engineered for next-generation performance to deliver waveform update rates 20 times faster than the competition. A large 12.1-inch capacitive touch screen combined with innovative hardware-based zone touch triggering means you can easily capture and view your signals. Have confidence you will catch even the rarest of glitches and see more with the 4000 X-Series.

제품 둘러보기 2019-02-08

YOUTUBE YOUTUBE
InfiniiVision 1000 X-Series Oscilloscope Spotlight Video
InfiniiVision 1000 X-Series oscilloscopes are low cost, entry-level oscilloscopes with professional-level capabilities. Get access to features such as mask testing, math functions, FFT analysis, analog bus, protocol triggering / decoding, and 6-in-1 instrument integration. See signal details you have never seen before with a 50,000 waveforms/second update rate. Have confidence in your results knowing the 1000 X-Series uses the same Keysight-custom technology used in other InfiniiVision Series oscilloscopes. Finally, an entry-level oscilloscope you can trust to give you professional measurements.

제품 둘러보기 2019-02-08

YOUTUBE YOUTUBE
InfiniiVision 6000 X-Series Oscilloscopes
InfiniiVision 6000 X-Series digital oscilloscopes are the most advanced members of the InfiniiVision family, enabling you to more deeply analyze your signals with capabilities such as histograms, jitter analysis, and eye diagrams. However, unlike other oscilloscopes, using these advanced capabilities is simple with an intuitive touch user interface, voice control, and zone triggering – all of which make the most complex tasks simple.

제품 둘러보기 2019-02-08

YOUTUBE YOUTUBE
YouTube에서 디바이스 모델링 비디오 보기
YouTube의 키사이트 EEsof EDA's 채널에서 디바이스 모델링 비디오 라이브러리 재생목록 보기

기본 데모 2019-02-07

Workspace Management in ADS 2019
Learn about some of the new workspace management features that are part of Advanced Design System (ADS) 2019.

기본 데모 2019-01-29

Lab administrator feature - Demo Video
Introduction of Lab administrator feature to allow lab admin to monitor the lab instrument connection status

기본 데모 2019-01-23

Keysight Benchvue Setup guide for Lab Management and Control Solution - Demo Video
Cover all the prerequisite software installation and instrument setup procedures

기본 데모 2019-01-23

Asset tracking feature - Demo Video
Introduction of asset tracking feature to allow lab admin to track their lab instruments in the lab

기본 데모 2019-01-23

YouTube의 오토모티브 이더넷 전송 인증

기본 데모 2019-01-22

YouTube의 오토모티브 이더넷 링크 세그먼트 인증

기본 데모 2019-01-22

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

기본 데모 2019-01-19

오토모티브 이더넷 수신 테스트 솔루션
이 동영상은 IEEE 및 OABR 표준 준수를 포함하여 키사이트의 오토모티브 이더넷 수신기 솔루션에 대한 개요를 제공합니다.

기본 데모 2019-01-09

키사이트 오토모티브 이더넷 전송 테스트 솔루션에 대한 제품 데모
100BASE-T1 오토모티브 이더넷을 위한 키사이트의 전송 테스트 솔루션에 대한 데모 동영상입니다.

기본 데모 2019-01-09

SystemVue 동영상 라이브러리
키사이트 EEsof EDA 유튜브 채널의 SystemVue 동영상 라이브러리 재생 목록

기본 데모 2019-01-09

키사이트 오토모티브 이더넷 링크 세그먼트 솔루션에 대한 제품 데모
키사이트의 오토모티브 이더넷용 하네스 및 연결 테스트에 대한 데모 및 쇼케이스 동영상입니다.

기본 데모 2019-01-09

Datalink Add-on in ADS 2019
Learn how to use the Datalink Add-on feature in Advanced Design System (ADS) 2019 which enables advanced data analysis directly from Data Display using Python.

기본 데모 2019-01-03

Avoidance Routing in ADS 2019
Learn how to use the Avoidance Routing feature in Advanced Design System (ADS) 2019 to automatically build DRC-compliant RF Module and Package Designs

기본 데모 2019-01-03

Tips and Techniques for Making the Best Oscilloscope Measurements
Learn industry best practices to improve your oscilloscope testing and help you make more accurate measurements.

기본 데모 2019-01-02

Top Features to Consider When Selecting an Oscilloscope
Selecting the right oscilloscope to meet your testing needs is not always easy or obvious. Learn critical features you should consider when choosing an oscilloscope and what capabilities you should invest in.

기본 데모 2019-01-02

What Does Keysight Do?
See how Keysight helps leading technology companies bring breakthrough products to market.

기본 데모 2018-12-21

YOUTUBE YOUTUBE

이전 1 2 3 4 5 6 7 8 9 10 ... 다음