이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

26-50 / 3918

정렬방식:
N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

데이터시트 2019-09-25

PDF PDF 602 KB
E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

데이터시트 2019-09-25

PDF PDF 1.21 MB
N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

데이터시트 2019-09-24

PDF PDF 701 KB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

데이터시트 2019-09-24

PDF PDF 456 KB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

데이터시트 2019-09-22

PDF PDF 1.29 MB
U2000 Series USB Power Sensor - Data sheet
A data sheet for the U2000 Series USB Power Sensors.

데이터시트 2019-09-19

N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

데이터시트 2019-09-19

PDF PDF 2.08 MB
x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

기술 개요 2019-09-19

VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

데이터시트 2019-09-18

PDF PDF 1.19 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

데이터시트 2019-09-18

PDF PDF 1.57 MB
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

데이터시트 2019-09-15

PDF PDF 979 KB
Why Migrate from the First-Generation MXG to the New EXG X-Series Signal Generator?
This technical overview describes the benefits of transitioning from the first generation MXG to the new X-Series EXG signal generator.

기술 개요 2019-09-12

PDF PDF 2.98 MB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

데이터시트 2019-09-12

PDF PDF 3.87 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

데이터시트 2019-09-11

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

데이터시트 2019-09-11

N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

데이터시트 2019-09-11

PDF PDF 1.72 MB
Scienlab Battery Test System — Pack Level 360 kW
The Battery Test System (Pack-Level) is an electric system designed to provide sink and source for high voltage battery packs for automotive and industrial applications.

데이터시트 2019-09-11

PDF PDF
Emulate the Battery for More Realistic Mobile Device Test Results - Technical Overview
A key consideration when powering a mobile device with a DC source is getting current drain test results comparable to that of usin a battery, when optimizing battery run time.

기술 개요 2019-09-11

89600 WLA Software - Technical Overview
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

기술 개요 2019-09-10

Scienlab Charging Discovery System - EMC Series for EV Test - Data sheet
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

데이터시트 2019-09-10

PDF PDF 1.09 MB
Scienlab Charging Discovery System - EMC Series for EVSE Test - Data Sheet
The CDS for EVSE testing is used inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicle charging infrastructure, during AC or DC charging.

데이터시트 2019-09-10

PDF PDF 797 KB
U1270 Series Handheld Digital Multimeters - Data Sheet
This is the datasheet for the Keysight U1270 Series Handheld Digital Multimeters which offers features such as water and dust resistant, 30,000 counts, DC & AC voltage, current, resistance and more.

데이터시트 2019-09-09

N109256CB OIF CEI 4.0 Measurement and Debug Application - Data Sheet
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.

데이터시트 2019-09-06

PDF PDF 1.69 MB
U1450A/U1460A Insulation Resistance Testers - Data Sheet
This document is the datasheet for the U1450A/U1460A series Insulation Resistance Testers which outlines the key features, specifications and options.

데이터시트 2019-09-06

N2163A mmWave 광대역 분석 가속화와 주파수 확장 - 데이터 시트(영어)
mmWave 광대역 분석 가속화 및 주파수 확장 옵션은 사용자가 오실로스코프 최대 라이선스 기본 대역폭에 관계 없이 최대 110GHz 주파수 범위 분석을 위해 5GHz 또는 10GHz의 넓은 대역폭 창을 동적으로 할당할 수 있습니다. 또한 모든 Infiniium UXR 모델은 160MHz 및 2.16GHz의 분석 대역폭까지 확장할 수 있는 옵션과 함께 40MHz의 하드웨어 가속 리얼타임 DDC(Digital Down Conversion)가 기본으로 제공됩니다.

데이터시트 2019-09-06

이전 1 2 3 4 5 6 7 8 9 10 ... 다음