検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

26-50 / 4131

並べ替え
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

データシート 2019-09-18

PDF PDF 1.57 MB
VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

データシート 2019-09-18

PDF PDF 1.19 MB
N6468A SFP+ Electrical Performance Validation and Conformance Software - Data Sheet
The N6468A SFP+ Ethernet electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your SFP+ and QSFP+ Ethernet designs.

データシート 2019-09-17

N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

データシート 2019-09-15

PDF PDF 979 KB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

データシート 2019-09-12

PDF PDF 3.87 MB
Why Migrate from the First-Generation MXG to the New EXG X-Series Signal Generator?
This technical overview describes the benefits of transitioning from the first generation MXG to the new X-Series EXG signal generator.

技術概要 2019-09-12

PDF PDF 2.98 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

データシート 2019-09-11

N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

データシート 2019-09-11

PDF PDF 1.72 MB
MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

データシート 2019-09-11

Scienlab Battery Test System — Pack Level 360 kW
The Battery Test System (Pack-Level) is an electric system designed to provide sink and source for high voltage battery packs for automotive and industrial applications.

データシート 2019-09-11

PDF PDF
Scienlab Charging Discovery System - EMC Series for EVSE Test - Data Sheet
The CDS for EVSE testing is used inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicle charging infrastructure, during AC or DC charging.

データシート 2019-09-10

PDF PDF 797 KB
Scienlab Charging Discovery System - EMC Series for EV Test - Data sheet
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

データシート 2019-09-10

PDF PDF 1.09 MB
89600 WLA Software - Technical Overview
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

技術概要 2019-09-10

N109256CB OIF CEI 4.0 Measurement and Debug Application - Data Sheet
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.

データシート 2019-09-06

PDF PDF 1.69 MB
N2163A mmWave Wideband Analysis Acceleration and Frequency Extensions - Data Sheet
mmWave Wideband Analysis Acceleration and Frequency Extension options enable users to dynamically allocate 5 GHz or 10 GHz wide bandwidth windows for analysis of frequency ranges up to 110 GHz, regardless of the oscilloscopes maximum licensed native bandwidth. Additionally, all Infiniium UXR models come standard with 40 MHz of hardware accelerated real-time Digital Down Conversion (DDC) – with the option to expand to 160 MHz and 2.16 GHz of analysis bandwidth.

データシート 2019-09-06

N109228CA OIF CEI 3.1
Keysight Technologies, Inc. has created the N109228CA OIF CEI 3.1 Compliance and Debug Application for you to simplify measurement of these transmitter parameters and to obtain full results to test limits in a few minutes

データシート 2019-09-04

PDF PDF 2.80 MB
N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

データシート 2019-09-04

PDF PDF 1.12 MB
Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

技術概要 2019-09-02

PDF PDF 3.93 MB
Channel Quality Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis.

技術概要 2019-09-02

PDF PDF
BT2152B Self-Discharge Analyzer, BT2155A Self-Discharge Analysis Software
The BT2152B Self-Discharge Analyzer measures self-discharge current of Li-Ion cells providing a revolutionary reduction in the time required to discern good vs bad cell self-discharge performance, and dramatic reductions in cell manufacturing WIP.

データシート 2019-09-02

N109310CA SFF-8431 (SFP+) - Data Sheet
The N109310CA is an easy-to-use electrical TX test application that enables you to, save time in understanding details of standards. Reduce your SFP+ test times from hours to minutes and debug your device using custom configurations

データシート 2019-09-02

PDF PDF 1.93 MB
N9041B UXA Signal Analyzer Specifications Guide
Specification information for the N9041B UXA signal analyzer.

技術概要 2019-09-01

PDF PDF 2.86 MB
N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

技術概要 2019-09-01

PDF PDF 2.69 MB
N9048B PXE EMI Receiver Specifications Guide
Specification information for the N9048B PXE EMI Receiver.

技術概要 2019-09-01

PDF PDF 980 KB
89600 VSA Software 5G NR Modulation Analysis Option 89601BHNC
This is the technical overview for 89601BHNC 5G NR Modulation Analysis.

技術概要 2019-08-30

PDF PDF

前へ 1 2 3 4 5 6 7 8 9 10 ... 次へ