Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

26-50 sur 3912

Tri:
6½ Digit PXI Digital Multimeters (M9181A, M9182A, M9183A) - Data Sheet
Keysight 6.5-digit PXI DMMs deliver trustworthy results with fast measurement speeds up to 15,000 readings per second.

Fiche signalétique 2019-09-27

PDF PDF 1.99 MB
34970A Data Acquisition/Switch Unit Family - Technical Overview
The 34970A technical overview includes application details, technical specifications, product and module photos and ordering information.

Présentation technique 2019-09-27

M9181A, M9182A, M9183A 6½ Digit PXI Digital Multimeters
Compare the specifications of the three M918xA PXI digital multimeter models.

Fiche signalétique 2019-09-27

PDF PDF
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

Fiche signalétique 2019-09-25

E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

Fiche signalétique 2019-09-25

PDF PDF 1.21 MB
N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

Fiche signalétique 2019-09-25

PDF PDF 602 KB
N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

Fiche signalétique 2019-09-24

PDF PDF 701 KB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

Fiche signalétique 2019-09-24

PDF PDF 456 KB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Fiche signalétique 2019-09-22

PDF PDF 1.29 MB
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

Fiche signalétique 2019-09-19

PDF PDF 2.08 MB
x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

Présentation technique 2019-09-19

U2000 Series USB Power Sensor - Data sheet
A data sheet for the U2000 Series USB Power Sensors.

Fiche signalétique 2019-09-19

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Fiche signalétique 2019-09-18

PDF PDF 1.57 MB
VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

Fiche signalétique 2019-09-18

PDF PDF 1.19 MB
N6468A SFP+ Electrical Performance Validation and Conformance Software - Data Sheet
The N6468A SFP+ Ethernet electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your SFP+ and QSFP+ Ethernet designs.

Fiche signalétique 2019-09-17

N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

Fiche signalétique 2019-09-15

PDF PDF 979 KB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

Fiche signalétique 2019-09-12

PDF PDF 3.87 MB
Why Migrate from the First-Generation MXG to the New EXG X-Series Signal Generator?
This technical overview describes the benefits of transitioning from the first generation MXG to the new X-Series EXG signal generator.

Présentation technique 2019-09-12

PDF PDF 2.98 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

Fiche signalétique 2019-09-11

N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

Fiche signalétique 2019-09-11

PDF PDF 1.72 MB
Scienlab Battery Test System — Pack Level 360 kW
The Battery Test System (Pack-Level) is an electric system designed to provide sink and source for high voltage battery packs for automotive and industrial applications.

Fiche signalétique 2019-09-11

PDF PDF
Emulate the Battery for More Realistic Mobile Device Test Results - Technical Overview
A key consideration when powering a mobile device with a DC source is getting current drain test results comparable to that of usin a battery, when optimizing battery run time.

Présentation technique 2019-09-11

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

Fiche signalétique 2019-09-11

Scienlab Charging Discovery System - EMC Series for EV Test - Data sheet
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

Fiche signalétique 2019-09-10

PDF PDF 1.09 MB
Scienlab Charging Discovery System - EMC Series for EVSE Test - Data Sheet
The CDS for EVSE testing is used inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicle charging infrastructure, during AC or DC charging.

Fiche signalétique 2019-09-10

PDF PDF 797 KB

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante