这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

26-50 / 4064

排序:
N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

产品资料 2019-09-24

PDF PDF 701 KB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

产品资料 2019-09-24

PDF PDF 456 KB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

产品资料 2019-09-22

PDF PDF 1.29 MB
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

产品资料 2019-09-19

PDF PDF 2.08 MB
x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

技术总览 2019-09-19

Keysight N5166B CXG 射频矢量信号发生器
Keysight N5166B CXG 射频矢量信号发生器

产品资料 2019-09-19

VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

产品资料 2019-09-18

PDF PDF 1.19 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

产品资料 2019-09-18

PDF PDF 1.57 MB
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

产品资料 2019-09-15

PDF PDF 979 KB
Why Migrate from the First-Generation MXG to the New EXG X-Series Signal Generator?
This technical overview describes the benefits of transitioning from the first generation MXG to the new X-Series EXG signal generator.

技术总览 2019-09-12

PDF PDF 2.98 MB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

产品资料 2019-09-12

PDF PDF 3.87 MB
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

产品资料 2019-09-11

PDF PDF 1.72 MB
Scienlab Battery Test System — Pack Level 360 kW
The Battery Test System (Pack-Level) is an electric system designed to provide sink and source for high voltage battery packs for automotive and industrial applications.

产品资料 2019-09-11

PDF PDF
Emulate the Battery for More Realistic Mobile Device Test Results - Technical Overview
A key consideration when powering a mobile device with a DC source is getting current drain test results comparable to that of usin a battery, when optimizing battery run time.

技术总览 2019-09-11

Scienlab Charging Discovery System - EMC Series for EV Test - Data sheet
The CDS EMC Series for EV Test is intended for use inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicles, during AC or DC charging.

产品资料 2019-09-10

PDF PDF 1.09 MB
Scienlab Charging Discovery System - EMC Series for EVSE Test - Data Sheet
The CDS for EVSE testing is used inside an anechoic chamber for immunity and emission tests (conducted or radiated) of electric vehicle charging infrastructure, during AC or DC charging.

产品资料 2019-09-10

PDF PDF 797 KB
N2163A 毫米波宽带分析加速与频率扩展——技术资料
无论示波器的最大许可本机带宽是多少,毫米波宽带分析加速与频率扩展选件都能帮助用户动态分配 5 GHz 或 10 GHz 宽带窗口,在高达 110 GHz 的频率范围内进行分析。此外,所有 Infiniium UXR 型号均标配 40 MHz 硬件加速实时数字下变频(DDC)选件,从而可以将分析带宽扩展到 160 MHz和 2.16 GHz。

产品资料 2019-09-06

N109256CB OIF CEI 4.0 Measurement and Debug Application - Data Sheet
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.

产品资料 2019-09-06

PDF PDF 1.69 MB
N109228CA OIF CEI 3.1
Keysight Technologies, Inc. has created the N109228CA OIF CEI 3.1 Compliance and Debug Application for you to simplify measurement of these transmitter parameters and to obtain full results to test limits in a few minutes

产品资料 2019-09-04

PDF PDF 2.80 MB
N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

产品资料 2019-09-04

PDF PDF 1.12 MB
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

产品资料 2019-09-04

BT2152B Self-Discharge Analyzer, BT2155A Self-Discharge Analysis Software
The BT2152B Self-Discharge Analyzer measures self-discharge current of Li-Ion cells providing a revolutionary reduction in the time required to discern good vs bad cell self-discharge performance, and dramatic reductions in cell manufacturing WIP.

产品资料 2019-09-02

Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

技术总览 2019-09-02

PDF PDF 3.93 MB
N109310CA SFF-8431 (SFP+) - Data Sheet
The N109310CA is an easy-to-use electrical TX test application that enables you to, save time in understanding details of standards. Reduce your SFP+ test times from hours to minutes and debug your device using custom configurations

产品资料 2019-09-02

PDF PDF 1.93 MB
Channel Quality Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis.

技术总览 2019-09-02

PDF PDF

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页