这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

201-225 / 3917

排序:
Waveguide Power Sensors - Data Sheet
Make accurate and reliable measurements in the 50 to 110 GHz frequency range. This data sheet details key features, specifications and ordering information for Keysight waveguide power sensors.

产品资料 2018-12-26

BenchVue Lab Management Solution- Datasheet
BV lab management solution datasheet

产品资料 2018-12-26

PDF PDF 978 KB
Keysight X8712A 物联网设备 电池寿命优化解决方案
Keysight X8712A 物联网设备 电池寿命优化解决方案

产品资料 2018-12-19

Keysight N4373E 43.5/50/67 GHz 单模 100G/400G/1T 光电测试光波元器件分析仪
Keysight N4373E 43.5/50/67 GHz 单模 100G/400G/1T 光电测试光波元器件分析仪

产品资料 2018-12-19

RFPro 电磁(EM)仿真平台
RFPro 电磁(EM)仿真平台

技术总览 2018-12-19

KS6800A Series Measurement Analytics Software
PathWave Measurement Analytics overview.

产品资料 2018-12-18

PDF PDF
KS6800A Series Data Analytics Web Service Software
KS6800A Series Data Analytics Web Service Software

产品资料 2018-12-18

InfiniiVision 1000 X-Series Oscilloscopes - Data Sheet
InfiniiVision 1000 X-Series includes 6 models of 50-200 MHz oscilloscopes. The 1000 X-Series leverages the same, proven technology we use in our higher-end InfiniiVision family, giving you professional-level measurements you can trust.

产品资料 2018-12-18

PDF PDF
B1500A Semiconductor Device Analyzer - Data Sheet
The Keysight B1500A Semiconductor Device Analyzer is a modular instrument with a ten-slot configuration that supports both IV and CV measurements. Its familiar MS Windows user interface supports Keysight’s new EasyEXPERT software, which provides a new, more intuitive task-oriented approach to device characterization. Because of its extremely low-current, low-voltage, and integrated capacitance measurement capabilities, the Keysight B1500A can be used for a wide range of semiconductor device characterization needs.

产品资料 2018-12-14

InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, SAT Format
This is a SAT format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技术总览 2018-12-13

ZIP ZIP 7.90 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, IGES Format
This is a IGES format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技术总览 2018-12-13

ZIP ZIP 9.98 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

技术总览 2018-12-13

ZIP ZIP 6.75 MB
N5416A and N5417A USB Compliance Test Software for Infiniium Oscilloscopes - Data Sheet
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

产品资料 2018-12-12

是德科技 电和光时钟 数据恢复解决方案
是德科技 电和光时钟 数据恢复解决方案

产品资料 2018-12-12

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

产品资料 2018-12-10

PDF PDF 2.38 MB
M8121A 12 GSa/s Streaming Arbitrary Waveform Generator
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

产品资料 2018-12-10

PDF PDF
N9041B UXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides a summary of the key performance parameters for the extended N9041B UXA X-Series signal analyzer, multi-touch.

产品资料 2018-12-07

PDF PDF 1.82 MB
N9041B UXA X-Series Signal Analyzer, Multi-touch
This data sheet provides a summary of the key performance parameters for the extended N9041B UXA X-Series signal analyzer, multi-touch.

产品资料 2018-12-07

PDF PDF
M8132A (640 Gb/s Digital Signal Processor) - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

产品资料 2018-12-06

PDF PDF 523 KB
Advanced Power System (APS) N6900 Series Power Supplies - Data Sheet
Data sheet for N6900 DC Power Supplies containing specifications, options, hardware accessories and software.

产品资料 2018-12-05

PDF PDF 2.33 MB
N1225A Four Channel High Resolution Laser Axis Board - Data Sheet
For a high-performance positioning system, the N1225A Four Channel High Resolution Laser Axis Board fits the need.

产品资料 2018-12-05

PDF PDF 728 KB
DAQ970A Data Acquisition 3D Model, STEP Format
This is a STEP format 3D Model of the DAQ970A Data Acquisition.

技术总览 2018-12-05

ZIP ZIP 5.95 MB
Keysight BenchVue Lab - Technical Overview
BenchVue Lab software consists of the Manager and Client apps - the Manager app acts as the main software application installed on the lab administrator's PC for centralized control and management, while the Client app runs on test bench PCs and connects all the instruments at individual test benches.

技术总览 2018-12-04

PDF PDF 1.10 MB
N5194A and N5192A UXG Agile Vector Adapter – Data Sheet
This data sheet provides a summary of the key performance parameters for UXG vector adapters.

产品资料 2018-12-04

PDF PDF 2.76 MB
IC-CAP Device Modeling Software
This Technical Overview presents Keysight Technologies IC-CAP Device Modeling Software. The IC-CAP platform enables the measurement, characterization and modeling model parameter extraction of both discrete and on-wafer devices.

技术总览 2018-12-03

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页