Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

Alle detailierte Suchkriterien entfernen

By Industry/Technology

By Type of Content

Nach Produkt Kategorie

151-175 of 3913

Sort:
Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

Data Sheet 2019-07-11

PDF PDF 940 KB
Radio Test Software
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Technical Overview 2019-07-11

PDF PDF
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Technical Overview 2019-07-11

PDF PDF 823 KB
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Technical Overview 2019-07-11

5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

Technical Overview 2019-07-10

PDF PDF 1.64 MB
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2019-07-10

M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Data Sheet 2019-07-10

PDF PDF 546 KB
E5061B ENA Vector Network Analyzer
This document provides technical specifications for the E5061B ENA network analyzer.

Data Sheet 2019-07-10

PDF PDF
34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Data Sheet 2019-07-09

34980A Multifunction Switch/Measure Unit
Learn how the high-performance 34980A switch/measure unit helps you lower your cost of test and accelerate your test-system integration and development.

Data Sheet 2019-07-09

PDF PDF
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

Data Sheet 2019-07-08

M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Data Sheet 2019-07-05

PDF PDF 878 KB
E5080A ENA Vector Network Analyzer
Data sheet for the E5080A network analyzer and the E5092A multiport test set.

Data Sheet 2019-07-03

PDF PDF
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Data Sheet 2019-07-03

PDF PDF 5.59 MB
U3851 RF Microwave Teaching Solution - Data Sheet
Datasheet sheet for RF teaching courseware

Data Sheet 2019-07-03

PDF PDF 1.11 MB
N7620B Signal Studio for Pulse Building - Technical Overview
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

Technical Overview 2019-07-02

PDF PDF 5.50 MB
N7620B Signal Studio for Pulse Building
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

Technical Overview 2019-07-02

PDF PDF
N9020B MXA Signal Analyzer Specifications Guide
Specification information for the N9020B MXA signal analyzer.

Technical Overview 2019-07-01

PDF PDF 3.36 MB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Data Sheet 2019-07-01

PDF PDF 917 KB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Technical Overview 2019-07-01

PDF PDF 4.54 MB
N5511A Phase Noise Test System (PNTS)
With over 50 years of low phase noise, RF design, and measurement experience, Keysight solutions provide excellent measurement integrity, repeatability, and accuracy.

Data Sheet 2019-07-01

PDF PDF
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

Technical Overview 2019-07-01

PDF PDF 3.17 MB
D9050DDRC DDR5 Tx Compliance Test Application Software
Use the DDR5 Tx compliance software to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. The complex analysis of the DDR5 signals from simulation to characterization stage is taken cared by the application which saves user time and effort.

Data Sheet 2019-06-30

SD UHS-II Compliance Test Application Software
The Keysight Technologies, Inc. SD UHS-II compliance test application provides a fast and easy way to test, debug and characterize your SD UHS-II designs.

Data Sheet 2019-06-30

DDR3 and LPDDR3 Compliance Test Application Software
Use the DDR3 and LPDDR3 application to test, debug and characterize your DDR3 and LPDDR3 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the DDR3 and LPDDR3 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Data Sheet 2019-06-30

PDF PDF 1.20 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next