Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

151-175 sur 3912

Tri:
Radio Test Software
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Présentation technique 2019-07-11

PDF PDF
Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

Fiche signalétique 2019-07-11

PDF PDF 940 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Fiche signalétique 2019-07-11

PDF PDF 744 KB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Présentation technique 2019-07-11

PDF PDF 823 KB
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Présentation technique 2019-07-11

5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

Présentation technique 2019-07-10

PDF PDF 1.64 MB
E5061B ENA Vector Network Analyzer
This document provides technical specifications for the E5061B ENA network analyzer.

Fiche signalétique 2019-07-10

PDF PDF
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Fiche signalétique 2019-07-10

M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Fiche signalétique 2019-07-10

PDF PDF 546 KB
34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Fiche signalétique 2019-07-09

34980A Multifunction Switch/Measure Unit
Learn how the high-performance 34980A switch/measure unit helps you lower your cost of test and accelerate your test-system integration and development.

Fiche signalétique 2019-07-09

PDF PDF
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

Fiche signalétique 2019-07-08

M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Fiche signalétique 2019-07-05

PDF PDF 878 KB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Fiche signalétique 2019-07-03

PDF PDF 5.59 MB
U3851 RF Microwave Teaching Solution - Data Sheet
Datasheet sheet for RF teaching courseware

Fiche signalétique 2019-07-03

PDF PDF 1.11 MB
E5080A ENA Vector Network Analyzer
Data sheet for the E5080A network analyzer and the E5092A multiport test set.

Fiche signalétique 2019-07-03

PDF PDF
N7620B Signal Studio for Pulse Building - Technical Overview
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

Présentation technique 2019-07-02

PDF PDF 5.50 MB
N7620B Signal Studio for Pulse Building
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

Présentation technique 2019-07-02

PDF PDF
N9020B MXA Signal Analyzer Specifications Guide
Specification information for the N9020B MXA signal analyzer.

Présentation technique 2019-07-01

PDF PDF 3.36 MB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Fiche signalétique 2019-07-01

PDF PDF 917 KB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Présentation technique 2019-07-01

PDF PDF 4.54 MB
N5511A Phase Noise Test System (PNTS)
With over 50 years of low phase noise, RF design, and measurement experience, Keysight solutions provide excellent measurement integrity, repeatability, and accuracy.

Fiche signalétique 2019-07-01

PDF PDF
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

Présentation technique 2019-07-01

PDF PDF 3.17 MB
D9050DDRC DDR5 Tx Compliance Test Application Software
Use the DDR5 Tx compliance software to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. The complex analysis of the DDR5 signals from simulation to characterization stage is taken cared by the application which saves user time and effort.

Fiche signalétique 2019-06-30

SD UHS-II Compliance Test Application Software
The Keysight Technologies, Inc. SD UHS-II compliance test application provides a fast and easy way to test, debug and characterize your SD UHS-II designs.

Fiche signalétique 2019-06-30

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante