这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

151-175 / 4063

排序:
N9020B MXA Signal Analyzer Specifications Guide
Specification information for the N9020B MXA signal analyzer.

技术总览 2019-07-01

PDF PDF 3.36 MB
N5511A Phase Noise Test System (PNTS)
With over 50 years of low phase noise, RF design, and measurement experience, Keysight solutions provide excellent measurement integrity, repeatability, and accuracy.

产品资料 2019-07-01

PDF PDF
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

技术总览 2019-07-01

PDF PDF 4.54 MB
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

技术总览 2019-07-01

PDF PDF 3.17 MB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

产品资料 2019-07-01

PDF PDF 917 KB
DDR3 and LPDDR3 Compliance Test Application Software
Use the DDR3 and LPDDR3 application to test, debug and characterize your DDR3 and LPDDR3 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the DDR3 and LPDDR3 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

产品资料 2019-06-30

PDF PDF 1.20 MB
SD UHS-II 一致性测试应用软件
Keysight SD UHS-II 一致性测试应用软件能够轻松快速地测试、调试和表征您的 SD UHS-II 设计。

产品资料 2019-06-30

D9050DDRC DDR5 发射机一致性测试应用软件
DDR5 发射机一致性测试软件能够轻松快速地测试、调试和表征您的设计。它在每次进行测试时能够自动配置示波器,并在测试结束后生成一份内容详尽的 HTML 报告。这款应用软件不仅可以对测试结果与规范设定的测试合格线进行比较,还可以执行裕量分析,指示器件在每次测试时其测试结果与合格线的接近程度。此外,它能够完全接管 DDR5 信号从仿真到表征的复杂分析,从而显著节省用户的时间和精力。

产品资料 2019-06-30

PXT E6621A LTE Wireless Communications Test Set - Technical Overview
Technical overview containing part numbers, options and specifications for the E6621A PXT LTE wireless communications test set.

技术总览 2019-06-28

FieldFox Handheld Analyzers
Discover the features and specifications for the full range of FieldFox handheld analyzers.

产品资料 2019-06-27

PDF PDF
N4917BSCB Optical Receiver Stress Test Solution
Get details on Keysight's optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

产品资料 2019-06-26

PDF PDF
U4431A MIPI M-PHY Protocol Analyzer
This datasheet describes technical characteristics and ordering information for the Keysight U4431A MIPI M-PHY protocol analyzer.

产品资料 2019-06-26

PDF PDF
N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

产品资料 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

产品资料 2019-06-26

PDF PDF 4.17 MB
Keysight E36200 系列直流电源
Keysight E36200 系列直流电源

技术总览 2019-06-25

E36200 系列自动量程调节台式电源
E36200 系列自动量程调节台式电源

产品资料 2019-06-25

Scienlab Battery Test System — Pack Level 180 kW
The Battery Test System (Pack-Level) is an electric system designed to provide sink and source for high voltage battery packs for automotive and industrial applications.

产品资料 2019-06-24

PDF PDF
Automotive Ethernet Triggering and Decode
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

产品资料 2019-06-20

Keysight Spectrum Analysis for PNA/PNA-L/PNA-X/N5290A/N5291A
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

产品资料 2019-06-20

Scienlab Dynamic DC Emulator 48 V Series
The Dynamic DC Emulator (DCE) is an electric system which is designed to emulate e.g. batteries for automotive applications.

产品资料 2019-06-19

PDF PDF
Scienlab Charging Discover Test Case Library
The Scienlab Charging Discovery System (CDS) from Keysight enables users to define, compile and execute custom test routines easily (see also item “SL1040A-S01” and “SL1093A-FP” in separate datasheets). In addition, Keysight provides complete test case libraries for all important charging conformance and interoperability standards. Each library is developed according to official specification and carefully verified with all CDS hardware configurations and every software release version. Hence, it is the quickest and most simple way to get valid test results out of the box.

产品资料 2019-06-19

PDF PDF
Advanced Power System (APS) N6900 Series Power Supplies - Data Sheet
Data sheet for N6900 DC Power Supplies containing specifications, options, hardware accessories and software.

产品资料 2019-06-19

PDF PDF 2.29 MB
D9010BJBC 100GBASE-KR4 Compliance Test Application Software - Data Sheet
D9010BJBC 100GBASE-KR4 Compliance Test Application Software.

产品资料 2019-06-18

Scienlab Battery Test System — Cell Level
The Battery Test System (Cell Level) is an electric system designed to emulate sink and source for battery cells for automotive and industrial applications.

产品资料 2019-06-17

PDF PDF
D9021HDMC HDMI Electrical Performance Validation and Compliance Software - Data Sheet
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices. The software, which uses a new licensing model, operates on the Keysight industry-performance-leading Infiniium oscilloscope hardware with. The D9021HDMC is functionally identical to the N5399E HDMI compliance test software, which is well-established through the world’s HDMI Authorized Test Centers (ATCs).

产品资料 2019-06-17

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页