検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-25 / 4132

並べ替え
Streamline Series P9336A USB I/Q Arbitrary Waveform Generator Generator - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

データシート 2019-10-17

PDF PDF 2.84 MB
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

データシート 2019-10-16

PDF PDF 1.12 MB
N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

データシート 2019-10-16

SL1011A Scienlab BMS Environment - Data Sheet
As an established energy storage test system Manufacturer, Keysight has a sound knowledge of Battery Management Systems (BMS) and batteries. Based on many years of engineering experience, Keysight created a testing solution which leaves nothing to be desired. The modular system architecture enables individual compilation including ready-to-use cell-models. It also enables flexible control of the system. The emulators are implemented by standardized interfaces into HiL environments such as Vector or dSpace.

データシート 2019-10-11

PDF PDF 1.32 MB
D9020USBC USB 3.2 Tx Compliance Test Application Software
D9020USBC USB 3.2 Transmitter Compliance Test Application Software

データシート 2019-10-10

M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

データシート 2019-10-10

D9030TBTC Thunderbolt 3 Tx Test Application Software
D9030TBTC Thunderbolt 3 Tx Test Application Software

データシート 2019-10-10

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術概要 2019-10-08

PDF PDF 728 KB
SL1041B Scienlab Dynamic DC Emulator - Data Sheet
The Scienlab Dynamic DC Emulator Mid Power Series from Keysight provides up to five power stages, called Regenerative Power Systems (RP79xx series). It is a family of bi-directional, regenerative DC power supplies. The regenerative capability enables the energy normally consumed to be returned to the power grid cleanly, saving costs associated with energy consumption and cooling.

データシート 2019-10-07

PDF PDF 554 KB
8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

データシート 2019-10-05

N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

データシート 2019-10-02

PDF PDF 3.50 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技術概要 2019-10-01

PDF PDF 10.40 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

データシート 2019-10-01

PDF PDF 393 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技術概要 2019-10-01

PDF PDF
8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

技術概要 2019-09-30

6½ Digit PXI Digital Multimeters (M9181A, M9182A, M9183A) - Data Sheet
Keysight 6.5-digit PXI DMMs deliver trustworthy results with fast measurement speeds up to 15,000 readings per second.

データシート 2019-09-27

PDF PDF 1.99 MB
M9181A, M9182A, M9183A 6½ Digit PXI Digital Multimeters
Compare the specifications of the three M918xA PXI digital multimeter models.

データシート 2019-09-27

PDF PDF
N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

データシート 2019-09-25

PDF PDF 602 KB
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

データシート 2019-09-25

E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

データシート 2019-09-25

PDF PDF 1.21 MB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

データシート 2019-09-24

PDF PDF 456 KB
N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

データシート 2019-09-24

PDF PDF 701 KB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

データシート 2019-09-22

PDF PDF 1.29 MB
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

データシート 2019-09-19

PDF PDF 2.08 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

データシート 2019-09-18

PDF PDF 1.57 MB

1 2 3 4 5 6 7 8 9 10 ... 次へ