这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-25 / 4064

排序:
Streamline Series P9336A USB I/Q Arbitrary Waveform Generator Generator - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

产品资料 2019-10-17

PDF PDF 2.84 MB
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

产品资料 2019-10-16

PDF PDF 1.12 MB
车载以太网发射机一致性测试应用软件
车载以太网发射机一致性测试应用软件

产品资料 2019-10-14

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2019-10-14

M9391A PXIe Vector Signal Analyzer
View the complete set of specifications for the M9391A PXIe Vector Signal Analyzer.

产品资料 2019-10-14

PDF PDF
SL1011A Scienlab BMS Environment - Data Sheet
As an established energy storage test system Manufacturer, Keysight has a sound knowledge of Battery Management Systems (BMS) and batteries. Based on many years of engineering experience, Keysight created a testing solution which leaves nothing to be desired. The modular system architecture enables individual compilation including ready-to-use cell-models. It also enables flexible control of the system. The emulators are implemented by standardized interfaces into HiL environments such as Vector or dSpace.

产品资料 2019-10-11

PDF PDF 1.32 MB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

产品资料 2019-10-09

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技术总览 2019-10-08

PDF PDF 728 KB
E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

产品资料 2019-10-08

E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

产品资料 2019-10-07

SL1041B Scienlab Dynamic DC Emulator - Data Sheet
The Scienlab Dynamic DC Emulator Mid Power Series from Keysight provides up to five power stages, called Regenerative Power Systems (RP79xx series). It is a family of bi-directional, regenerative DC power supplies. The regenerative capability enables the energy normally consumed to be returned to the power grid cleanly, saving costs associated with energy consumption and cooling.

产品资料 2019-10-07

PDF PDF 554 KB
E1737A Material Temperature Sensor - Data Sheet
This material temperature sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

产品资料 2019-10-07

N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

产品资料 2019-10-02

PDF PDF 3.50 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

产品资料 2019-10-01

PDF PDF 393 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF 10.40 MB
U3606B Multimeter I DC Power Supply - Data Sheet
This is the datasheet for the Keysight U3606B Multimter I DC Power Supply which highlights the key features along with the specification table and more.

产品资料 2019-09-30

89600 VSA Option 200 Basic VSA, Option 300 Hardware Connectivity
Perform basic vector signal analysis and link to more than 40 instruments.

技术总览 2019-09-30

PDF PDF
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

M9181A, M9182A, M9183A 6½ Digit PXI Digital Multimeters
Compare the specifications of the three M918xA PXI digital multimeter models.

产品资料 2019-09-27

PDF PDF
6½ Digit PXI Digital Multimeters (M9181A, M9182A, M9183A) - Data Sheet
Keysight 6.5-digit PXI DMMs deliver trustworthy results with fast measurement speeds up to 15,000 readings per second.

产品资料 2019-09-27

PDF PDF 1.99 MB
是德科技 Infiniium S 系列
是德科技 Infiniium S 系列

产品资料 2019-09-27

A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

产品资料 2019-09-25

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

产品资料 2019-09-25

PDF PDF 602 KB
E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

产品资料 2019-09-25

PDF PDF 1.21 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页