Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

251-275 из 6464

Упорядочить:
M9537A AXIe Embedded Controller
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Техническая информация 2019-10-31

PDF PDF
87421A/84722A Power Supply
Technical overview contains features and specifications plus the declaration of conformity and safety and regulatory information for the 87421/22A power supplies.

Обзор технических характеристик 2019-10-31

PDF PDF
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Техническая информация 2019-10-31

PDF PDF 1.54 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Техническая информация 2019-10-31

PDF PDF 1.87 MB
M9037A PXIe Embedded Controller
This document provides the technical specifications and characteristics of the Keysight M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Техническая информация 2019-10-31

PDF PDF
M3302A PXIe Arbitrary Waveform Generator and Digitizer Combo with Optional Real-Time Sequencing and FPGA Programming
The M3302A combines high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2019-10-31

PDF PDF
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Техническая информация 2019-10-31

PDF PDF 1.53 MB
M8132A 640 Gb/s Digital Signal Processor
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2019-10-31

PDF PDF
M3102A PXIe Digitizers with Optional Real Sequencing and FPGA Programming
Technical specifications and ordering information for the M3102A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming

Техническая информация 2019-10-31

PDF PDF
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2019-10-31

PDF PDF 636 KB
Switch Matrix
Keysight has developed a wide range of custom switch matrices; ranging from a simple 1 x 6 to a 10 x 10 non-blocking full access matrix, to complete custom switching and conditioning units. This experience allows us to cost-effectively leverage the best solution for your application.

Обзор технических характеристик 2019-10-30

PDF PDF
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output

Техническая информация 2019-10-30

PDF PDF
M9537A AXIe Embedded Controller
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Техническая информация 2019-10-30

PDF PDF
Signal Studio for GSM/EDGE/Evo N7602B
This document provides a technical overview of Signal Studio's performance optimized reference signals for GSM, EDGE and EDGE Evolution.

Обзор технических характеристик 2019-10-30

PDF PDF
D90 4 0D PP C DisplayPort E lectrical Performance V alidation and Compliance Software
DDR5 Tx Compliance Test Software

Техническая информация 2019-10-30

PDF PDF
HMMC—3004 DC-16 GHz GaAs HBT MMIC Divide-by-4 Prescaler
This GaAs HBT MMIC prescaler offers dc to 16 GHz frequency translation for use in comms and EW systems incorporating high-frequency PLL oscillator circuits & signal-path down conversion applications.

Техническая информация 2019-10-30

PDF PDF
eDP 1.4 Electrical Performance and Characterization Software
Characterization testing of eDP designs now supporting AUX channel automation

Техническая информация 2019-10-30

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Техническая информация 2019-10-30

PDF PDF 668 KB
eDP 1.4 Electrical Performance and Characterization Software
This is D9040EDPV data sheet

Техническая информация 2019-10-30

PDF PDF
D9050DDRC DDR5 Tx Compliance Test Application Software
Use the DDR5 Tx compliance software to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. The complex analysis of the DDR5 signals from simulation to characterization stage is taken cared by the application which saves user time and effort.

Техническая информация 2019-10-30

HMMC-5025 2-50 GHz Distributed Amplifier 1GG6-8000
The HMMC-5025 was designed as a generic wide band distributed amplifier, covering the frequency span 2-50 GHz. It consists of seven stages.

Техническая информация 2019-10-30

PDF PDF
E8401A, E8403A, E8404A VXI Mainframes, 13-Slot, C-Size, 500 & 1000 Watt
This data sheet provides descriptions of and technical specifications for the Keysight E8401A, E8403A and E8404A C-size, 13-slot mainframes. These mainframes deliver innovative cooling technology (extremely quiet and efficient), improved backplane design, high reliability, easy maintenance, and versatile accessories.

Техническая информация 2019-10-29

PDF PDF
81100 Family of Pulse/Pattern Generators
Keysight Technologies Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

Обзор технических характеристик 2019-10-29

PDF PDF
909F Precision Coaxial Termination DC to 18Ghz
Two page, black and white technical specifications includes product description and product photo.

Техническая информация 2019-10-29

PDF PDF
PXI General Purpose Switch Module
This document provides an overview of the technical and other benefits of Agilent's general purpose switch modules.

Техническая информация 2019-10-29

PDF PDF

Назад ... 11 12 13 14 15 16 17 18 19 20 ... Следующие