Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

226-250 из 6459

Упорядочить:
Banded Millimeter Wave Network Analysis
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Обзор технических характеристик 2019-11-01

PDF PDF
33500B Series Waveform Generators
QFS/Quick Fact Sheet describing key features of the Agilent 33500B Series Waveform Generators.

Обзор технических характеристик 2019-11-01

PDF PDF
M3102A PXIe Digitizers with Optional Real Sequencing and FPGA Programming
Technical specifications and ordering information for the M3102A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming

Техническая информация 2019-10-31

PDF PDF
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Техническая информация 2019-10-31

PDF PDF 1.53 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Техническая информация 2019-10-31

PDF PDF 1.54 MB
M9537A AXIe Embedded Controller
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Техническая информация 2019-10-31

PDF PDF
87421A/84722A Power Supply
Technical overview contains features and specifications plus the declaration of conformity and safety and regulatory information for the 87421/22A power supplies.

Обзор технических характеристик 2019-10-31

PDF PDF
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

Техническая информация 2019-10-31

PDF PDF 1.74 MB
M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

Техническая информация 2019-10-31

PDF PDF
M3302A PXIe Arbitrary Waveform Generator and Digitizer Combo with Optional Real-Time Sequencing and FPGA Programming
The M3302A combines high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2019-10-31

PDF PDF
M9037A PXIe Embedded Controller
This document provides the technical specifications and characteristics of the Keysight M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Техническая информация 2019-10-31

PDF PDF
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2019-10-31

PDF PDF 636 KB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Техническая информация 2019-10-31

M3201A - PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3201A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

Техническая информация 2019-10-31

PDF PDF
M8132A 640 Gb/s Digital Signal Processor
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2019-10-31

PDF PDF
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Техническая информация 2019-10-31

PDF PDF 1.87 MB
P9001A Massively Parallel Parametric Test System with P9010/15 Data Sheet
20-page data sheet of P9001A with P9010A/B and P9015A

Техническая информация 2019-10-31

PDF PDF
Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

Техническая информация 2019-10-31

HMMC—3004 DC-16 GHz GaAs HBT MMIC Divide-by-4 Prescaler
This GaAs HBT MMIC prescaler offers dc to 16 GHz frequency translation for use in comms and EW systems incorporating high-frequency PLL oscillator circuits & signal-path down conversion applications.

Техническая информация 2019-10-30

PDF PDF
Signal Studio for GSM/EDGE/Evo N7602B
This document provides a technical overview of Signal Studio's performance optimized reference signals for GSM, EDGE and EDGE Evolution.

Обзор технических характеристик 2019-10-30

PDF PDF
D90 4 0D PP C DisplayPort E lectrical Performance V alidation and Compliance Software
DDR5 Tx Compliance Test Software

Техническая информация 2019-10-30

PDF PDF
D9050DDRC DDR5 Tx Compliance Test Application Software
Use the DDR5 Tx compliance software to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. The complex analysis of the DDR5 signals from simulation to characterization stage is taken cared by the application which saves user time and effort.

Техническая информация 2019-10-30

Switch Matrix
Keysight has developed a wide range of custom switch matrices; ranging from a simple 1 x 6 to a 10 x 10 non-blocking full access matrix, to complete custom switching and conditioning units. This experience allows us to cost-effectively leverage the best solution for your application.

Обзор технических характеристик 2019-10-30

PDF PDF
eDP 1.4 Electrical Performance and Characterization Software
This is D9040EDPV data sheet

Техническая информация 2019-10-30

PDF PDF
HMMC-5025 2-50 GHz Distributed Amplifier 1GG6-8000
The HMMC-5025 was designed as a generic wide band distributed amplifier, covering the frequency span 2-50 GHz. It consists of seven stages.

Техническая информация 2019-10-30

PDF PDF

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие