Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

176-200 из 6459

Упорядочить:
N5991 Receiver Compliance Test Automation Platform
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

Техническая информация 2019-11-08

PDF PDF
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

Техническая информация 2019-11-08

Nemo Backpack
This data sheet introduces key features and benefits of Nemo Backpack.

Техническая информация 2019-11-08

PDF PDF
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2019-11-08

PDF PDF 1.91 MB
Nemo WindCatcher
This technical overview introduces key features and benefits of Nemo WindCatcher.

Обзор технических характеристик 2019-11-08

PDF PDF
M3300A PXIe Arbitrary Waveform Generator and Digitizer Combo with Optional Real-Time Sequencing and FPGA Programming
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Техническая информация 2019-11-08

PDF PDF
MBP Platform Operating System Support Roadmap
Model Builder Program (MBP) platform support roadmap.

Обзор технических характеристик 2019-11-07

PDF PDF
Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

Обзор технических характеристик 2019-11-07

PDF PDF 2.60 MB
D9050DDRC DDR5 Compliance App
D9050DDRC DDR5 Compliance App

Техническая информация 2019-11-07

PDF PDF
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - TE
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

Обзор технических характеристик 2019-11-07

PDF PDF
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

Обзор технических характеристик 2019-11-07

PDF PDF 8.22 MB
RFID Modulation Analysis inside IoT Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis

Обзор технических характеристик 2019-11-07

PDF PDF
MQA Platform Operating System Support Roadmap
Model Quality Assurance(MQA) platform support roadmap.

Обзор технических характеристик 2019-11-07

PDF PDF
Channel Quality Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis.

Обзор технических характеристик 2019-11-07

PDF PDF
E2960B Series for PCI Express® 2.0
The Protocol Test Series encompasses the industry’s most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Техническая информация 2019-11-07

PDF PDF
M8121A 12 GSa/s Streaming Arbitrary Waveform Generator
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2019-11-06

PDF PDF
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3202A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

Техническая информация 2019-11-06

PDF PDF
M9601A PXIe Precision SMU
This data sheet shows the technical specification of the M9601A PXIe precision SMU

Техническая информация 2019-11-06

PDF PDF
D9010PAMA PAM-N Analysis Software Data Sheet
The Keysight D9010PAMA PAM-N analysis software extends the ease-of-use advantages of the Infiniium oscilloscopes to the analysis of PAM-3 or PAM-4 signals. A wizard walks you quickly through the steps required to setup measurements for a PAM encoded signal, to select methods for clock recovery, and then the measurements you wish to have performed on your PAM signal. Our PAM software is also able to accurately set the individual threshold levels of your PAM signal and render each individual eye.

Техническая информация 2019-11-06

PDF PDF
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2019-11-06

PDF PDF 1.02 KB
N5399E, N5399F HDMI Electrical Performance Validation and Compliance Software - Data Sheet
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

Техническая информация 2019-11-06

M9601A PXIe Precision SMU - Data Sheet
This data sheet shows the technical specification of the M9601A PXIe precision SMU

Техническая информация 2019-11-06

M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

Техническая информация 2019-11-06

PDF PDF 1.78 MB
N5399E, N5399F HDMI Electrical Performance Validation and Compliance Software
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

Техническая информация 2019-11-06

PDF PDF
D9021HDMC HDMI Electrical Performance Validation and Compliance Software
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

Техническая информация 2019-11-06

PDF PDF

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие