Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

151-175 из 6179

Упорядочить:
Xcellon-Multis AVB 40/10GE Load Module
Ixia’s XcellonMultis AVB load module family comprises high-density 10GE and 40GE higher speed Ethernet (HSE) test equipment, providing more flexible test coverage at 6x40GE ports per load module, with a dual-rate 40GE/10GE capability, all in a single-slot load module. Xcellon-Multix AVB load modules employ innovative 10GE fan-out technology to allow the higher-speed 40GE port to fan-out to four lower speed 10GE ports. This ultra-dense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling.

Техническая информация 2020-05-29

PDF PDF
BreakingPoint® Cloud™ — Microsoft® Azure® DDOS Protection Validation

Техническая информация 2020-05-29

PDF PDF
Novus™ 10/1 3-Speed Ethernet Load Modules

Техническая информация 2020-05-29

PDF PDF
XGS2 Chassis Platform
Ixia test systems deliver the industry’s most comprehensive solutions for the security, performance, functional, and conformance testing of networks, devices, and networked applications. The 2-slot XGS2 chassis platform provides highly flexible and portable chassis that power load modules and test applications to create an Ixia test system, and are the foundation for a complete benchtop or rackmount test environment.

Техническая информация 2020-05-29

PDF PDF
IxNetwork Industrial, Automotive, and Carrier Ethernet Test Solution

Техническая информация 2020-05-29

PDF PDF
PerfectStorm® 40GE, High-Performance Application and Security Load Modules
Ixia’s PerfectStorm family of 40GE load modules delivers the industry’s most scalable solution for testing converged multi-play services, application delivery, and network security platforms for both wired and wireless networks.

Техническая информация 2020-05-29

PDF PDF
IxLoad® on Amazon Web Services (AWS)

Техническая информация 2020-05-28

PDF PDF
XGS12 Chassis Platform

Техническая информация 2020-05-28

PDF PDF
N7622C Signal Studio for Toolkit
N7622B Signal Studio for toolkit is a free software utility for Keysight vector signal generators that downloads and plays back custom I/Q waveforms.

Обзор технических характеристик 2020-05-28

PDF PDF
NOVUS™ 10/1 5-Speed Ethernet Load Modules
High-density 10G/5G/2.5G/1G/100M multi-rate Ethernet test in a single load module.

Техническая информация 2020-05-28

PDF PDF
IxLoad® on Microsoft® Azure — Cloud Application Performance Testing

Техническая информация 2020-05-28

PDF PDF
PerfectStorm 10GE, High-Performance Application and Security Load Modules
Ixia’s PerfectStorm family of load modules delivers the industry’s most scalable solution for testing converged multi-play services, application delivery, and network security platforms for both wired and wireless networks.

Техническая информация 2020-05-28

PDF PDF
IxLoad® Data Test Solution

Техническая информация 2020-05-28

PDF PDF
IxLoad® Video Test Solution

Техническая информация 2020-05-28

PDF PDF
Cloud Peak
Network functions virtualization (NFV) is a key building block for 5G mobile networks. But NFVi must be dimensioned and configured correctly, and thoroughly validated to ensure the performance of the VNFs running on top of it. Complicating matters, the NFVi will be running diverse simultaneous workloads that interact with each other, leading to massive and costly over-provisioning. Open this document to see how Cloud Peak can help carriers validate such a complex system — composed of multiple compute, network, and storage resources — and its interaction with the rest of the NFV architecture elements.

Техническая информация 2020-05-28

PDF PDF
CloudStorm 25GE Application and Security Test Load Module

Техническая информация 2020-05-28

PDF PDF
IxLoad® — IPSEC and Network Access Test Solution
The IxLoad Network Access and VPN test solution provides a rich set of emulations with dynamic interface behavior that adds a new dimension of subscriber and network realism when testing application-aware devices.

Техническая информация 2020-05-27

PDF PDF
IxLoad® — Voice Test Solution
IxLoad is the industry’s most scalable and flexible solution for realistic load testing of VoIP platforms to validate end-to-end voice delivery architectures. It emulates thousands of user sessions with dynamic call flows and measures real-time voice quality.

Техническая информация 2020-05-27

PDF PDF
Novus™-NP 10/1/100 Ethernet Load Modules

Техническая информация 2020-05-27

PDF PDF
FieldFox Microwave Analyzers – 5G gNB Field Test Solutions
Keysight’s 5G gNB field test solution is based on the FieldFox microwave analyzer and provides a complete toolkit for RF engineers and technicians to install and troubleshoot 5G networks.

Обзор технических характеристик 2020-05-27

PDF PDF
IxLoad Wireless
IxLoad Wireless is a powerful and easy-to-use solution for comprehensive performance testing of all aspects of LTE nodes and interfaces. Using IxLoad’s real-world subscriber modeling, testers do not need to be protocol experts to develop realistic test scenarios. From a single application, users can perform capacity tests, detail a device’s throughput, measure voice and video quality, model a wide variety of mobility scenarios, and much more.

Техническая информация 2020-05-27

PDF PDF
Scienlab Battery Test Solution – Cell Level – Up to 25 A
The SL1132A Scienlab Battery Test Solution is an innovative, flexible and extremely efficient solution for characterizing and testing battery cells. This space saving battery test solution with power electronics, test chamber, and a sophisticatedly developed holder for devices under test (DUT) enables testing of large quantities of cells in a compact space.

Техническая информация 2020-05-27

PDF PDF
Xcellon-Multis® QSFP 40/10GE Load Modules

Техническая информация 2020-05-27

PDF PDF
Vision Management Appliance
Understand how Ixia products and solutions can solve your network visibility and security challenges.

Техническая информация 2020-05-27

PDF PDF
Network Emulator II™ - Fibre Channel

Техническая информация 2020-05-27

PDF PDF

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие