Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

1-25 из 6230

Упорядочить:
U9361 RCal Receiver Calibrator
The technical overview for the U9361F/M RCal receiver calibrator.

Обзор технических характеристик 2020-09-25

PDF PDF 482.16 KB
Infiniium Real-Time Oscilloscopes - N8855A MXR608A Power Integrity Bundle
Data sheet for the N8855A power integrity bundle, which includes our most powerful MXR-Series model, probes, and software to test the entire power ecosystem.

Техническая информация 2020-09-24

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Техническая информация 2020-09-22

IOT8700 Series IoT Wireless Test Solution - Data Sheet
The Keysight IOT8700 series IoT wireless test solution can help you ensure that your products are robust, reliable and safe under any real-world condition. This cost-effective solution enables simplified over-the-air or conducted signaling testing of IoT devices in their actual operation mode and final form.

Техническая информация 2020-09-22

PDF PDF 1.72 MB
N1230A PCI Three-Axis Position Monitor Board - Data Sheet

Техническая информация 2020-09-21

PDF PDF 377.15 KB
Oscilloscope Probes and Accessories
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.

Обзор технических характеристик 2020-09-21

PDF PDF
Probes and Accessories for Keysight Oscilloscopes
Probes and accessories for Keysight oscilloscopes, Reliable measurements start with the probe. Active differential probes, single-ended active probes, Passive probes, Current probes.

Обзор технических характеристик 2020-09-20

PDF PDF
Infiniium 9000 Series Oscilloscopes
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Техническая информация 2020-09-18

PDF PDF
87300B,C,D and 87301B,C,D,E Directional Couplers
This technical overview describes a family of broadband coaxial directional couplers for microwave test interface unit designs and bench top applications.

Обзор технических характеристик 2020-09-18

PDF PDF
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

Обзор технических характеристик 2020-09-17

PDF PDF
N5191A UXG X-Series Agile Signal Generator, Modified Version
This data sheet provides a summary of key performance parameters for the modified version of the UXG signal generators.

Техническая информация 2020-09-17

PDF PDF
N5193A UXG Agile Signal Generator - Data Sheet
The UXG data sheet provides a summary of key performance parameters for UXG signal generators.

Техническая информация 2020-09-17

PDF PDF 2.96 MB
34970A Data Acquisition/Switch Unit Family
The 34970A technical overview includes application details, technical specifications, product and module photos and ordering information.

Обзор технических характеристик 2020-09-17

PDF PDF
N5193A UXG Agile Signal Generator - Data Sheet
The UXG data sheet provides a summary of key performance parameters for UXG signal generators.

Техническая информация 2020-09-17

PDF PDF
N5191A UXG X-Series Agile Signal Generator, Modified Version - Data Sheet
This data sheet provides a summary of key performance parameters for the modified version of the UXG signal generators.

Техническая информация 2020-09-17

S8705A RF/RRM DVT and Conformance Toolset
S8705A is an integrated solution that enables RF performance testing of 5G devices against reference conformance and acceptance test plans (FR1 and FR2) and supports test cases for C-V2X.

Обзор технических характеристик 2020-09-16

PDF PDF
Automotive Ethernet Channel Compliance
The AE6900L solution automates tests for the Whole Communication Channel in an Automotive Ethernet connection, including the harness, cables, and/or connectors.

Техническая информация 2020-09-16

PDF PDF
Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

Техническая информация 2020-09-16

5517CN05 Low Heat Laser Head for Transducer Systems - Data Sheet

Техническая информация 2020-09-15

PDF PDF 494.97 KB
U7108A/B/C and U7110A/B/C Multiport Electromechanical Coaxial Switches
The Keysight U7108A/B/C SP8T and U7110A/B/C SP10T EM multiport switches provide the performance, reliability and higher density switches required for multi-DUTs or multi-channel DUTs testing applications. They are suitable for automated test and measurement, signal monitoring, and routing applications. Innovative and rigorous design with stringent manufacturing specifications testing allows the switches to meet the requirements for highly repeatable switching elements in test instruments and switching interfaces.

Обзор технических характеристик 2020-09-15

PDF PDF
SL1007A Scienlab Battery Test System – Cell Level – Up to 100 A
The Battery Test System (Cell Level) is an electric system which is designed to emulate sink and source for battery cells for automotive and industrial applications. The bidirectional power supply ensures a very high efficiency.

Техническая информация 2020-09-15

PDF PDF
5517CN05 Low Heat Laser Head for Transducer Systems
The Keysight 5517CN05 is used primarily in VME and PC based laser interferometer systems where the velocity of motion is faster, such as semiconductor lithography and flat panel applications.

Техническая информация 2020-09-15

PDF PDF
M9602 and M9603A PXIe Precision Source/Measure Units
This is a new datasheet for M9602/03A PXIe Precision Source/Measure Units.

Техническая информация 2020-09-15

PDF PDF
11713D/E Attenuator/Switch Driver
The 11713D/E attenuator/switch driver is a replacement model for existing 11713B/C attenuator/switch driver with added enhancement. It is used to drive Keysight's switches and attenuators.

Обзор технических характеристик 2020-09-15

PDF PDF
F9650A Compact Antenna Test Range
The Keysight F9650A Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3rd Generation Partnership Project (3GPP)/Cellular Telecommunications Industry Association (CTIA) conformance test.

Техническая информация 2020-09-14

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Следующие