Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

Mercado/Tecnologia

By Type of Content

Categoria de Produto

176-200 de 6164

Sort:
D9010USBC USB 2.0 Transmitter Compliance Test Application Software
D9010USBC USB 2.0 Transmitter Compliance Test Application Software

Folha de Dados 2020-07-13

PDF PDF
M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Folha de Dados 2020-07-13

PDF PDF
Physical Layer Test System (PLTS) 2020
Physical Layer Test System (PLTS) 2020 Software

Visão Técnica 2020-07-13

PDF PDF
Physical Layer Test System (PLTS) 2020 - Technical Overview
The new Physical Layer Test System (PLTS) 2020 is the industry standard for signal integrity measurements and data post processing of high-speed interconnects, such as cables, backplanes, PCBs and connectors.

Visão Técnica 2020-07-13

PDF PDF 2.39 KB
Channel Measurement Using Signal Studio Pro for Custom Modulation and PathWave Signal Analysis (89600 VSA)
See through the complexity of channel measurements with a comprehensive set of tools for signal generation and vector signal analysis.

Visão Técnica 2020-07-13

PDF PDF
M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Folha de Dados 2020-07-13

M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units
This is a new datasheet for M9614/15A PXIe 5-Channel Precision Source/Measure Units.

Folha de Dados 2020-07-11

PDF PDF
Scienlab Charging Discovery System – High-Power Series
The Scienlab Charging Discovery System – High-Power Series (HP CDS) from Keysight is a modular solution for conformance and interoperability testing of electric vehicles (EV) and EV supply equipment (EVSE) high-power charging interfaces with up to 900 kW.

Folha de Dados 2020-07-11

PDF PDF
Bluetooth® X-Series Measurement Application, Multi-touch UI - Technical Overview
Bluetooth signal analysis software X-Series Measurement Application (N9081E). Learn more in this technical overview.

Visão Técnica 2020-07-10

PDF PDF 3.40 MB
Analog Demodulation X-Series Measurement App, Multi-touch UI - Technical Overview
This technical overview provides key specifications and other information about the analog demodulation measurement app for multi-touch X-Series signal analyzers.

Visão Técnica 2020-07-10

PDF PDF 3.15 MB
U5850 Series TrueIR Thermal Imagers
This document is the datasheet for the TrueIR series Thermal Imager which outlines the key features, specifications and options for U5855A, U5856A and U5857A.

Folha de Dados 2020-07-10

PDF PDF
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

Folha de Dados 2020-07-10

Bluetooth® X-Series Measurement App, Multi-Touch UI
Bluetooth signal analysis software X-Series Measurement Application (N9081E). Learn more in this technical overview.

Visão Técnica 2020-07-10

PDF PDF
Analog Demodulation X-Series Measurement App, Multi-Touch UI
This technical overview provides key specifications and other information about the analog demodulation measurement app for multi-touch X-Series signal analyzers.

Visão Técnica 2020-07-10

PDF PDF
InfiniiVision Oscilloscope Probes and Accessories
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Visão Técnica 2020-07-10

PDF PDF
Signal Studio for DFS Radar Profiles N7607C
Create Keysight validated and performance optimized dynamic frequency selection radar profiles. Learn more in this technical overview.

Visão Técnica 2020-07-09

PDF PDF
N7631C Signal Studio Pro for 5G NR
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support.

Visão Técnica 2020-07-09

PDF PDF
LTE, LTE-Advanced FDD/TDD, LTE-V2X & NB-IoT/eMTC FDD X-Series Measurement App, Multi-Touch UI
Technical overview of the LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers.

Visão Técnica 2020-07-09

PDF PDF
N7610C Signal Studio for IoT
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.

Visão Técnica 2020-07-09

PDF PDF
Signal Studio for IoT N7610C - Technical Overview
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.

Visão Técnica 2020-07-09

LoadCoreTM 5G Core Testing
5G deployments will enable enhanced mobile broadband services with higher data rates, increased capacity, and lower latencies. New business opportunities and increased revenue sources can be found in fixed wireless access (FWA) and massive and critical IoT services in sectors like automotive, manufacturing, energy, and utilities. But to ensure the carrier-grade quality required to carry this wireless traffic, service providers need to characterize and continuously validate their 5G Core network in the lab and pre-production deployments. This requires testing with not only a strong 4G anchor in RAN but also the 5G NR plus extended capacity in the 4G EPC.

Folha de Dados 2020-07-09

PDF PDF
U1250 Series Handheld Digital Multimeters
This data sheet is a technical document describing the U1250 Series DMM, its key features, hardware specifications and recommended accessories available for this product.

Folha de Dados 2020-07-09

PDF PDF
N9084EM0E Short Range Communication and IoT X-Series Measurement Application
This is the technical overview for Short range communication and IoT measurement application

Visão Técnica 2020-07-09

PDF PDF
VMA Vector Modulation Analysis X-Series Measurement Application, Multi-Touch UI
The VMA Vector Modulation Analysis measurement application provides a wide range of measurements, digital types and filters to perform signal analysis with Keysight's X-Series signal analyzers.

Visão Técnica 2020-07-09

PDF PDF
N7607C Signal Studio for DFS Radar Profiles - Technical Overview
Create Keysight validated and performance optimized dynamic frequency selection radar profiles. Learn more in this technical overview.

Visão Técnica 2020-07-09

PDF PDF 1.64 MB

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar