Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

Mercado/Tecnologia

By Type of Content

Categoria de Produto

101-125 de 3868

Sort:
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Folha de Dados 2019-07-17

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Folha de Dados 2019-07-16

KS8312xA Radio Test Plugins - Technical Overview
This technical overview describes the features of the KS8312xA Radio Test Plugins, which makes it possible for TAP users with no programming knowledge to automate radio testing using the M8920A Radio Test Set.

Visão Técnica 2019-07-15

PDF PDF 918 KB
Threat Simulator System Z2098B-185 Z2098B-186 - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 2 channels (1 channel x 4 ports and 1 channel x 8 ports). Addition of a second identical rack expands the system to 4 channels (2 channels x 4 ports and 2 channels x 8 ports). All ports are aligned in amplitude, phase and time using the Z2098B-186 calibration system.

Folha de Dados 2019-07-12

PDF PDF 1.09 MB
Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

Folha de Dados 2019-07-11

PDF PDF 940 KB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Visão Técnica 2019-07-11

PDF PDF 823 KB
Radio Test Software
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Visão Técnica 2019-07-11

PDF PDF
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Visão Técnica 2019-07-11

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Folha de Dados 2019-07-11

PDF PDF 744 KB
5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

Visão Técnica 2019-07-10

PDF PDF 1.64 MB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Folha de Dados 2019-07-10

PDF PDF 546 KB
E5061B ENA Vector Network Analyzer
This document provides technical specifications for the E5061B ENA network analyzer.

Folha de Dados 2019-07-10

PDF PDF
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Folha de Dados 2019-07-10

34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Folha de Dados 2019-07-09

34980A Multifunction Switch/Measure Unit
Learn how the high-performance 34980A switch/measure unit helps you lower your cost of test and accelerate your test-system integration and development.

Folha de Dados 2019-07-09

PDF PDF
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

Folha de Dados 2019-07-08

M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Folha de Dados 2019-07-05

PDF PDF 878 KB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Folha de Dados 2019-07-03

PDF PDF 5.59 MB
E5080A ENA Vector Network Analyzer
Data sheet for the E5080A network analyzer and the E5092A multiport test set.

Folha de Dados 2019-07-03

PDF PDF
U3851 RF Microwave Teaching Solution - Data Sheet
Datasheet sheet for RF teaching courseware

Folha de Dados 2019-07-03

PDF PDF 1.11 MB
N7620B Signal Studio for Pulse Building
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

Visão Técnica 2019-07-02

PDF PDF
N7620B Signal Studio for Pulse Building - Technical Overview
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

Visão Técnica 2019-07-02

PDF PDF 5.50 MB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Visão Técnica 2019-07-01

PDF PDF 4.54 MB
N5511A Phase Noise Test System (PNTS)
With over 50 years of low phase noise, RF design, and measurement experience, Keysight solutions provide excellent measurement integrity, repeatability, and accuracy.

Folha de Dados 2019-07-01

PDF PDF
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

Folha de Dados 2019-07-01

PDF PDF 2.25 MB

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar