이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

76-100 / 6479

정렬방식:
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

기술 개요 2019-12-10

PDF PDF 1.67 MB
Automotive Ethernet 1G Rx Compliance
A brief overview of the software, hardware and accessories that help generate a complete solution for Automotive Ethernet Receiver compliance.

데이터시트 2019-12-10

Automotive Ethernet 1G Rx Compliance
A brief overview of the software, hardware and accessories that help generate a complete solution for Automotive Ethernet Receiver compliance.

데이터시트 2019-12-10

PDF PDF
Short Range Communication and IoT X-Series Measurement Application
This is the technical overview for short range communication and IoT measurement application.

기술 개요 2019-12-09

PDF PDF
N4951B 17/32 Gb/s Pattern Generator Remote Head with 5 Tap De-Emphasis
The N4951B-D17/-D32 is a 5 tap de-emphasis pattern generator to counteract the effects of frequency dependent losses in a channel.

데이터시트 2019-12-09

PDF PDF
8491B Coaxial Fixed Attenuator
This data sheet gives specifications on the 8491A coaxial fixed attenuator, DC to 12.4 GHz. The attenuator comes in nominal attenuations of 3 dB and 6 dB, as well as 10 dB increments from 10 dB to 60 dB.

데이터시트 2019-12-09

PDF PDF
U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

데이터시트 2019-12-09

PDF PDF
Short Range Communication and IoT X-Series Measurement Application - Technical Overview
This is the technical overview for Short range communication and IoT measurement application.

기술 개요 2019-12-09

PDF PDF 3.58 MB
5G NR (New Radio) X-Series Measurement App, Multi-Touch UI
The 5G NR measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. Learn more in this technical overview.

기술 개요 2019-12-06

PDF PDF
5G NR (New Radio) X-Series Measurement App, Multi-Touch UI N9085EM0E - Technical Overview
The 5G NR measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. Learn more in this technical overview.

기술 개요 2019-12-06

PDF PDF 4.41 MB
5G NR (New Radio) X-Series Measurement App, Multi-Touch UI N9085EM0E
5G NR X-Series measurement applications running inside Keysight's signal analyzers. Learn more in this technical overview.

기술 개요 2019-12-06

PDF PDF
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range

데이터시트 2019-12-06

PDF PDF
J-BERT M8020A High-Performance BERT Ver.7.0
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

데이터시트 2019-12-06

PDF PDF
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

데이터시트 2019-12-06

E5260A/E5262A/E5263A/E5270B Precision IV Analyzers
This technical overview introduces how to evaluate precision current-voltage characteristics using E5260A/E5262A/E5263A/E5270B Precision IV Analyzer series.

기술 개요 2019-12-05

PDF PDF
M9383A PXIe Vector Signal Generator - Data Sheet
This document provides specifications for the M9383A PXIe microwave signal generator, a compact modular instrument that provides frequency coverage from 1 MHz to 44 GHz, up to 1 GHz RF modulation bandwidth with an internal baseband generator.

데이터시트 2019-12-04

PDF PDF 3.36 MB
M9383A PXIe Microwave Signal Generator
Discover the features and specifications of Keysight's M9383A PXIe microwave.

데이터시트 2019-12-04

PDF PDF
GPIB and Instrument Control Products
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

기술 개요 2019-12-03

PDF PDF
MX0023A InfiniiMax 25 GHz RC Probe and Accessories - Data Sheet
The MX0023A InfiniiMax RC probe provides up to 25 GHz differential bandwidth and RC input impedance profile for extremely low midband loading necessary to address modern high-speed probing requirements. It also provides a wide variety of flexible connectivity solution.

데이터시트 2019-12-03

M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation.

기술 개요 2019-12-02

11716C Attenuator Interconnect Kit, SMA 3D Model, STEP format
This is the STEP format 3D Model of 11716C

기술 개요 2019-12-02

ZIP ZIP 107 KB
M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
The M3302A/M3300A combine high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

기술 개요 2019-12-02

PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

데이터시트 2019-12-02

PDF PDF 984 KB
U2000 Series USB Power Sensors
This document describes in detail the product specification and features for U2000 Series USB power sensors.

데이터시트 2019-12-02

PDF PDF
M3202A/M3201A - PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Programming
The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation.

기술 개요 2019-12-02

PDF PDF

이전 1 2 3 4 5 6 7 8 9 10 ... 다음