이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

226-250 / 6475

정렬방식:
M9703B AXIe High-Speed Digitizer / Wideband Digital Receiver
This datasheet provides the product features, benefits, technical characteristics, and ordering information for the Keysight M9703B AXIe High-Speed Digitizer / Wideband Digital Receiver.

데이터시트 2019-11-01

PDF PDF
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

데이터시트 2019-11-01

33500B Series Waveform Generators
QFS/Quick Fact Sheet describing key features of the Agilent 33500B Series Waveform Generators.

기술 개요 2019-11-01

PDF PDF
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver
This data sheet provides a summary of key performance parameters and specifications for the M9203A PXIe high-speed digitizer.

데이터시트 2019-11-01

PDF PDF
86205A/B & 86207A 50 Ohm & 75 Ohm RF Bridges
This literature contains technical specifications for the 86205A/B & 86207A 50 Ohm & 75 Ohm Rf bridges. It also describes how they can be used in a variety of general purpose applications for the RF bridges.

데이터시트 2019-11-01

PDF PDF
M8132A 640 Gb/s Digital Signal Processor
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

데이터시트 2019-10-31

PDF PDF
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

데이터시트 2019-10-31

PDF PDF 1.54 MB
M3102A PXIe Digitizers with Optional Real Sequencing and FPGA Programming
Technical specifications and ordering information for the M3102A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming

데이터시트 2019-10-31

PDF PDF
M9537A AXIe Embedded Controller
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

데이터시트 2019-10-31

PDF PDF
87421A/84722A Power Supply
Technical overview contains features and specifications plus the declaration of conformity and safety and regulatory information for the 87421/22A power supplies.

기술 개요 2019-10-31

PDF PDF
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

데이터시트 2019-10-31

PDF PDF 636 KB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

데이터시트 2019-10-31

M3201A - PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3201A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

데이터시트 2019-10-31

PDF PDF
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

데이터시트 2019-10-31

PDF PDF 1.87 MB
M9037A PXIe Embedded Controller
This document provides the technical specifications and characteristics of the Keysight M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

데이터시트 2019-10-31

PDF PDF
M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

데이터시트 2019-10-31

PDF PDF
M3302A PXIe Arbitrary Waveform Generator and Digitizer Combo with Optional Real-Time Sequencing and FPGA Programming
The M3302A combines high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

데이터시트 2019-10-31

PDF PDF
P9001A Massively Parallel Parametric Test System with P9010/15 Data Sheet
20-page data sheet of P9001A with P9010A/B and P9015A

데이터시트 2019-10-31

PDF PDF
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

데이터시트 2019-10-31

PDF PDF 1.53 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

데이터시트 2019-10-31

PDF PDF 1.74 MB
Tx 오토모티브 이더넷 인증 어플리케이션 - 데이터 시트(영어)
키사이트 AE6910T 성능 검증 및 적합성 어플리케이션은 오토모티브 이더넷 1000Base-T1 설계를 손쉽고 정확하게 검증 및 디버그할 수 있는 방법을 제공합니다.

데이터시트 2019-10-31

D90 4 0D PP C DisplayPort E lectrical Performance V alidation and Compliance Software
DDR5 Tx Compliance Test Software

데이터시트 2019-10-30

PDF PDF
HMMC-5025 2-50 GHz Distributed Amplifier 1GG6-8000
The HMMC-5025 was designed as a generic wide band distributed amplifier, covering the frequency span 2-50 GHz. It consists of seven stages.

데이터시트 2019-10-30

PDF PDF
Signal Studio for GSM/EDGE/Evo N7602B
This document provides a technical overview of Signal Studio's performance optimized reference signals for GSM, EDGE and EDGE Evolution.

기술 개요 2019-10-30

PDF PDF
Switch Matrix
Keysight has developed a wide range of custom switch matrices; ranging from a simple 1 x 6 to a 10 x 10 non-blocking full access matrix, to complete custom switching and conditioning units. This experience allows us to cost-effectively leverage the best solution for your application.

기술 개요 2019-10-30

PDF PDF

이전 1 2 3 4 5 6 7 8 9 10 ... 다음