이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

176-200 / 6475

정렬방식:
N5998A HDMI Protocol/Audio/Video Analyzer and Generator
This data sheet provides a description of the Agilent N5998A. As stated in the HDMI 1.4 compliance test specification (CTS), this instrument can act as a recommended protocol analyzer, audio timing analyzer and vidio timing analyzer.

데이터시트 2019-11-11

PDF PDF
N5991 수신기 인증 테스트 자동화 플랫폼 - 데이터 시트(영어)
고속 디지털 표준은 5G, 사물인터넷, 인공지능, 가상현실, 자율주행차량 등 새로운 기술에 보조를 맞추기 위해 빠르게 진화하고 있습니다.

데이터시트 2019-11-08

N5991 Receiver Compliance Test Automation Platform
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

데이터시트 2019-11-08

PDF PDF
M3300A PXIe Arbitrary Waveform Generator and Digitizer Combo with Optional Real-Time Sequencing and FPGA Programming
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

데이터시트 2019-11-08

PDF PDF
Nemo Backpack
This data sheet introduces key features and benefits of Nemo Backpack.

데이터시트 2019-11-08

PDF PDF
Nemo WindCatcher
This technical overview introduces key features and benefits of Nemo WindCatcher.

기술 개요 2019-11-08

PDF PDF
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

데이터시트 2019-11-08

PDF PDF 1.91 MB
E2960B Series for PCI Express® 2.0
The Protocol Test Series encompasses the industry’s most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

데이터시트 2019-11-07

PDF PDF
Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

기술 개요 2019-11-07

PDF PDF 2.60 MB
MQA Platform Operating System Support Roadmap
Model Quality Assurance(MQA) platform support roadmap.

기술 개요 2019-11-07

PDF PDF
Channel Quality Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis.

기술 개요 2019-11-07

PDF PDF
RFID Modulation Analysis inside IoT Modulation Analysis 89600 VSA Software
This is the technical overview for 89601200C Channel Quality modulation analysis

기술 개요 2019-11-07

PDF PDF
B1505A Power Device Analyzer/Curve Tracer
B1505A offers ultra-wide range of measurement for high power semiconductor devices, up to 1500 A, 10 kV. B1505A adds the new feature of full-automatic CV measurement, Qg measurement and Thermal Test.

데이터시트 2019-11-07

PDF PDF
D9050DDRC DDR5 Compliance App
D9050DDRC DDR5 Compliance App

데이터시트 2019-11-07

PDF PDF
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - TE
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

기술 개요 2019-11-07

PDF PDF
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

기술 개요 2019-11-07

PDF PDF 8.22 MB
MBP Platform Operating System Support Roadmap
Model Builder Program (MBP) platform support roadmap.

기술 개요 2019-11-07

PDF PDF
M9601A PXIe Precision SMU
This data sheet shows the technical specification of the M9601A PXIe precision SMU

데이터시트 2019-11-06

PDF PDF
InfiniiVision 6000 X-Series Oscilloscopes
See why the InfiniiVision 6000 X-Series oscilloscopes are the new standard for price performance.

데이터시트 2019-11-06

PDF PDF
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3202A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

데이터시트 2019-11-06

PDF PDF
D9021HDMC HDMI Electrical Performance Validation and Compliance Software
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

데이터시트 2019-11-06

PDF PDF
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

데이터시트 2019-11-06

PDF PDF 1.78 MB
D9010PAMA PAM-N Analysis Software Data Sheet
The Keysight D9010PAMA PAM-N analysis software extends the ease-of-use advantages of the Infiniium oscilloscopes to the analysis of PAM-3 or PAM-4 signals. A wizard walks you quickly through the steps required to setup measurements for a PAM encoded signal, to select methods for clock recovery, and then the measurements you wish to have performed on your PAM signal. Our PAM software is also able to accurately set the individual threshold levels of your PAM signal and render each individual eye.

데이터시트 2019-11-06

PDF PDF
N6783A-MFG Mobile Communications DC Power Module for the N6700 Modular Power System
Information and specs for the N6783A-MFG Mobile Communications DC Power Module for use with the N6700 Modular Power System

데이터시트 2019-11-06

PDF PDF
N5399E, N5399F HDMI 전기 성능 검증 및 인증 소프트웨어 - 데이터 시트(영어)
키사이트의 D9021HDMC HDMI 전기 성능 검증 및 인증 소프트웨어는 HDMI 1.4 및 HDMI 2.1 소스 디바이스의 전기 성능을 검증하고 문제해결을 하기 위한 완벽한 테스트 실행 환경을 제공합니다.

데이터시트 2019-11-06

이전 1 2 3 4 5 6 7 8 9 10 ... 다음