이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

101-125 / 3532

정렬방식:
N9000B CXA Signal Analyzer Specifications Guide
Specification information for the N9000B CXA signal analyzer.

기술 개요 2019-08-01

PDF PDF 2.11 MB
N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

기술 개요 2019-08-01

PDF PDF 1.88 MB
N7608C Signal Studio for Custom Modulation - Technical Overview
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

기술 개요 2019-07-26

PDF PDF 2.39 MB
N7631C Signal Studio Pro for 5G NR - Technical Overview
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support. See technical overview.

기술 개요 2019-07-26

PDF PDF 2.71 MB
N7614C Signal Studio for Power Amplifier, CFR, DPD & ET Test - Technical Overview
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

기술 개요 2019-07-23

PDF PDF 4.61 MB
N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

데이터시트 2019-07-18

PDF PDF 955 KB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

기술 개요 2019-07-18

N2870A Series Passive Probes and Accessories - Data Sheet
The N2870A Series passive probes offer DC to 35 MHz, 200 MHz, 350 MHz, 500 MHz and 1.5 GHz bandwidths and various attenuation factors to address a wide range of measurement needs.

데이터시트 2019-07-18

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2019-07-16

KS8312xA Radio Test Plugins - Technical Overview
This technical overview describes the features of the KS8312xA Radio Test Plugins, which makes it possible for TAP users with no programming knowledge to automate radio testing using the M8920A Radio Test Set.

기술 개요 2019-07-15

PDF PDF 918 KB
Threat Simulator System Z2098B-185 Z2098B-186 - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 2 channels (1 channel x 4 ports and 1 channel x 8 ports). Addition of a second identical rack expands the system to 4 channels (2 channels x 4 ports and 2 channels x 8 ports). All ports are aligned in amplitude, phase and time using the Z2098B-186 calibration system.

데이터시트 2019-07-12

PDF PDF 1.09 MB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

기술 개요 2019-07-11

PDF PDF 823 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

데이터시트 2019-07-11

PDF PDF 744 KB
Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

데이터시트 2019-07-11

PDF PDF 940 KB
5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

기술 개요 2019-07-10

PDF PDF 1.64 MB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

데이터시트 2019-07-10

PDF PDF 546 KB
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

데이터시트 2019-07-10

N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

데이터시트 2019-07-08

M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

데이터시트 2019-07-05

PDF PDF 878 KB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

데이터시트 2019-07-03

PDF PDF 5.59 MB
U3851 RF Microwave Teaching Solution - Data Sheet
Datasheet sheet for RF teaching courseware

데이터시트 2019-07-03

PDF PDF 1.11 MB
N7620B Signal Studio for Pulse Building - Technical Overview
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

기술 개요 2019-07-02

PDF PDF 5.50 MB
N9020B MXA Signal Analyzer Specifications Guide
Specification information for the N9020B MXA signal analyzer.

기술 개요 2019-07-01

PDF PDF 3.36 MB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

기술 개요 2019-07-01

PDF PDF 4.54 MB
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

기술 개요 2019-07-01

PDF PDF 3.17 MB

이전 1 2 3 4 5 6 7 8 9 10 ... 다음