이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

1-25 / 6475

정렬방식:
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

데이터시트 2020-01-16

PDF PDF 1.70 KB
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
It introduces RF and Microwave Accessory Kit for low-cost handheld and benchtop solutions.

기술 개요 2020-01-14

PDF PDF
5530 Dynamic Calibrator
System and Component Specifications for 5530 Laser Calibration System

데이터시트 2020-01-14

PDF PDF
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. These accessories provide you with a complete solution for your measurement needs.

기술 개요 2020-01-14

M8192A Multi-Channel Synchronization Module
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

데이터시트 2020-01-14

PDF PDF
PROPSIM FS16 RF Channel Emulator F8820A - Data Sheet
PROPSIM FS16 (F8820A) data sheet

데이터시트 2020-01-13

PDF PDF 696 KB
PROPSIM FS16 Channel Emulation Solution – F8820A - Data Sheet
End-to-end real world performance testing of wireless devices in the lab.

데이터시트 2020-01-13

PDF PDF 696.59 KB
S8706A 5G Protocol Carrier Acceptance Toolset
Technical overview of the 5G protocol carrier acceptance solution.

기술 개요 2020-01-13

PDF PDF
S8706A 5G Protocol Carrier Acceptance Toolset - Technical Overview
Technical overview of the 5G protocol carrier acceptance solution

기술 개요 2020-01-13

PDF PDF 3.80 MB
PROPSIM FS16 RF Channel Emulator F8820A
PROPSIM FS16 (F8820A) data sheet

데이터시트 2020-01-12

PDF PDF
KS6800A Series Measurement Analytics Software
The KS6800A series data analytics software enables designers and validation engineers to capture and store their test data. It also provides access to analytics for their globally-distributed teams in real-time. With Keysight’s high-performance repository, customers can focus on design and testing, as well as relying on Keysight’s analytics to enable insight to allow decision making with confidence.

데이터시트 2020-01-10

PDF PDF
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

데이터시트 2020-01-10

PDF PDF
S8704A 5G Protocol Conformance Toolset
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

기술 개요 2020-01-09

PDF PDF
S8704A 5G Protocol Conformance Toolset - Technical Overview
S8704A 5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G and C-V2X protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

기술 개요 2020-01-09

PDF PDF 3.91 MB
CX3300A Series Device Current Waveform Analyzer
The Keysight 34461A offers a way to get insight into your measurement data without transferring your data to a PC.

데이터시트 2020-01-08

PDF PDF
N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2020-01-08

PDF PDF 2.40 MB
5G mmW Air Interface Characterization with Phased Array Antenna
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field

기술 개요 2020-01-08

PDF PDF
N5290A Broadband Network Analyzer Technical Specifications
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2020-01-08

PDF PDF 2.31 MB
Remote Link
This document is the data sheet for the U1115A, U1117A and U1177A which outlines the key features, specifications and options.

데이터시트 2020-01-07

PDF PDF
E5080B ENA Series Vector Network Analyzer
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

데이터시트 2020-01-07

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 180 kW.

데이터시트 2020-01-06

PDF PDF
Scienlab Machine Emulator - High Power Series - Data Sheet
To allow flexible and reproduceable inverter tests, the electric machine can be replaced by a Scienlab Machine Emulator from Keysight.

데이터시트 2020-01-06

PDF PDF
Scienlab Dynamic DC Emulator
The Dynamic DC Emulator is an electric system designed to emulate batteries and other components for automotive applications with up to 360 kW.

데이터시트 2020-01-06

PDF PDF
GPIO-BNC Trigger Adapter Simplifies Triggering Connections
This 2-pager introduces the GPIO-BNC Trigger Adapter which makes it easy to send and receive trigger signals between Keysight B2900A Series products and other instruments with BNC triggering connection

기술 개요 2020-01-06

PDF PDF
Scienlab Energy Storage Discover
Energy Storage Discover (ESD) is the software solution for satisfying these complex and comprehensive test procedures. Additionally, the relevance and development of this software is continuously discussed with the respective customers and any subsequent customizations or new requirements are incorporated into the future development cycles.

데이터시트 2020-01-06

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 다음