Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

126-150 of 3912

Sort:
D9050LDDC LPDDR5 Tx Compliance Test Software - Data Sheet
Keysight’s D9050LDDC LPDDR5 compliance test application software provides a fast and easy way to test, debug and characterize your LPDDR5 designs. LPDDR5 technology offers high data rate of up to 6.4GT/s which enables higher bandwidth for data transfer with lower power. The D9050LDDC offers full test coverage to enable testing of transmitter physical layer of the LPDDR5 DRAM, data buffer and register chips.

Data Sheet 2019-08-06

PDF PDF 703 KB
D9010EAPC 10GBASE-KR Compliance Test Application Software - Data Sheet
D9010EAPC 10GBASE-KR Compliance Test Application Software

Data Sheet 2019-08-05

E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

Data Sheet 2019-08-05

PDF PDF 634 KB
D9030SATC SATA 6 Gb/s Compliance Test Software - Data Sheet
Use the SATA application to test, debug and characterize your SATA designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SATA signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Data Sheet 2019-08-05

PDF PDF 691 KB
D9040SASC SAS-4 Compliance Test Application Software - Data Sheet
Use the SAS-4 application to test, debug and characterize your SAS-4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SAS-4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Data Sheet 2019-08-05

PDF PDF 790 KB
D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI and Serial RapidIO
The tests performed by the D9010XAUC software are based on the XAUI (IEEE 802.3-2005, Clause 47), 10GBASE-CX4 (IEEE 802.3-2005, Clause 54), XAUI-based CPRI, OBSAI, and Serial RapidIO specifications.

Data Sheet 2019-08-05

D9010BJCC 100GBASE-CR4 Compliance Test Application Software - Data Sheet
D9010BJCC 100GBASE-CR4 Compliance Test Application Software

Data Sheet 2019-08-05

D9010CAUC CAUI-4 Compliance Test Application Software - Data Sheet
D9010CAUC CAUI-4 Compliance Test Application Software

Data Sheet 2019-08-05

PDF PDF 922 KB
X8711A IoT Device Functional Test Solution - Data Sheet
This brochure provides an overview of the new X8711A IoT Device Functional Test solution, its key capabilities, key specifications and ordering information.

Data Sheet 2019-08-05

D9010CEIC OIF-CEI 4.0 Compliance Test Application Software - Data Sheet
D9010CEIC OIF-CEI 4.0 Compliance Test Application

Data Sheet 2019-08-05

N9010A EXA Signal Analyzer Specifications Guide
Specification information for the N9010A EXA signal analyzer.

Technical Overview 2019-08-01

PDF PDF 3.12 MB
N5531X Measuring Receiver Specifications Addendum

Data Sheet 2019-08-01

PDF PDF 648 KB
N9000A CXA Signal Analyzer Specifications Guide
Specification information for the N9000A CXA signal analyzer.

Technical Overview 2019-08-01

PDF PDF 3.12 MB
667xA Series Single-Output 2000 W GPIB Power Supplies Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6671A, 6672A, 6673A, 6674A, and 6675A DC power supplies, and all the 6670A Series special option power supplies.

Data Sheet 2019-08-01

PDF PDF 1.29 MB
N9000B CXA Signal Analyzer Specifications Guide
Specification information for the N9000B CXA signal analyzer.

Technical Overview 2019-08-01

PDF PDF 2.11 MB
N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

Technical Overview 2019-08-01

PDF PDF 1.88 MB
N7608C Signal Studio for Custom Modulation
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2019-07-26

PDF PDF
N7608C Signal Studio for Custom Modulation - Technical Overview
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2019-07-26

PDF PDF 2.39 MB
N7631C Signal Studio Pro for 5G NR

Technical Overview 2019-07-26

PDF PDF
N7631C Signal Studio Pro for 5G NR - Technical Overview
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support. See technical overview.

Technical Overview 2019-07-26

PDF PDF 2.71 MB
N7614C Signal Studio for Power Amplifier CFR, DPD and ET Test
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2019-07-23

PDF PDF
N7614C Signal Studio for Power Amplifier, CFR, DPD & ET Test - Technical Overview
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2019-07-23

PDF PDF 4.61 MB
EasyEXPERT Group+ Characterization Software for Precision Current-Voltage Analyzer Series
Discover how EasyEXPERT Group+ software, included with the Precision Current-Voltage Analyzer Series, accelerates the current-voltage characterization.

Technical Overview 2019-07-22

PDF PDF
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module
This data sheet provides technical specifications and product ordering information for the Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module.

Data Sheet 2019-07-18

PDF PDF
N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Data Sheet 2019-07-18

PDF PDF 955 KB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next