您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

201-225 / 6566

排序:
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 KB
D9010PAMA PAM-N Analysis Software Data Sheet
The Keysight D9010PAMA PAM-N analysis software extends the ease-of-use advantages of the Infiniium oscilloscopes to the analysis of PAM-3 or PAM-4 signals. A wizard walks you quickly through the steps required to setup measurements for a PAM encoded signal, to select methods for clock recovery, and then the measurements you wish to have performed on your PAM signal. Our PAM software is also able to accurately set the individual threshold levels of your PAM signal and render each individual eye.

產品型錄 2019-11-06

PDF PDF
J7201A Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201A

技術總覽 2019-11-05

ZIP ZIP 38.14 MB
J7201B Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201B

技術總覽 2019-11-05

ZIP ZIP 38.15 MB
J7201C Attenuation Control Unit 3D Model, STEP format
This is STEP format 3D Model of the J7201C

技術總覽 2019-11-05

ZIP ZIP 18.85 MB
N7785B Synchronous Scrambler
This data sheet explains the N7785B and that it is a high-speed synchronous scrambler. It contains a polarization controller plus microcontroller- based driving circuitry.

產品型錄 2019-11-04

PDF PDF
M8190A Arbitrary Waveform Generator
This flyer provides a brief description of the features and benefits provided by the M8190A Arbitrary Waveform Generator.

產品型錄 2019-11-04

PDF PDF
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

技術總覽 2019-11-04

ZIP ZIP 17.15 MB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

產品型錄 2019-11-01

33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

產品型錄 2019-11-01

M9703B AXIe High-Speed Digitizer / Wideband Digital Receiver
This datasheet provides the product features, benefits, technical characteristics, and ordering information for the Keysight M9703B AXIe High-Speed Digitizer / Wideband Digital Receiver.

產品型錄 2019-11-01

PDF PDF
M9710A AXIe High-Speed Digitizer/DAQ
This data sheet provides a summary of key performance parameters and specifications for the M9710A AXIe high-speed digitizer.

產品型錄 2019-11-01

PDF PDF
M9710A AXIe High-Speed Digitizer/DAQ
This datasheet provides the technical specifications for the M9710A AXIe high-speed digitizer.

產品型錄 2019-11-01

PDF PDF
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

產品型錄 2019-11-01

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver
This data sheet provides a summary of key performance parameters and specifications for the M9703B AXIe high-speed digitizer.

產品型錄 2019-11-01

PDF PDF
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

產品型錄 2019-11-01

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver
This data sheet provides a summary of key performance parameters and specifications for the M9203A PXIe high-speed digitizer.

產品型錄 2019-11-01

PDF PDF
N9000B CXA Signal Analyzer Specifications Guide
Specification information for the N9000B CXA signal analyzer.

技術總覽 2019-11-01

PDF PDF 2.15 MB
Banded Millimeter Wave Network Analysis
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術總覽 2019-11-01

PDF PDF
33600A Series Trueform Waveform Generators
33600A Series offer Trueform technology, the next generation in waveform signal creation and provides more capability, fidelity, and capability, fidelity, and choice than traditional DDS generators.

技術總覽 2019-11-01

PDF PDF
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

技術總覽 2019-11-01

PDF PDF 4.35 MB
86205A/B & 86207A 50 Ohm & 75 Ohm RF Bridges
This literature contains technical specifications for the 86205A/B & 86207A 50 Ohm & 75 Ohm Rf bridges. It also describes how they can be used in a variety of general purpose applications for the RF bridges.

產品型錄 2019-11-01

PDF PDF
33500B Series Waveform Generators
QFS/Quick Fact Sheet describing key features of the Agilent 33500B Series Waveform Generators.

技術總覽 2019-11-01

PDF PDF
M9203A PXIe High-Speed Digitizer / Wideband Digital Receiver
This data sheet includes technical specifications and product ordering information for Keysight's M9203A PXIe high-speed digitizer/wideband digital receiver.

產品型錄 2019-11-01

PDF PDF
33500B and 33600A Series Trueform Waveform Generators
Data sheet for the 33500B and 33600A Series waveform generators

產品型錄 2019-11-01

PDF PDF

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁