您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

151-175 / 6273

排序:
RP7972A and RP7973A Regenerative Power System 3D Model, STEP Format
This is a STEP format 3D Model of the RP7972A and RP7973A Regenerative Power System

技術總覽 2020-08-05

ZIP ZIP 8.76 KB
5G New Radio Modulation Analysis PathWave Vector Signal Analysis
The 89600 VSA software with Option BHN for 3GPP 5G New Radio (NR) modulation analysis provides the tools necessary to measure and troubleshoot 3GPP 5G NR signals.

技術總覽 2020-08-05

PDF PDF
IxProbe – Inline/Synthetic QoS Monitoring for Service Providers and Enterprises
IxProbe – Inline/Synthetic QoS Monitoring for Service Providers and Enterprises Data Sheet

產品型錄 2020-08-04

PDF PDF
E4727B/E4727P3 Advanced Low-Frequency Noise
The E4727B Advanced Low-Frequency Noise Analyzer enables fast, accurate and repeatable low-frequency noise (LFN) measurements on numerous device types. Now, thanks to tight integration with Keysight’s WaferPro Express software, device modeling and characterization engineers can now add noise measurements to a larger suite that includes high-speed DC, capacitance and RF S-parameter measurements, all the while automating wafer prober control.

產品型錄 2020-08-03

PDF PDF
11713B/C Attenuator/Switch Driver
This technical overivew provides an overview and specifications on the 11713B/C attenuator/switch drivers.

技術總覽 2020-08-03

PDF PDF
E4727B/E4727P3 Advanced Low-Frequency Noise Analyzer/Measurement Bundle Software
The E4727B A-LFNA enables a closer look at noise in components, individual devices and integrated circuits, both packaged and at the water level.

產品型錄 2020-08-03

11713B/C Attenuator/Switch Driver
This technical overivew provides an overview and specifications on the 11713B/C attenuator/switch drivers.

技術總覽 2020-08-03

M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

技術總覽 2020-08-01

TXT TXT 617 KB
N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

技術總覽 2020-08-01

PDF PDF 6.28 MB
SL1041B Scienlab Dynamic DC Emulator – Mid-Power Series – Up to 50 kW
The Scienlab Dynamic DC Emulator – Mid Power Series from Keysight provides up to five power stages, called Regenerative Power Systems (RP79xx series). It is a family of bi-directional, regenerative DC power supplies. The regenerative capability enables the energy normally consumed to be returned to the power grid cleanly, saving costs associated with energy consumption and cooling.

產品型錄 2020-07-30

PDF PDF
N9040B UXA X-Series Signal Analyzer, Multi-touch - Data Sheet
The UXA data sheet provides a summary of key performance parameters and specification for N9040B UXA signal analyzers.

產品型錄 2020-07-30

N9320B RF Spectrum Analyzer 9 kHz to 3.0 GHz
N9320B is an entry-level spectrum analyzer, targeting at general purpose spectrum analysis, including frequency, power, harmonics, distortion, spurious, and EMI emission measurements.

產品型錄 2020-07-29

PDF PDF
Cloud Peak — Virtual Network Infrastructure Validation
Network functions virtualization (NFV) is a key building block for 5G mobile networks. But NFVi must be dimensioned and configured correctly, and thoroughly validated to ensure the performance of the VNFs running on top of it. Complicating matters, the NFVi will be running diverse simultaneous workloads that interact with each other, leading to massive and costly over-provisioning. Open this document to see how Cloud Peak can help carriers validate such a complex system — composed of multiple compute, network, and storage resources — and its interaction with the rest of the NFV architecture elements.

產品型錄 2020-07-29

PDF PDF
KS6800A Series PathWave Measurement Analytics Software
The KS6800A series data analytics software enables designers and validation engineers to capture and store their test data. It also provides access to analytics for their globally-distributed teams in real-time. With Keysight’s high-performance repository, customers can focus on design and testing, as well as relying on Keysight’s analytics to enable insight to allow decision making with confidence.

產品型錄 2020-07-28

PDF PDF
N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

產品型錄 2020-07-28

PDF PDF
UeSIM UE Emulation Solutions for Radio Access Network Testing
UeSIM UE emulation solutions enable infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over both radio and O-RAN fronthaul interfaces.

產品型錄 2020-07-28

PDF PDF
N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

產品型錄 2020-07-28

RuSIM UE/RU Emulation Solutions Over the O-RAN Fronthaul
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface.

產品型錄 2020-07-28

RuSIM UE/RU Emulation Solutions Over the O-RAN Fronthaul
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface.

產品型錄 2020-07-27

PDF PDF
UXG Signal Generators: Scale for Threat Simulation
Keysight EW threat simulation solutions are highly scalable to meet a wide range of user requirements, from a single desktop instrument for early development work and troubleshooting, to multi-rack systems for the most sophisticated threat scenarios. This document describes the range of capabilities and configurations available, as well as information on how to upgrade existing equipment as testing needs change and grow, requiring greater capability.

技術總覽 2020-07-23

PDF PDF
UXG Signal Generators: Scale for Threat Simulation
Keysight EW threat simulation solutions are highly scalable to meet a wide range of user requirements, from a single desktop instrument for early development work and troubleshooting, to multi-rack systems for the most sophisticated threat scenarios. This document describes the range of capabilities and configurations available, as well as information on how to upgrade existing equipment as testing needs change and grow, requiring greater capability.

技術總覽 2020-07-23

D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software
This document provides a brief overview of the software, hardware and accessories that help generate a complete solution for D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software.

產品型錄 2020-07-22

PDF PDF
D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software - Data Sheet
This document provides a brief overview of the software, hardware and accessories that help generate a complete solution for D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software.

產品型錄 2020-07-22

N7004A/N7005A Optical-to-Electrical Converter for Infiniium Realtime Oscilloscopes
The Keysight N7004A optical-to-electrical converter is designed for direct optical-to-electrical conversion of optical telecom or data com signals into an Infiniium real-time oscilloscope.

產品型錄 2020-07-21

PDF PDF 2.29 KB
N7004A/N7005A Optical-to-Electrical Converter for Infiniium Realtime Oscilloscopes
The Keysight N7004A optical-to-electrical converter is designed for direct optical-to-electrical conversion of optical telecom or data com signals into an Infiniium real-time oscilloscope.

產品型錄 2020-07-21

PDF PDF

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁