这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

51-75 / 2035

排序:
针对移动网络运营商的 5G 解决方案
加速 5G 业务的商用步伐

手册 2019-07-04

PDF PDF
PathWave Design Software
Accelerate your design cycle with integrated design and simulation software. Know your performance under simulated real-world conditions before you build.

手册 2019-07-01

PDF PDF 13.23 MB
U9391C/F 26.5/50 GHz Comb Generator - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight's Comb Generators

促销资料 2019-06-26

PDF PDF 277 KB
VXG 微波信号发生器 M9383B 和 M9384B
VXG 微波信号发生器 M9383B 和 M9384B

手册 2019-06-25

PDF PDF 500 KB
N5166B CXA RF Vector Signal Generator - Product Fact Sheet
The N5166B CXG X-Series RF vector signal generator is a low-cost, multi-functional signal generation tool, used in general-purpose, and educational applications.

手册 2019-06-21

PDF PDF 531 KB
Automotive Ethernet Solutions - Brochure
This brochure provides a brief overview of Keysight Automotive Ethernet measurement solutions.

手册 2019-06-19

PDF PDF 1.95 MB
B2900 Precision Instrument Family
View this product fact sheet for an overview of the B2900A series of source measurement units (SMU).

手册 2019-06-17

PDF PDF
B2961A/B2962A 6.5 Digit Low Noise Power Sources - Product Fact Sheet
The B2961A/B2962A Power Source is a revolutionary power supply for precision low noise voltage/current sourcing.

促销资料 2019-06-17

PDF PDF 687 KB
B2900 Precision Instrument Family - Product Fact Sheet
B2900 Precision Instrument Family - Product Fact Sheet. The B2900 precision instrument family helps you achieve critical precision source and measurement goals.

手册 2019-06-17

PDF PDF 630 KB
毫米波:细节对于成功测量至关重要
毫米波:细节对于成功测量至关重要

手册 2019-06-11

PDF PDF 1 MB
是德科技汽车测试与测量工具
是德科技汽车测试与测量工具

手册 2019-06-10

PDF PDF 4 MB
Keysight InfiniiVision 1000 X 系列示波器
Keysight InfiniiVision 1000 X 系列示波器

手册 2019-06-10

PDF PDF 574 KB
是德科技技术更新服务 发挥 FieldFox 手持式分析仪的最大资产价值
是德科技技术更新服务 发挥 FieldFox 手持式分析仪的最大资产价值

促销资料 2019-06-10

PDF PDF 270 KB
InfiniiVision Oscilloscope Software Options - Product Fact Sheet
Whether you are debugging your latest automotive design or analyzing the jitter on your hi-speed USB signals, InfiniiVision software application packages help increase efficiency and accuracy in your testing. Get fast and repeatable measurement results that you can rely on to make critical design decisions. Discover the pacakage that will work best for your application in this product fact sheet.

手册 2019-06-01

PDF PDF 308 KB
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

手册 2019-05-31

PDF PDF 4.47 MB
E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

手册 2019-05-30

PDF PDF 395 KB
Laboratory Accreditation and Accreditation Body Symbols on Calibration Certificates
The Accreditation process and the special significance of receiving an accreditation body symbol on calibration certificates can be confusing. This document answers your questions.

手册 2019-05-27

PDF PDF 1.95 MB
是德科技 EDA 软件部门面向初创公司推出“起步计划”
是德科技 EDA 软件部门面向初创公司推出“起步计划”

促销资料 2019-05-22

Keysight Technologies EDA Software "Startup Program" for Young Companies
The Keysight EDA Software "Startup Program" for Young Companies is a promotion.

促销资料 2019-05-22

是德科技 5G 现场测量解决方案
是德科技 5G 现场测量解决方案

手册 2019-05-17

PDF PDF 586 KB
是德科技 Nemo WindCatcher
是德科技 Nemo WindCatcher

手册 2019-05-17

PDF PDF 1 MB
Nemo Walker Air - Brochure
This 2-page brochure introduces key features and benefits of Nemo Walker Air

手册 2019-05-16

PDF PDF 1.88 MB
PD1000A Power Device Measurement System for Advanced Modeling - Solution Brochure
Keysight’s innovative PD1000A suite of design and power circuit simulator tools let wide bandgap device designers easily create models and test EV power converters for faster market opportunity.

手册 2019-05-10

PDF PDF 855 KB
是德科技配有 TDR 的 S93011A 增强时域分析软件
是德科技配有 TDR 的 S93011A 增强时域分析软件

手册 2019-05-07

PDF PDF 235 KB
是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页