Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

По типу содержания

По типу оборудования

По другим категориям

26-50 из 23246

Упорядочить:
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Материалы для прессы 2019-07-15

The Power of Emulation – Part 1 - White Paper
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

Руководство по применению 2019-07-13

PDF PDF 3 MB
InfiniiVision Oscilloscope Probes and Accessories - Selection Guide
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Руководство по выбору продуктов 2019-07-12

Threat Simulator System Z2098B-185 Z2098B-186 - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 2 channels (1 channel x 4 ports and 1 channel x 8 ports). Addition of a second identical rack expands the system to 4 channels (2 channels x 4 ports and 2 channels x 8 ports). All ports are aligned in amplitude, phase and time using the Z2098B-186 calibration system.

Техническая информация 2019-07-12

PDF PDF 1.09 MB
E6640A EXM Wireless Test Set - Configuration Guide
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Руководство по конфигурации 2019-07-11

HP8920 Mode on the M8920A - Application Note
HP8920A to M8920A SCPI Compatibility Mode - BETA Release

Руководство по применению 2019-07-11

PDF PDF 563 KB
Radio Test Software
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Обзор технических характеристик 2019-07-11

PDF PDF
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Обзор технических характеристик 2019-07-11

M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Обзор технических характеристик 2019-07-11

PDF PDF 823 KB
PathWave Automation with M8920A
One page flyer covering M8920A using KS83120A Pathwave plugin for analog radio testing.

Брошюра 2019-07-11

PDF PDF 233 KB
33600A Series Trueform Waveform Generators - Product Fact Sheet
33600A Series offer Trueform technology, the next generation in waveform signal creation and provides more capability, fidelity, and capability, fidelity, and choice than traditional DDS generators.

Брошюра 2019-07-11

PDF PDF 696 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Техническая информация 2019-07-11

PDF PDF 744 KB
Higher Current at at More Voltages Autoranging, Auto-series, and Auto-parallel
Take advantage of autoranging, auto-series, and auto-parallel to provide higher current at more voltages. These capabilities allow a smaller, quieter supply to take the place of a higher power supply.

Руководство по применению 2019-07-10

PDF PDF 2.10 MB
Additional Pad Features for Modelithics CLR Library™ Models–PCB Layers and Pad Connection Options
Additional Pad Features for Modelithics CLR Library™ Models–PCB Layers and Pad Connection Options in Keysight ADS

Руководство по применению 2019-07-10

PDF PDF 739 KB
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Техническая информация 2019-07-10

Keysight Automated DigitalTest Applications Programming Getting Started
This book is an introduction to the Keysight Automated DigitalTest Application Remote Programming Interface.

Руководство по программированию и синтаксису 2019-07-10

PDF PDF 338 KB
Evaluating Oscilloscope Signal Integrity - Application Note
This application note articulates key signal integrity attributes and uses Keysight Infiniium S-Series oscilloscopes for examples in the 500 MHz to 8 GHz bandwidth ranges.

Руководство по применению 2019-07-10

Making 5G Work
Accelerating testing across the workflow to put 5G devices in the hands of customers.

Электронная книга 2019-07-10

PDF PDF
5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

Обзор технических характеристик 2019-07-10

PDF PDF 1.64 MB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Техническая информация 2019-07-10

PDF PDF 546 KB
E5061B ENA Vector Network Analyzer
This document provides technical specifications for the E5061B ENA network analyzer.

Техническая информация 2019-07-10

PDF PDF
IIT Kanpur Develops ASM-HEMT Model for GaN Transistors Using Parametric and Device Characterization
Keysight’s powerful precision instruments and advanced software helped Prof Chauhan and his team deliver the industry-standard model for next-gen communications and power electronics applications.

Пример реального применения 2019-07-10

PDF PDF
Tapping Into Power: Autoranging, Auto-series, and Auto-parallel Provide Higher Current at More Voltages
Take advantage of a lower power supply that can generate higher current at more voltages using autoranging, auto-parallel, and auto-series. Learn more.

Руководство по применению 2019-07-10

PDF PDF
Release Notes for 1000 X-Series Oscilloscope Firmware (Version 1.20)
The release notes for 1000 X-Series oscilloscopes provide information about firmware changes made for each release.

Информация о версии продукта 2019-07-09

PDF PDF 100 KB
4 Tips for Integrating and Using an ATE System Power Supply
Get the most out of your system power supply. Tips include rack integration, DUT protection, achieving stable output, and understanding output characteristics.

Электронная книга 2019-07-09

PDF PDF 4.61 MB

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие