Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

By Type of Content

Par catégorie de produit

Par autre catégorie

351-375 of 23379

Sort:
Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

Demo 2019-07-16

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2019-07-16

Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Press Materials 2019-07-15

KS8312xA Radio Test Plugins - Technical Overview
This technical overview describes the features of the KS8312xA Radio Test Plugins, which makes it possible for TAP users with no programming knowledge to automate radio testing using the M8920A Radio Test Set.

Technical Overview 2019-07-15

PDF PDF 918 KB
The Power of Emulation – Part 1 - White Paper
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

Application Note 2019-07-13

PDF PDF 3 MB
The Power of Emulation - Part 1: Understanding the Impact of Emulation Tests on the Connected Car
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

Case Study 2019-07-13

PDF PDF
Threat Simulator System Z2098B-185 Z2098B-186 - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 2 channels (1 channel x 4 ports and 1 channel x 8 ports). Addition of a second identical rack expands the system to 4 channels (2 channels x 4 ports and 2 channels x 8 ports). All ports are aligned in amplitude, phase and time using the Z2098B-186 calibration system.

Data Sheet 2019-07-12

PDF PDF 1.09 MB
InfiniiVision Oscilloscope Probes and Accessories - Selection Guide
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Selection Guide 2019-07-12

Threat Simulator System - Data Sheet
Keysight's threat simulator is a fully integrated system. A single rack provides 8 sources. Addition of a second identical rack expands the system to 16 sources. All sources are aligned in amplitude, phase and time using the Z2098B-172-408 calibration system.

Data Sheet 2019-07-11

PDF PDF 940 KB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Technical Overview 2019-07-11

PDF PDF 823 KB
HP8920 Mode on the M8920A - Application Note
HP8920A to M8920A SCPI Compatibility Mode - BETA Release

Application Note 2019-07-11

PDF PDF 563 KB
Radio Test Software
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Technical Overview 2019-07-11

PDF PDF
USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Technical Overview 2019-07-11

33600A Series Trueform Waveform Generators - Product Fact Sheet
33600A Series offer Trueform technology, the next generation in waveform signal creation and provides more capability, fidelity, and capability, fidelity, and choice than traditional DDS generators.

Brochure 2019-07-11

PDF PDF 696 KB
D9010BJAC 40G/100GBASE-CR4/CR10 Ethernet Compliance Application Rel. Notes (Version 03.10.0004)
Release notes for the D9010BJAC 40G/100GBASE-CR4/CR10 Ethernet electrical compliance application software.

Release Notes 2019-07-11

PDF PDF 71 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Data Sheet 2019-07-11

PDF PDF 744 KB
PathWave Automation with M8920A
One page flyer covering M8920A using KS83120A Pathwave plugin for analog radio testing.

Brochure 2019-07-11

PDF PDF 233 KB
Evaluating Oscilloscope Signal Integrity - Application Note
This application note articulates key signal integrity attributes and uses Keysight Infiniium S-Series oscilloscopes for examples in the 500 MHz to 8 GHz bandwidth ranges.

Application Note 2019-07-10

Keysight Automated DigitalTest Applications Programming Getting Started
This book is an introduction to the Keysight Automated DigitalTest Application Remote Programming Interface.

Programming and Syntax Guide 2019-07-10

PDF PDF 338 KB
How to Determine Oscilloscope SIgnal Integrity
Learn what each signal integrity specification of an oscilloscope really means for your design to save you loads of time and heartache while testing.

eBook 2019-07-10

PDF PDF
X-Series Multi-touch Signal Analyzer WCDMA Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2019-07-10

5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

Technical Overview 2019-07-10

PDF PDF 1.64 MB
Additional Pad Features for Modelithics CLR Library™ Models–PCB Layers and Pad Connection Options
Additional Pad Features for Modelithics CLR Library™ Models–PCB Layers and Pad Connection Options in Keysight ADS

Application Note 2019-07-10

PDF PDF 739 KB
M9470A PXIe 50W RF Interface Module - Data Sheet
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth.

Data Sheet 2019-07-10

PDF PDF 546 KB
E5061B ENA Vector Network Analyzer
This document provides technical specifications for the E5061B ENA network analyzer.

Data Sheet 2019-07-10

PDF PDF

Previous ... 11 12 13 14 15 16 17 18 19 20 ... Next