您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

依內容類型

依產品分類

依其他分類

326-350 / 31174

排序:
X-Series Multi-touch Signal Analyzer Vector Modulation Analyzer Mode User's & Programmer's Reference
This guide provides user's and programmer's documentation for the X-Series "B" series signal analyzers.

使用手冊 2019-11-01

Keysight Technologies U3042AM20 Multiport Test Set Extension - User’s and Service Guide
The U3042AM20 is a multiport test set designed to be configured with a 4-Port network analyzer creating a 24-Port measurement system.

使用手冊 2019-11-01

PDF PDF 7.41 MB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

產品型錄 2019-11-01

X-Series Multi-touch Signal Analyzer LTE & LTE-A FDD Mode User's & Programmer's Reference
This guide provides user's and programmer's documentation for the X-Series "B" series signal analyzers.

使用手冊 2019-11-01

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

產品型錄 2019-11-01

X-Series Multi-touch Signal Analyzer WLAN Mode User's & Programmer's Reference
This guide provides user's and programmer's documentation for the X-Series "B" series signal analyzers.

使用手冊 2019-11-01

X-Series Multi-touch Signal Analyzer 5G NR Mode User's & Programmer's Reference
This guide provides user's and programmer's documentation for the X-Series "B" series signal analyzers.

使用手冊 2019-11-01

M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

產品型錄 2019-10-31

PDF PDF 636 KB
Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

產品型錄 2019-10-31

P9001A Massively Parallel Parametric Test System with P9010/15 Data Sheet
20-page data sheet of P9001A with P9010A/B and P9015A

產品型錄 2019-10-31

PDF PDF
M9601A PXIe Precision SMU – Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

安裝手冊 2019-10-31

PDF PDF 2.47 MB
M3302A PXIe Arbitrary Waveform Generator and Digitizer Combo with Optional Real-Time Sequencing and FPGA Programming
The M3302A combines high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

產品型錄 2019-10-31

PDF PDF
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

產品型錄 2019-10-31

PDF PDF 1.53 MB
M9537A AXIe Embedded Controller
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

產品型錄 2019-10-31

PDF PDF
M3201A - PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3201A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

產品型錄 2019-10-31

PDF PDF
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

產品型錄 2019-10-31

M9037A PXIe Embedded Controller
This document provides the technical specifications and characteristics of the Keysight M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

產品型錄 2019-10-31

PDF PDF
87421A/84722A Power Supply
Technical overview contains features and specifications plus the declaration of conformity and safety and regulatory information for the 87421/22A power supplies.

技術總覽 2019-10-31

PDF PDF
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

產品型錄 2019-10-31

PDF PDF 1.54 MB
Overcome Forward Error Correction Challenges in 400G Device Designs - White Paper
Test standards for 400G and beyond require FEC in layer1 testing to characterize the system margin and to correct errors in data transmission that otherwise do not run error-free by design.

應用手冊 2019-10-31

PDF PDF 2.68 MB
E1459A/Z2404B 64-Channel Isolated Input/Interrupt Module - User's Manual
This manual provides general module information and tasks you must perform to install and prepare the E1459A module.

使用手冊 2019-10-31

PDF PDF 2.25 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

產品型錄 2019-10-31

PDF PDF 1.74 MB
M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

產品型錄 2019-10-31

PDF PDF
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

產品型錄 2019-10-31

PDF PDF 1.87 MB
M3102A PXIe Digitizers with Optional Real Sequencing and FPGA Programming
Technical specifications and ordering information for the M3102A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming

產品型錄 2019-10-31

PDF PDF

上一個 ... 11 12 13 14 15 16 17 18 19 20 ... 下一頁