您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

依內容類型

依產品分類

依其他分類

226-250 / 31174

排序:
X-Series Multi-touch Signal Analyzer IQ Analyzer Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-06

Investigate Interference Issues in the Field with RTSA
Interference is everywhere — and traditional analysis isn’t reliable. This white paper discusses interference sources, the flaws of traditional analysis, and how RTSA aids interference detection.

案例研究 2019-11-06

PDF PDF
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
The M3202A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency / phase / amplitude) for broadband and IF signal generation.

產品型錄 2019-11-06

PDF PDF
X-Series Multi-touch Signal Analyzer Analog Demod Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-06

Effective Multi-tap Transformer Measurement using a Scanner and the 4263B LCR Meter  – Application Note
With the progress of recent electronics equipment and digital networks, production amounts are increasing of the transformers which contribute to equipment miniaturization, low power dissipation and higher quality. Therefore, improvement of select estimate efficiency is required at the production line or incoming inspection. Noticed recently, improvement of estimation efficiency is required for pulse transformer which are used in LAN or ISDN digital networks, and for multi-tap transformers with three or more pole taps, such as switching power transformers. This application note shows an effective multi-tap an effective multi-tap transformer measurement using a scanner and the Agilent 4263B LCR Meter.

應用手冊 2019-11-06

PDF PDF
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 MB
M8121A 12 GSa/s Streaming Arbitrary Waveform Generator
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF
Investigate Interference Issues in the Field with RTSA - White Paper
Interference is everywhere — and traditional analysis isn’t reliable. This white paper discusses interference sources, the flaws of traditional analysis, and how RTSA aids interference detection.

應用手冊 2019-11-06

PDF PDF 2.77 MB
Hybrid Power Dividers 87302C 0.5 to 26.5 GHz / 87303C 1 to 26.5 GHz / 87304C 2 to 26.5 GHz
These power dividers are compact, hybrid microwave powerdividers designed for power splitting applications thatrequire a minimal insertion loss and high isolation.

產品型錄 2019-11-06

PDF PDF
Remote Programmer's Reference, D9050PCIC PCI Express 5.0 Compliance Test Application
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9050PCIC PCI Express 5.0 compliance test application software.

程式設計與語法指南 2019-11-06

PDF PDF 256 KB
N5399E, N5399F HDMI Electrical Performance Validation and Compliance Software
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

產品型錄 2019-11-06

PDF PDF
M9601A PXIe Precision SMU
This configuration guide shows how to make a standard configuration of the M9601A PXIe precision SMU

配置設定指南 2019-11-06

PDF PDF
X-Series Multi-touch Signal Analyzer Bluetooth Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-06

N7617C Signal Studio for WLAN 2019 Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

輔助說明檔 2019-11-06

Keysight, Black Shark Technology Collaborate to Accelerate Launch of Flagship 5G Gaming Smartphones
Cutting-edge gaming technology company uses Keysight’s 5G network emulation solutions to validate mobile device performance

新聞資料 2019-11-06

M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

配置設定指南 2019-11-06

PDF PDF 510 KB
M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA
This configuration guide shows how to make a standard configuration of the M9601A precision SMU

配置設定指南 2019-11-06

PDF PDF 665 KB
D9021HDMC HDMI Electrical Performance Validation and Compliance Software
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

產品型錄 2019-11-06

PDF PDF
N6783A-MFG Mobile Communications DC Power Module for the N6700 Modular Power System
Information and specs for the N6783A-MFG Mobile Communications DC Power Module for use with the N6700 Modular Power System

產品型錄 2019-11-06

PDF PDF
M9601A PXIe Precision SMU
This data sheet shows the technical specification of the M9601A PXIe precision SMU

產品型錄 2019-11-06

PDF PDF
M9601A PXIe Precision SMU - Data Sheet
This data sheet shows the technical specification of the M9601A PXIe precision SMU

產品型錄 2019-11-06

PDF PDF 1.40 MB
D9021HDMC HDMI Electrical Performance Validation and Compliance Software
Keysight’s D9021HDMC HDMI electrical performance validation and compliance software offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 source devices.

產品型錄 2019-11-06

PDF PDF 2.78 MB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

產品型錄 2019-11-06

PDF PDF 1.78 MB
InfiniiVision 6000 X-Series Oscilloscopes
See why the InfiniiVision 6000 X-Series oscilloscopes are the new standard for price performance.

產品型錄 2019-11-06

PDF PDF
Network Analysis Applying the 8510 TRL Calibration for Non-Coaxial Measurements
(B & W with graphs) This note describes how the 8510 network analyzer can be used to make error-corrected measurements in non-coaxial transmission media. Part 1 overviews the new 8510 TRL calibration method and how it overcomes some of the typical problems associated with making accurate non-coaxial measurements. Part 2 contains the guidelines for application of this method in a user environment.

技術總覽 2019-11-06

PDF PDF

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁