您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

依內容類型

依產品分類

依其他分類

101-125 / 24213

排序:
Nemo Outdoor - Field Testing with 12 Mobile Devices
Keysight’s Nemo Outdoor supports field measurements with up to 12 mobile devices simultaneously.

基本展示 2019-11-11

Optimize Power Distribution Networks for Flat Impedance
Too many designers leverage a previous design or a data sheet example and wait until measurement to debug. That is a risky and expensive way to design. A better approach is to start with pre-layout to explore the right design space before going to layout and optimization.

應用手冊 2019-11-11

PDF PDF 2.34 MB
D9040PCIC PCI Express 4.0 (Gen4) Electrical Compliance Software - Data Sheet
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.

產品型錄 2019-11-11

X-Series Multi-touch Signal Analyzer Measuring Receiver Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-11

Improving Analysis Accuracy in Power Circuit Simulation
Case Study TDK Corporation

應用手冊 2019-11-11

M8920A PXIe Radio Test Set - Configuration Guide
This configuration guide provides hardware and software options for the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

配置設定指南 2019-11-11

PDF PDF 631 KB
X-Series Multi-touch Signal Analyzer Noise Figure Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-11

M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

產品型錄 2019-11-08

PDF PDF 1.91 MB
High-Speed Digital Design Success Demands a Modern Workflow
A simulation and measurement-based workflow enables Power Integrity engineers to design resonant-free power delivery and avoid rogue voltage waves.

應用手冊 2019-11-08

PDF PDF 4.69 MB
X-Series Multi-touch Signal Analyzer GSM/EDGE Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-08

X-Series Multi-touch Signal Analyzer EMI Receiver Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-08

N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

產品型錄 2019-11-08

PDF PDF 1.78 MB
X-Series Multi-touch Signal Analyzer LTE & LTE-A FDD Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-07

X-Series Multi-touch Signal Analyzer LTE & LTE-A TDD Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-07

M9383B VXG-m Microwave Signal Generator Startup Guide
Getting started information for the M9383B VXG-m Microwave Signal Generator.

使用手冊 2019-11-07

PDF PDF 25.04 MB
X-Series Multi-touch Signal Analyzer WLAN Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-07

X-Series Multi-touch Signal Analyzer 5G NR Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-07

Introduction to the KtSigGen IVI.NET Instrument Driver
This document provides brief information about the KtSigGen IVI.NET driver, and the hardware and software requirements of the M9383B and M9384B instruments.

輔助說明檔 2019-11-07

HTML HTML 323 KB
BenchVue Lab Manager and Control Solution Marketing - Flyer
BenchVue Lab is a network-based application software that enables all instruments to be interconnected via LAN or WLAN and provides centralized control for educators.

促銷資料 2019-11-07

PDF PDF 657 KB
Best Practices for Using the CX3300A’s Data Logger Mode for Long Duration Measurement
The CX3300A’s data logger mode records the precise current and voltage waveform at high sampling rate and offers quick analysis functions. This application note shows how effectively you can use them.

應用手冊 2019-11-07

PDF PDF 2.02 MB
Channel Quality Modulation Analysis 89600 VSA Software - Technical Overview
This is the technical overview for 89601200C Channel Quality modulation analysis.

技術總覽 2019-11-07

PDF PDF 2.60 MB
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the DCA-X - Technical Overview
This Technical Overview summarizes the features and general capabilities of the N1055A TDR plug-in module for the DCA-X mainframe. Detailed performance specification are in the DCA-X Mainframe and Modules datasheet.

技術總覽 2019-11-07

PDF PDF 8.22 MB
M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

配置設定指南 2019-11-06

PDF PDF 510 KB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 MB
X-Series Multi-touch Signal Analyzer Bluetooth Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2019-11-06

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁