这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按主题

按内容类型

按产品类别

1-4 / 4

排序:
N5532A 传感器模块的频率范围是多少?
100 kHz 至 4.2 GHz,10 MHz 至 18 GHz,30 MHz 至 26.5 GHz 和 30 MHz 至 50 GHz。

FAQ 2010-04-13

Why USB modular instruments (U272XA, U2741A, U2751A and U2761A) is not detectable by E5813A?
PC is failed to enumerate the USB modular instrument.

FAQ 2010-04-09

How do I configure the E5813A Event Logging features in the E5813A LAN/USB Gateway Configuration Utility?
The E5813A Event Logging features are for internal diagnostic/troubleshooting of the device......

FAQ 2009-08-06

Is it possible to get an error log of incorrectly sent remote commands to my PSA, E4406A, EMC, or ESA Series Spectrum Analyzer?
Yes. PSA, E4406A and the ESA Series (with firmware A.08.00 and later) support this. You may turn Verbose error logging on through the front panel or remotely, SYST:ERR:VERBOSE ON

FAQ 2008-11-21