这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按主题

按内容类型

按产品类别

101-110 / 110

排序:
Can I use the 16048A/D/E with the 4294A?
No, the 4294A adapter setup function only supports 16048G/H cables to extend calibration plane. The 16048A/D/E are not available for the adapter setup and cannot provide accurate and specified measurements.

FAQ 2008-05-26

Can I order each standard resistor of the 42030A independently?
No, each standard resistor of the 42030A cannot be ordered to purchase independently.

FAQ 2008-05-20

How small or large DUT can I measure with the 16118A?
The 16118A can be used to measure DUTs up to 10 mm long. Minimum DUT size is unspecified.

FAQ 2008-05-19

Why cannot I measure well DUTs above 100 G ohm with the 16117B?
Since the 16117B has non-shielded clips, the maximum measurable range is limited to 100 G ohm.

FAQ 2008-05-19

Can I use the 16118A to measure a resistance of high-value capacitor?
Yes, the 16118A can be used for measurement up to R (GΩ) x C (µF) ≤ 0.2 GΩ µF.Required charging time is approximately 1.5 x C (µF) seconds.

FAQ 2008-05-19

How can I order supplemental parts for component test fixtures/accessories?
You can order the necessary parts by the part numbers shown in the Accessories Selection Guide for Impedance Measurements.

FAQ 2008-04-22

Keysight 16095A探头测试夹具能够测量的最小SMD(表面贴装元件)是什么?
16095A标准探针的直径大约为1.0 mm……

FAQ 2008-01-14

在Keysight 4291A/B阻抗分析仪上,能否使用标准网络分析仪校准套件来执行测试探头校准?
只有使用为的4291A/B提供的校准标准件,才能在Keysight 4291A/B阻抗分析仪上进行测试探头校准。

FAQ 2007-05-29

What are the default calibration kit selections on the 4395A and 4396B Combination Analyzers?

FAQ 2007-03-27

最初包含在Keysight 4291B校准套件中的50欧姆负载,其更换后的部件编号是多少?
目前,Keysight更换后的部件编号为04291-60043。

FAQ 2006-05-23

以前 1 2 3 4 5