这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

26-50 / 166

排序:
Time & Frequency Domain Simulation-to-Measurement Techniques by Mike Resso
This presentation discusses a step-by-step process that signal integrity engineers can follow to ensure their success in designing with USB Type-C devices.

基本演示 2017-06-18

Static Random Access Memory (SRAM) Cell Modeling in MBP 2017
This video introduces a new turnkey solution for SRAM modeling now available in Keysight’s Model Builder Program 2017. The video describes the concept of SRAM cell modeling and highlights the major challenges of that process.

基本演示 2017-06-12

Video Clips from the "Four Ways to Boost Simulation Data Processing using Python" Webcast
Watch these powerful video clips from the Keysight webcast, "Four Ways to Boost Simulation Data Processing using Python".

基本演示 2017-06-12

Electrothermal Simulation using the Wolfspeed ADS PDK
This is a short demonstration of how the Wolfspeed ADS PDK is configured to work with the ADS electrothermal simulator to co-simulate electrical and thermal performance. This allows designers to quickly understand the impact of thermal effects on their circuit designs, and account for those effects during the design process.

基本演示 2017-06-02

Power Integrity Ecosystem by Heidi Barnes from Keysight
This Power Integrity overview provides an understanding of power integrity, why it is important, how to design for it, and it teaches techniques for high-fidelity simulation, analysis and measurement.

基本演示 2017-05-29

How to Extract a BSIM4 DC Model
This video introduces a general DC modeling and characterization flow for the BSIM4 model, which is one of the most popular models used by the industry today for bulk CMOS.

视频演示 2017-05-24

How to Design for Power Integrity: DC-DC Converter Modeling and Simulation
This video describes how to create an accurate DC-DC Converter measurement based model (MBM) from just a few simple measurements.

视频演示 2017-04-07

How to Design Phased Array Systems
This video presents the most important considerations for phased array system design, especially popular for proposed 5G architectures.

视频演示 2017-03-08

Keysight 5G Trial System Design and Validation Solution Demo
This video demonstrates Verizon’s early 5G trial system modeling connected to the latest 3GPP TR 38.900 mmWave channel model. These specifications facilitate early 5G trial system deployments and provide the wireless industry with the ability to test and validate key 5G technical components.

基本演示 2016-12-19

Synthesis Made Easy With Keysight Genesys
Learn how to quickly design many different RF circuits with various topologies in these short tutorial videos. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes with automatic RF circuit and system synthesis tools.

基本演示 2016-12-01

如何进行功率完整性设计:测量、建模、仿真电容器和电感器
本视频介绍了如何高效进行电容器和电感器测量,以及如何直接使用结果或基于高保真测量结果来创建模型,以便在先进设计系统(ADS)中进行仿真。

视频演示 2016-11-07

Keysight Opens Software Design Center in Atlanta
Keysight's new Software Design Center in in Midtown Atlanta features an open environment that fosters collaboration and supports agile software development.

基本演示 2016-11-04

Transform 5G Concepts into “This Changes Everything” Reality
Evolve existing technologies. Invent new ones. Go from 5G waveform concept to “this changes everything" reality – while saving time, money and silicon. It starts with Keysight’s testbed for 5G waveform generation and analysis.

基本演示 2016-10-19

The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

基本演示 2016-10-11

Unlocking Millimeter Wave Insights
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

基本演示 2016-09-30

HeatWave Videos on YouTube
HeatWave Electro-Thermal Simulator Video Library playlist in Keysight EEsof EDA's Channel on YouTube

基本演示 2016-09-23

SIPro and PIPro EM Simulation for High Speed Design
Marc Petersen, Keysight Product Marketing Engineer, gives a quick demo of two new products for fast, accurate EM simulation technologies for signal integrity and power integrity analysis.

基本演示 2016-09-21

The Basics of Advanced Design System
Using the ADS main window, creating a schematic, running a simulation and plotting the data.

基本演示 2016-09-11

Signal and Power Integrity Tutorials
SIPro provides signal integrity (SI) analysis of your high-speed PCBs, enabling you to characterize loss and coupling of signal nets, and ultimately extract an EM-accurate model that can be used in the ADS Transient and Channel Simulators. PIPro provides power integrity analysis of your power distribution network (PDN), including DC IR drop analysis, AC impedance analysis and power plane resonance analysis.

基本演示 2016-09-08

ADS Video Tutorials
A collection of Keysight EESof EDA video playlists for Advanced Design System (ADS).

基本演示 2016-09-08

How to Design Custom RF, Microwave and Analog Filters
This video shows a custom filter design technique based on Direct or Exact Synthesis in which the filter response is first shaped and customized to meet specifications before a suitable topology is extracted and transformed for the most economical realization.

视频演示 2016-09-01

Advanced Low-Frequency Noise Analyzer Overview
This video will provide a brief overview of Keysight E4727A Advanced Low-Frequency Noise Analyzer (ALFNA), the next-generation system for measurement of 1/f noise and random telegraph noise. It will describe ALFNA’s innovative modular design and its technical advantages. It will also touch on wide-range applications and how they are enabled by ALFNA’s industry-leading technical specifications and rich feature set.

产品展示 2016-08-29

Signal Integrity & Power Integrity Analysis Demo at EMC 2016
Heidi Barnes shows us Keysight's flagship simulation tool (SIPro & PIPro) for high-speed design.

基本演示 2016-08-10

Low Frequency Noise Analyzer Technical Demo
A more technical dive on the new Advanced Low-Frequency Noise Analyzer with WaferPro Express, which offers the unique ability to measure and model device noise across wafers. This release features a new user interface and tight integration with Keysight's WaferPro Express software, a platform that performs automated wafer-level measurements of semiconductor devices.

基本演示 2016-07-20

Introducing the 2016 Advanced Low-Frequency Noise Analyzer
The new Advanced Low-Frequency Noise Analyzer Offers Unique Ability to Measure and Model Device Noise Across Wafers. This release features a new user interface and tight integration with Keysight's WaferPro Express software, a platform that performs automated wafer-level measurements of semiconductor devices.

基本演示 2016-07-18

以前 1 2 3 4 5 6 7 下一页