您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

126-150 / 165

排序:
Momentum 3D-Planar EM Simulation Overview
In this video we show Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

基本展示 2014-08-01

Introduction to Using Genesys
Your first intro to using Genesys simulation software.

基本展示 2014-08-01

What's New in IC-CAP 2009 Update 1?
IC-CAP 2009 Update 1 combines Keysight Technologies unmatched hardware and device modeling expertise to provide a complete measurement and modeling solution for High-Voltage (HV)/High-Power devices such as HV MOS and RF LDMOS.

基本展示 2014-08-01

DC Simulation in Advanced Design System
This video tutorial describes setting up and running DC simulations in ADS.

基本展示 2014-08-01

Controlled Impedance Line Designer in ADS
The Controlled Impedance Line Designer in ADS enables signal integrity engineers to do pre-layout controlled impedance line design by optimizing the substrate stack up and the transmission line geometry.

基本展示 2014-08-01

Introducing Wireless Verification Test Benches in ADS 2014 at IMS 2014
ADS verification test benches, or VTBs, provide easy-to-use Wireless Standards for RF Verification. Now in ADS 2014 you have the flexibility to create custom VTBs or customize a current VTB product with SystemVue.

基本展示 2014-08-01

Data Display In Advanced Design System - Part 2
This video tutorial, Part 2 of 2 video tutorials, describes Data Display in ADS.

基本展示 2014-08-01

Using MATLAB integration within SystemVue
Use MATLAB directly within SystemVue for high-confidence system-level design that combines your wireless algorithms with great RF models, standards IP, and measurement technology from Keysight.

基本展示 2014-08-01

The Optimization Cockpit in ADS
This video demonstration shows how to optimize variables in a one-stage KU band LNA design using the new ADS 2009 Update 1 Optimization Cockpit.

基本展示 2014-08-01

EMPro Overview Video on YouTube
Electromagnetic Professional (EMPro) Overview Video in Keysight EEsof EDA's Channel on YouTube™

基本展示 2014-08-01

Simulation of Airborne, Space Borne and Ship Based Radar Systems with Complex Environment
The presentation reviews several simulation techniques for accurately evaluating radar system performance and may reduce system deployment risks and costs. Handling moving Tx/Rx platforms for Airborne, Space-Borne and Ship based radars is key in determining system performance. It is important to include radar environmental scenarios for interference, clutter, jamming/deception, and radar cross section (RCS). These simulation techniques can be used to analyze advanced radar systems such as phased array, Multiple-Input Multiple-Output (MIMO), active/passive, and multi-static radar systems. Application examples will be demonstrated.

基本展示 2014-08-01

AC Simulation in Advanced Design System
This video tutorial describes how to set up and run AC simulations in ADS including controller setup, sources, budget analysis, frequency conversion and other miscellaneous information.

基本展示 2014-08-01

What's New in Genesys 2009.04?
This video demonstrates the major new features in Genesys 2009.04. Completely new: Momentum GXF full featured NlogN, multithreaded EM solver, three new 3D viewers - 3D layout viewer, 3D current viewer and 3D antenna far field pattern viewer, new part properties and graph properties windows for easier part and graph management and ADS nonlinear model support

基本展示 2014-08-01

Flexible RF Stimulus Response Validation of Emerging Communications Standards
IMS 2014 - Commercially available flexible simulation tools and flexible instruments can be readily used to create appropriate waveforms by specifying the top level parameters in the time or frequency domains. These can be used to test the emerging and existing RF/MW components and infrastructure and derive the required enhancements to the standards and infrastructure performance.

基本展示 2014-08-01

Building Schematic Designs In Advanced Design System
ADS commands, icons, components, pallets, libraries, measurement equations, variables, wire labels, templates and more.

基本展示 2014-08-01

ADS Momentum
Overview and steps for using Advanced Design System (ADS) Momentum, setup in layout, momentum results, and a built in example of a spiral inductor.

基本展示 2014-08-01

ADS 30-Second Demos
Watch these videos to learn about popular usability improvements we’ve made in Advanced Design System (ADS) to increase your productivity.

基本展示 2014-03-06

Antenna Design Using Fully Integrated 3D EM in ADS
Learn how EMPro completely integrates 3D EM simulation and ADS circuit simulation. Don't waste time exporting designs to stand-alone 3D EM tools; simulate them directly in ADS!

基本展示 2013-10-31

Simulation of Phased Array Radar Systems
This video presents a new method of simulating large‐scale, phased‐array networks.

基本展示 2013-07-24

Virtual Development and Flight Testing of Radar and EW Systems
Learn how SystemVue and Radar Model Library, when combined with STK from Analytical Graphics, Inc (AGI), can be used to create realistic, "RF-aware" Radar/EW signals in algorithm simulations.

基本展示 2013-07-09

Multi-Chip Module assembly in ADS2012
Jack Sifri of Keysight Technologies demonstrates multi-chip module assembly in Keysight EEsof EDA's Advanced Design System.

基本展示 2013-06-11

Explore YouTube Videos - Keysight Tube (Cellular)
A collection of Keysight Cellular video demonstrations and tutorials.

基本展示 2012-05-28

Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

基本展示 2012-02-28

Keysight EEsof EDA High Speed Digital Design Flow
This video shows the high speed digital design flow from Keysight that helps you cut through the challenges of today's multi-gigabit standards.

基本展示 2012-01-31

See What 1000's of Engineers Find Useful
Invest in your future, sign up for the next Innovations in EDA Webcast today.

基本展示 2011-11-11

上一個 1 2 3 4 5 6 7 下一頁