这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

76-80 / 80

排序:
VXI I/O Using the IEEE 1394 Serial Bus (FireWire)
FireWire, IEEE 1394, IEC 1883. These titles refer to a high-speed serial bus that is literally a new standard for transmitting data between PCs and consumer electronics.

应用说明 2001-04-13

Using VXI to Reduce Test-System Size and Cost
describes how how VXI hardware and updated software can simplify the redesign of older test systems

应用说明 2001-04-10

Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

应用说明 2001-01-17

PDF PDF 1.15 MB
VXI Test System Signal Switching
Test System Signal Switching One of the most complex tasks in automating a test system is ensuring that measurement accuracy is not compromised by the test and power signals....

应用说明 2000-01-01

PDF PDF 546 KB
Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

应用说明 1995-06-01

PDF PDF 108 KB

以前 1 2 3 4