您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

126-150 / 3097

排序:
D9030SATC SATA 6 Gb/s Compliance Test Software - Data Sheet
Use the SATA application to test, debug and characterize your SATA designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SATA signals is taken cared by the application which saves user time and effort if the measurements are done manually.

產品型錄 2019-08-05

PDF PDF 691 KB
D9010BJCC 100GBASE-CR4 Compliance Test Application Software - Data Sheet
D9010BJCC 100GBASE-CR4 Compliance Test Application Software

產品型錄 2019-08-05

D9010EAPC 10GBASE-KR Compliance Test Application Software - Data Sheet
D9010EAPC 10GBASE-KR Compliance Test Application Software

產品型錄 2019-08-05

D9010CAUC CAUI-4 Compliance Test Application Software - Data Sheet
D9010CAUC CAUI-4 Compliance Test Application Software

產品型錄 2019-08-05

PDF PDF 922 KB
Online Help, D9030SATC SATA6G (Serial ATA) Automated Test Application
Contains help on the electrical tests that are performed by the D9030SATC SATA compliance test software.

輔助說明檔 2019-08-01

CHM CHM 23.77 MB
E7515A UXM Wireless Test Set Getting Started Guide
This manual documents UXM software

使用手冊 2019-08-01

PDF PDF 3.21 MB
Keysight A-Series and B-Series FieldFox Analyzers - Phased Array Antenna Option 360
User's Guide for all FieldFox products with Option 360

使用手冊 2019-08-01

PDF PDF 1.98 MB
PathWave 設計軟體
複雜的設計帶來全新的挑戰。設計人員需花上數小時進行設定和模擬。成堆的資料等著量測和分析。工程師必須建立解決方法,來連接多個設計工具。 無線標準同時也在快速進化。為了滿足現代科技的強烈需求,設計人員需要新的方法。

型錄 2019-07-30

PDF PDF 17.38 MB
ADS YouTube 影片
Keysight EEsof EDA 在 YouTube 上的先進設計系統(ADS)影片播放清單。

基本展示 2019-07-26

N7608C Signal Studio for Custom Modulation
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

技術總覽 2019-07-26

PDF PDF
N7631C Signal Studio Pro for 5G NR

技術總覽 2019-07-26

PDF PDF
N7608C Signal Studio for Custom Modulation - Technical Overview
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

技術總覽 2019-07-26

PDF PDF 2.39 MB
N7631C Signal Studio Pro for 5G NR - Technical Overview
Generate 3GPP 5G NR standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna port support. See technical overview.

技術總覽 2019-07-26

PDF PDF 2.71 MB
ADS 2020 版本說明
關於 ADS 2020 產品版本的資訊。

版本須知 2019-07-26

協助設計和測試工程師消除產品上市的阻礙
根據是德科技委外進行的調查,整合式產品開發解決方案可實現資料共享,因而顯著縮短了整個產品開發工作流程,讓企業能加速將產品推出問市。

應用手冊 2019-07-24

Nemo IoT Meter - 產品型錄
Nemo IoT meter 的產品型錄

型錄 2019-07-24

PDF PDF 1.20 MB
N7614C Signal Studio for Power Amplifier CFR, DPD and ET Test
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

技術總覽 2019-07-23

PDF PDF
PathWave Signal Creation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

型錄 2019-07-23

PDF PDF 6.53 MB
PathWave Signal Creation
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

型錄 2019-07-23

PDF PDF
N7614C Signal Studio for Power Amplifier, CFR, DPD & ET Test - Technical Overview
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

技術總覽 2019-07-23

PDF PDF 4.61 MB
Signal Studio for IoT N7610C - 技術概述
產生通過是德科技驗證且經效能最佳化的參考信號,符合 IEEE 802.15.4(適用於ZigBee)、802.15.4g(適用於 Wi-SUN)、LoRa CSS 和 ITU-T G.9959(適用於 Z-Wave)之實體層標準

技術總覽 2019-07-19

Keysight Automated DigitalTest Applications Programming Guide
This book is your guide to programming Keysight Automated DigitalTest Applications.

程式設計與語法指南 2019-07-17

PDF PDF 2.01 MB
M90XA X-Series Measurement Applications for Modular Instruments - Startup Guide
Startup Guide for M90XA X-Series Measurement Applications for Modular Instruments. Covers theory of operation and how-to procedures. Includes troubleshooting. Gets the users to the point of installation and configuration with the GUI & SCPI Commands.

快速入門指南 2019-07-17

PDF PDF 2.10 MB
FieldFox Handheld Analyzers B-Series - Configuration Guide
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

配置設定指南 2019-07-16

PDF PDF 1.56 MB
Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

基本展示 2019-07-16

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁