这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

126-150 / 3185

排序:
X-Apps Marks the Spot - Essential Signal Analyzer Measurement Apps for Saving Test Time - eBook
Learn how measurement applications increase both the capability and functionality of signal analyzers, while reducing your time to measurement insights.

电子书 2019-10-08

PDF PDF 4.24 MB
OpenTAP SDK Introduction
Overview of the OpenTAP SDK

迅速开始指南 2019-10-04

PDF PDF 3.01 MB
M9099 Waveform Creator 3.1 - Startup Guide
The Startup Guide introduces Waveform Creator software and describes the process of Installing and licensing the product. It also provides details on how to quickly get started with the software.

迅速开始指南 2019-10-04

PDF PDF 424 KB
Remote Programmer's Reference, D9020USBC USB 3.1 Compliance Test Software
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9020USBC USB 3.1 compliance test software.

编程和语法指南 2019-10-04

Training: Introduction to using the Editor
Introduction to using and navigating the Editor, as well as the Test Plan Run Explorer, Results Viewer, and Timing Analyzer.

参考指南 2019-10-04

PDF PDF 1.37 MB
RF and Microwave Industry-Ready Student Certification Program
This program confirms a student’s technical knowledge, design expertise, and hands-on measurement proficiency in the use of Keysight EEsof EDA software design tools and Keysight instruments.

手册 2019-10-04

PDF PDF 1.07 MB
N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

产品资料 2019-10-02

Online Help, D9010XAUC XAUI Electrical Validation Application Software
Contains help on the electrical tests that are performed by the D9010XAUC XAUI electrical validation application software.

帮助文件 2019-10-01

Methods of Implementation, D9010XAUC XAUI Electrical Validation Application
Describes the tests that are performed by the XAUI Electrical Validation Application in more detail.

参考指南 2019-10-01

Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF
Online Help, D9030TBTC Thunderbolt 3 Compliance Test Application
Contains help on the electrical tests that are performed by the D9030TBTC Thunderbolt 3 compliance test application.

帮助文件 2019-10-01

Online Help, D9021HDMC HDMI Compliance Test Application Software
The online help contains guideline to use the application to verify the HDMI transmitter device under test (DUT) compliance to HDMI specifications using the Keysight Infiniium digital storage oscilloscope.

帮助文件 2019-10-01

CHM CHM 27.33 MB
Methods of Implementation, D9030TBTC Thunderbolt 3 Compliance Test Application
Describes the tests that are performed by the D9030TBTC Thunderbolt 3 compliance test application in more detail.

参考指南 2019-10-01

SECO Reduces DDR4 Board Failures to Zero and Design Optimization Time by 35%
As the speed of DDR technology increases, signal integrity becomes more challenging to maintain. To ensure reliable and accurate designs, they now require new tools and processes.

案例分析 2019-10-01

PDF PDF 2.10 MB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

配置指南 2019-10-01

Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF 10.40 MB
Service Guide, N5241A/42A 2-Port & 4-Port PNA-X Microwave Network Analyzers (10MHz – 13.5GHz/10 MHz
Provides information in the following categories: Safety and Regulatory, General Product, Tests and Adjustments, Troubleshooting, Theory of Operation, Replacement Parts, and Repair and Replacement Procedures for the N5241A/42A PNA network analyzers.

服务手册 2019-10-01

PDF PDF 24.89 MB
Z-Series and UXR-Series Technology Bundles Data Sheet
Keysight Infiniium high-performance real-time oscilloscope technology bundles provide designers with pre-configured hardware and software configurations targeted to meet specific technology, design and compliance workflows. These technology bundles provide the necessary software, probing and hardware configurations required to efficient develop and verify next-generation technologies such as PCIe Gen4/5, USB 3.x, PAM3/4, MIPI, DDR4/5, Display Port and HDMI.

产品资料 2019-10-01

PDF PDF 1.16 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

是德科技 Infiniium S 系列
是德科技 Infiniium S 系列

产品资料 2019-09-27

InfiniiVision Oscilloscopes with 89600 VSA Software - Application Note
This application note describes the characteristics, setup, and operation of a broadband VSA comprised of a Keysight InfiniiVision oscilloscope and the 89600 VSA software.

应用说明 2019-09-26

PDF PDF 744 KB
10 Hints for Making Successful Noise Figure Measurements - Application Note
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

应用说明 2019-09-25

Remote Programmer's Reference, D9040EDPV eDP Electrical Performance and Characterization Software
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9040EDPV eDP electrical performance and characterization test software.

编程和语法指南 2019-09-24

Design Team Increases Efficiency of High-Speed Digital Boards by 100%
Inspur Power Commercial Systems (IPS) found that Keysight’s PathWave Advanced Design System (ADS) contained all the tools and processes it needed to design stable, reliable high-speed digital PCBs.

案例分析 2019-09-24

PDF PDF 2.39 MB
Automotive Cybersecurity Penetration Test Platform - Flyer
The fully autonomous vehicle is the dream for most of the automakers and their customers around the world, and to make this happen the car needs to be connected to the outside world. These connections, however, open up the car to outside interference. Keysight can help you find vulnerabilities before anyone else does.

促销资料 2019-09-23

PDF PDF 535 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页