这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

226-250 / 308

排序:
Instrument Basic Users Handbook Version 2.0
This manual describes how to use IBASIC program.

用户手册 2000-12-01

PDF PDF 33.46 MB
89410A and 89440A Vector Signal Analyzer Characterization of Digital Communications Channels
Accurate measurements of channel imperfections are important to the designers and operators of digital communication systems.

应用说明 2000-11-01

Extending Vector Signal Analysis to 26.5 GHz with 20 MHz Information Bandwidth (PN 89400-13)
This Product Note shows you how to configure, calibrate and operate a measurement system capable of wide bandwidth (up tp 20 MHz) vector signal analysis using the 89410A VSA & the 71910A Wideband Surveillance Receiver.

应用说明 2000-10-01

PDF PDF 569 KB
E5500 Series Phase Noise Measurement Solutions, Configuration and Performance Guide

配置指南 2000-10-01

PDF PDF 296 KB
89400 Series Vector Signal Analyzer Measuring CDMA Measurements
This Product Note describes features of the vector signal analyzers and methods for characterizing CDMA and other spread spectrum systems. Measurements include power, time-selective, transient and vector modulation analysis.

应用说明 2000-10-01

8902A Datasheet
Technical specifications and information for the 8902A Measuring Receiver.

产品资料 2000-10-01

PDF PDF 469 KB
10 Steps to a Perfect Digital Demodulation Measurement (PN 89400-14A)
This Product Note provides a recommended procedure for configuring the Keysight 89400 Series Vector Signal Analyzers to demodulate and characterize a wide variety of digitally-modulated signals. Follow it step-by-step to insure that no important setup parameters are missed or incorrectly...

应用说明 2000-10-01

E5500 Series Phase Noise Measurement Solutions, Configuration Guide

配置指南 2000-10-01

PDF PDF 296 KB
89400 Series Vector Signal Analyzer Measuring Phase Noise

应用说明 2000-09-01

Pulsed Carrier Phase Noise Measurements Using Keysight E5500 (PN E5500-1)
This 36-page Product Note discusses the use and limitations of the Keysight E5500 series phase noise measurement solutions for making pulsed carrier phase noise measurements. It is assumed that the reader is familiar with the concepts of phase noise measurement techniques and with the general...

应用说明 2000-09-01

PDF PDF 816 KB
EMI Precompliance Emissions Measurement Software--Brochure

手册 2000-09-01

PDF PDF 580 KB
Optimizing VCO/PLL evaluations and PLL synthesizer designs AN 1330-1
This application note clarifies the role and performance requirements of the synthesized oscillator used in wireless communication equipment, and introduces our test solution for VCO/PLL evaluation.

应用说明 2000-09-01

89400 Series Vector Signal Analyzer Measuring Transmitter Transients
This Product Note describes how to use the 89400 Series vector signal analyzers to understand and control the transient behavior of transmitters.

应用说明 2000-09-01

利用数字射频通信系统中的矢量调制分析能力(PN 89400-8)
Keysight 89400 系列矢量信号分析仪配有矢量调制分析功能(选件 AYA),无论是使用标准调制格式还是几个非标准调制格式,它都能提供数字和可视化工具以便快速识别和定量分析对数字调制信号的减损。 该产品......

应用说明 2000-09-01

11715A Datasheet
Technical specifications and information for the 11715A AM/FM Test Source.

产品资料 2000-09-01

PDF PDF 446 KB
8901B Datasheet w/11722A Sensor Module
Technical specifications and information for the 8901B with 11722A Sensor Module.

产品资料 2000-09-01

PDF PDF 976 KB
89400 Series Vector Signal Analyzer Time-Capture Capabilities
The 89400 Series Vector Signal Analyzers (VSAs) feature a time-capture capability that enables the user to collect up to 1 Msample of data at a time and later choose what type of analysis to perform on the data.

应用说明 2000-09-01

Operation of the Keysight Technologies 8902A Measuring Receiver for Microwave Frequencies
This Product Note explains that when you are performing microwave frequency power measurements the Keysight Technologies 11793A microwave converter extends the superb measurement performance of the Keysight 8902A measuring receiver to microwave frequencies.

应用说明 2000-09-01

PDF PDF 254 KB
89400 Series Vector Signal Analyzer Understanding Time and Frequency Domain Interactions
The intent of this Product Note is to provide a more intuitive feel for interactions among the time and frequency setup parameters of the Keysight 89400 Vector Signal Analyzers.

应用说明 2000-09-01

8903B Product Overview
Learn more about the 8903B audio analyzer.

手册 2000-09-01

PDF PDF 465 KB
89400 Series Vector Signal Analyzer W-CDMA Code-Domain Measurement System Product Overview
Product Overview for 89400 Series W-CDMA Code-Domain Power Measurement Option for BTS Transmitter Test.

产品资料 2000-08-01

PDF PDF 83 KB
84125 Series Microwave EMI Measurement System Product Overview

产品资料 2000-08-01

PDF PDF 198 KB
E5504B E18 Phase Noise Measurement System Modification Note (Aug00)
Use this modification note with the E5500A Installation Guide (E5500-90001).This modification note gives a general description of the E5504B option E18, Phase Noise Measurement System. It describes the differences between an A and B series, the system and option part lists, and system cabling. This modification note also provides a list of any deleted items and component addresses.

用户手册 2000-08-01

PDF PDF 60 KB
Noise Power Ratio Measurements Using E2507B/E2508AMulti-format Communications Signal Simulator
The NPR measurement requires a stimulus source to generate conditioned noise and a measurement receiver to analyze the changes in the noise after it passes through the device under test. This Product Note shows how the E2507B or E2508A Multi-format Communications Signal Simulator...

应用说明 2000-08-01

PDF PDF 384 KB
11960A EMC Preselector, Product Overview

产品资料 2000-07-01

PDF PDF 349 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页