Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

251-275 sur 886

Tri:
E6650A EXF Wireless Test Set for Femtocell - Security Features and Document of Volatility
Downloadable file which explains, for purposes of information security, where all memory devices are located in the E6650A EXF wireless test set for femtocell and how they can be erased.

Manuel de l'utilisateur 2014-10-01

PDF PDF 665 KB
Keysight Technologies announces expanded TRX module and EXM wireless test set enhancements
Keysight Technologies Announces Expanded TRX Module and EXM Wireless Test Set Enhancements

Dossier de presse 2014-10-01

Repository of E7515A UXM software revision 1.1.1.0 documentation
The documents in this location apply only to software revision 1.1.1.0

Manuel de l'utilisateur 2014-09-30

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Présentation technique 2014-09-24

Accelerate the Development of Wireless Device Tests with Automated Test Development and Support
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

Brochure 2014-09-22

PDF PDF 699 KB
Keysight Expands Functional Test Capabilities, Delivers Greater RF Design Confidence
The E7515A UXM wireless test set includes support for LTE-A category 7 data throughput, expanded functional test capabilities, and in-depth RF performance verification using the X-Series measurement applications.

Dossier de presse 2014-09-18

E6650A EXF Wireless Test Set for Femtocell - Flyer
The E6650A EXF is the industry's first one-box tester dedicated to femtocell manufacturing and it is validated with the latest cellular and WLAN chipsets.

Matériel de promotion 2014-09-10

PDF PDF 1.30 MB
V9063B Analog Demod Measurement Application User's and Programmer's Guide
User's information for the Analog Demod mode of the Keysight E6650A EXF Wireless Test Set. (This is the content of the help file, presented in book form.)

Manuel de l'utilisateur 2014-09-01

PDF PDF 11.87 MB
E6640A EXM Wireless Test Set - Instrument Messages
Instrument messages for the E6640A EXM Wireless Test Set.

Manuel de l'utilisateur 2014-09-01

PDF PDF 1.27 MB
E6640A EXM Wireless Test Set - Security Features and Document of Volatility
Downloadable book file which explains, for purposes of information security, where all memory devices are located in the E6640A EXM Wireless Test Set and how they can be erased.

Manuel de l'utilisateur 2014-09-01

PDF PDF 532 KB
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Brefs de solution 2014-08-04

Solutions for LTE-Advanced Manufacturing Test - Application Note
This “Solutions for LTE-Advanced Manufacturing Test” application note gives insight into how to better understand the requirements for LTE-Advanced Carrier Aggregation manufacturing test.

Notes d’application 2014-08-04

EMV Level 1 Secure Payment Testing – FIME
EMV Level 1 Secure Payment Testing from FIME and Keysight.

Brefs de solution 2014-08-04

GS-8800 Conformance System Measurement Uncertainty - Application Note
This application note explains how measurement uncertainty (MU) affects GS-8800 system measurements and demonstrates how MU is derived for the conformance test system.

Notes d’application 2014-08-02

PDF PDF 209 KB
E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe

Présentation technique 2014-08-02

PDF PDF 1.19 MB
E6965A Location Server Emulator - Technical Overview
The 8960 (E5515C) with appropriate Lab Applications already supports testing of A-GPS via control plane RRLP or RRC messaging. The E6965A complements this solution, facilitating A-GPS/location-service testing via the user plane (IP data) by emulating a SUPL Location Platform (SLP). This makes it possible to test SUPL Enabled Terminal (SET) on the bench.

Présentation technique 2014-07-31

PDF PDF 1.06 MB
N7300 Series Chipset Software - Technical Overview
To use with the Keysight N4010A wireless connectivity test set & the Keysight N9010A EXA and N9020A MXA signal analyzers, the N7300 Series chipset software provides control, calibration and test.

Présentation technique 2014-07-31

PDF PDF 1.31 MB
E6966B IMS-SIP Network Emulator Software CHM Help File
IMPORTANT: Save the file to your desktop.

Manuel de l'utilisateur 2014-06-02

CHM CHM 1.80 MB
E6966B IMS-SIP Network Emulator Software - Installation Guide
The purpose of this guide is to provide you with installation and licensing instructions for the server emulator Keysight E6966B

Manuel d’installation 2014-05-21

PDF PDF 246 KB
E6701J GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview highlights the key capabilities and general specifications for the E6701J GSM/GPRS and E6704A EGPRS lab applications.

Présentation technique 2014-05-19

PDF PDF 5.44 MB
E5515C/E (8960) Wireless Communications Test Set - Technical Overview
Provides a brief overview of the E5515C/E wireless communications test set and specifications.

Présentation technique 2014-05-19

E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Présentation technique 2014-05-19

PDF PDF 1.27 MB
E1963A W-CDMA Mobile Test Application - Technical Overview
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Présentation technique 2014-05-19

E1966A 1xEV-DO Terminal Test Application - Technical Overview
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

Présentation technique 2014-05-19

Agilent's UXM Wireless Test Set Accelerates Marvell's LTE-Advanced Category 7 Chipset Development
Agilent and Marvell worked in concert to achieve sustained bidirectional 300 Mbps downlink/100 Mbps uplink data throughput using 3GPP release 10 downlink and uplink carrier aggregation.

Dossier de presse 2014-05-06

Précédente ... 11 12 13 14 15 16 17 18 19 20 ... Page suivante