Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

201-225 sur 886

Tri:
V9060B IQ Analyzer Mode User's and Programmer's Reference
User's information for the IQ Analyzer mode of the Keysight E6650A EXF Wireless Test Set.

Manuel de l'utilisateur 2015-07-01

PDF PDF 11.76 MB
E6640A EXM Wireless Test Set - Programmer's Guide
Basic SCPI programming and syntax information for the E6640A EXM Wireless Test Set, including program samples.

Guide de programmation et de syntaxe 2015-07-01

PDF PDF 864 KB
V9065B Sequence Analyzer Online Documentation for E6650A (.chm file)
Downloadable help file for the Sequence Analyzer mode of the Keysight E6650A EXF Wireless Test Set for Femtocell. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

Fichier d'aide 2015-07-01

E7515A UXM Wireless Test Set - Data Sheet
Specifications and performance parameters of the UXM Wireless Test Set

Fiche signalétique 2015-06-30

Keysight Technologies Adds New Capabilities to EXM Wireless Test Set
Announcing new WLAN 802.11ah and 802.11af capabilities for the EXM wireless test set. The EXM now supports more Internet-of-Things (IoT) wireless devices and formats in the design validation and manufacturing stages of product development.

Dossier de presse 2015-06-26

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Dossier de presse 2015-05-21

E7523A and E7623A W-CDMA/HSPA+ Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7523A W-CDMA/HSPA+ test application and E7623A W-CDMA/HSPA+ lab application, which are used with the E7515A UXM test set.

Présentation technique 2015-05-18

E7630A-MTP Message Editor - User’s Guide
Installation and user information for the UXM Message Editor software (E7630A-MTP)

Manuel de l'utilisateur 2015-05-12

PDF PDF 1.75 MB
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

Brochure 2015-05-06

PDF PDF 3.94 MB
Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Dossier de presse 2015-05-06

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalogue 2015-04-28

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Brefs de solution 2015-03-26

Performing LTE & LTE-Advanced RF Measurements with E7515A UXM Wireless Test Set - Application Note
This application note provides insights into example test procedures for RF testing of LTE and LTE-A UEs based on 3GPP TS 36.521-1 V12.2.0 (2014-06).

Notes d’application 2015-03-24

PDF PDF 9.75 MB
Solutions for Testing Data Throughput Performance in LTE-A User Equipment - Application Note
This application note is designed to provide into a simplified, real-world functional and RF test of LTE-A UE performance using a fast, flexible and future-ready one-box tester (OBT)

Notes d’application 2015-03-11

Keysight Introduces EXM Wireless Test Set Capabilities for Emerging Wi-Fi in Automotive and IOT
The capabilities were added to address the latest technology evolutions in wireless communications with support for WLAN 802.11p, 802.11ah, 802.11ac Wave 2 Measurements and Bluetooth® 4.2.

Dossier de presse 2015-03-04

Keysight Announces EXF for High-Volume Femtocell Mfg Test Using Qualcomm Technologies Chipset Series
Keysight Technologies, Inc. (NYSE: KEYS) today announced its E6650A EXF wireless test set for femtocell now supports high-volume manufacturing testing for Qualcomm Technologies' FSM99xx-based multi-mode enterprise and metro small cells.

Dossier de presse 2015-02-27

T4020S LTE RRM Test System - Technical Overview
This technical overview explains the key features, system components, user interface, technical specifications for the T4020S LTE RRM conformance test system.

Présentation technique 2015-02-23

E7515A-S01 Internal Applications Server - Installation Guide
Installation instructions for the E7515A-S01 and E7515AU-S01

Manuel d’installation 2015-02-20

PDF PDF 811 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

Dossier de presse 2015-02-12

Solutions for WLAN 802.11ac Manufacturing Test - Application Note
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Notes d’application 2015-02-04

Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

Dossier de presse 2015-01-21

E1963, E6703 W-CDMA/HSPA - User's Guide
The most current documentation for the W-CDMA/HSPA application is this online version. Easy to use, no PDF downloads!

Manuel de l'utilisateur 2015-01-12

HTML HTML
E1966, E1976, E6706 1xEV-DO - User's Guide
Click here to access the online User’s Guide for WCDMA/HSPA applications.

Manuel de l'utilisateur 2015-01-12

HTML HTML
E1969 TD-SCDMA GSM Fast Switch Online User's Guide
Click here to access the online User’s Guide for the TD-SCDMA GSM Fast Switch

Manuel de l'utilisateur 2015-01-12

HTML HTML
E1987, E6785 Fast Switching - User's Guide
Click here to access the online User’s Guide for TA/LA Fast Switching applications.

Manuel de l'utilisateur 2015-01-12

HTML HTML 49 Bytes

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante