这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

1-25 / 190

排序:
5G Non-Signaling Manufacturing Solution
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax.

Solution Brief 2019-07-19

PDF PDF
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Solution Brief 2019-07-19

PDF PDF 2.43 MB
New radiated emission measurement and analysis software "EPX/RE"
TOYO Corporation

Solution Brief 2019-07-08

Active Load Pull Measurements at mmW and Sub-THz Frequencies up to 1.1 THz
A solution from Keysight Technologies and Maury Microwave that provides active load pull measurements at millimeter-wave and sub-THz frequencies.

Solution Brief 2019-06-26

5G Multi-Band Vector Transceiver
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

Solution Brief 2019-06-13

PDF PDF
设计与测试解决方案电动交通( E-Mobility )应用
设计与测试解决方案电动交通( E-Mobility )应用

Solution Brief 2019-06-11

立足现在,测试未来
立足现在,测试未来

Solution Brief 2019-06-10

Automotive Radar Testing Solutions - Solution Brief
This Solution Brief discusses Automotive Radar Testing Solutions.

Solution Brief 2019-06-06

Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

Solution Brief 2019-05-31

PDF PDF 4.47 MB
On Wafer 110 GHz Load Pull for 5G Applications - Focus Microwaves
An integrated on-wafer, load-pull solution for 5G Applications from Keysight Technologies and Focus Microwaves.

Solution Brief 2019-05-10

Exclusive Loaner Services
To maximize update use a calibrated loaner from Keysight while your equipment is in process of service.

Solution Brief 2019-05-07

PDF PDF
Exclusive Loaner Services - Solution Brief
Use a calibrated loaner from Keysight while your equipment is in process of service. Avoid stocking spares, renting, or paying for expedited repairs.

Solution Brief 2019-05-07

PDF PDF 2.16 MB
Repair Services
Restore equipment to like-new condition and extend your warranty to avoid unplanned purchase orders, which typically takes three to four weeks.

Solution Brief 2019-05-03

PDF PDF
Repair Services - Solution Brief
Plan to extend your OEM warranty and avoid processing unplanned purchase orders, which typically takes three to four weeks.

Solution Brief 2019-05-03

PDF PDF 1.77 MB
量子工程工具套件( QET )
量子工程工具套件( QET )

Solution Brief 2019-04-25

World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Solution Brief 2019-04-11

World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree
Keycom Corp.

Solution Brief 2019-04-11

Long-awaited mmWave Low-loss Dielectric material test solution
Kanto Electronic Application and Development Inc.

Solution Brief 2019-03-14

Versatile material test solution 5GHz - 110GHz
Kanto Electronic Application and Development Inc.

Solution Brief 2019-03-07

mmWave 5G Non-Signaling Solution
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Solution Brief 2019-02-01

PDF PDF

1 2 3 4 5 6 7 8 下一页